Heavy Duty Pipe Caps protect the end of pipes from dust, debris and contaminants. Features a reinforced design foundation. Can resist temperatures ranging from 66C up to -40C.
Material: LDPE, PE Colour: Yellow, Black Series Code: SR1389
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | h | d1 | View | |
|---|---|---|---|---|---|---|---|
| R 23,8201 - R 289,2995 | Request the lead time here |
Black
|
LDPE - PIR
|
1.22 in
31.0 mm
|
2.996 in
76.1 mm
|
||
| R 3,0755 - R 8,6127 | Request the lead time here |
Yellow
|
LDPE - PIR
|
0.866 in
22.0 mm
|
1 in
25.4 mm
|
||
| R 31,8104 - R 73,9811 | Request the lead time here |
Black
|
LDPE - PIR
|
1.201 in
30.5 mm
|
3.5 in
88.9 mm
|
||
| R 9,9501 - R 23,3537 | Request the lead time here |
Yellow
|
LDPE - PIR
|
1.047 in
26.6 mm
|
1.752 in
44.5 mm
|
||
| R 7,4475 - R 17,4463 | Request the lead time here |
Yellow
|
LDPE - PIR
|
1 in
25.4 mm
|
1.252 in
31.8 mm
|
||
| R 14,1111 - R 33,1258 | Request the lead time here |
Yellow
|
LDPE - PIR
|
0.957 in
24.3 mm
|
2 in
50.8 mm
|
||
| R 23,4884 - R 55,0442 | Request the lead time here |
Yellow
|
LDPE - PIR
|
1.181 in
30.0 mm
|
2.756 in
70.0 mm
|
||
| R 8,7742 - R 20,5932 | Request the lead time here |
Yellow
|
LDPE - PIR
|
0.969 in
24.6 mm
|
1.378 in
35.0 mm
|
||
| R 3,6936 - R 5,9074 | Request the lead time here |
Black
|
LDPE - PIR
|
1 in
25.4 mm
|
1.063 in
27.0 mm
|
||
| R 12,8146 - R 29,8685 | Request the lead time here |
Yellow
|
LDPE - PIR
|
1.102 in
28.0 mm
|
1.902 in
48.3 mm
|
||
| R 10,1612 - R 22,4704 | Request the lead time here |
Black
|
LDPE - PIR
|
1.047 in
26.6 mm
|
1.626 in
41.3 mm
|
||
| R 16,3273 - R 38,2604 | Request the lead time here |
Yellow
|
LDPE - PIR
|
1.047 in
26.6 mm
|
2.374 in
60.3 mm
|
||
| R 4,1609 - R 9,7721 | Request the lead time here |
Yellow
|
LDPE - PIR
|
1 in
25.4 mm
|
1.063 in
27.0 mm
|
||
| R 7,7038 - R 18,164 | Request the lead time here |
Yellow
|
LDPE - PIR
|
0.976 in
24.8 mm
|
1.315 in
33.4 mm
|
||
| R 14,1564 - R 40,9656 | Request the lead time here |
Black
|
LDPE - PIR
|
1.047 in
26.6 mm
|
2.374 in
60.3 mm
|
||
| R 3,4071 - R 7,8397 | Request the lead time here |
Yellow
|
LDPE - PIR
|
0.697 in
17.7 mm
|
0.874 in
22.2 mm
|
||
| R 18,7998 - R 35,9415 | Request the lead time here |
Yellow
|
LDPE - PIR
|
1.197 in
30.4 mm
|
2.5 in
63.5 mm
|
||
| R 9,8597 - R 22,9672 | Request the lead time here |
Black
|
LDPE - PIR
|
1 in
25.4 mm
|
1.689 in
42.9 mm
|
||
| R 13,885 - R 30,7518 | Request the lead time here |
Black
|
LDPE - PIR
|
1.063 in
27.0 mm
|
1.902 in
48.3 mm
|
||
| R 8,3521 - R 19,5994 | Request the lead time here |
Yellow
|
LDPE - PIR
|
0.898 in
22.8 mm
|
1.343 in
34.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue