Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Heavy-Duty Quarter Turn Clamps operate by activating a clamping mechanism with a simple 90-degree turn of a knob or lever that locks or unlocks the clamp.
The quarter-turn design allows for quick engagement and disengagement, with minimal effort ,while ensuring a strong and secure connection. Designed to endure strong mechanical loads, vibration and harsh weather conditions.
The quarter-turn locking mechanism provides a robust connection. This makes it an ideal choice for applications that require frequent tooling or setup changes.
Material: 303 Stainless Steel Series Code: SR33965
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d5 tol. H9 | h2 | h1 | h3 | d1 | d2 | d4 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 1 976,9603 - R 1 976,9603 | Request the lead time here |
18.0
|
16.3
|
29.0
|
14.5
|
25.0
|
30.0
|
8.0
|
||
| R 2 388,9226 - R 2 388,9226 | Request the lead time here |
18.0
|
16.3
|
31.5
|
16.0
|
34.0
|
40.0
|
8.0
|
||
| R 2 087,1508 - R 2 087,1508 | Request the lead time here |
18.0
|
16.3
|
31.5
|
16.0
|
34.0
|
40.0
|
8.0
|
||
| R 2 252,854 - R 2 252,854 | Request the lead time here |
18.0
|
16.3
|
29.0
|
14.5
|
25.0
|
30.0
|
8.0