Menu Search

Hexagonal Bolts – PEEK

In production

Hexagonal PEEK Bolts provide outstanding mechanical strength, chemical resistance and thermal stability.

Features a fully threaded shank that enhances shear strength and improves alignment in assemblies. The design allows for high torque applications and secure attachments using standard tools, ensuring reliability during assembly and maintenance tasks.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal for use in semiconductor and chemical processing sectors. Material: PEEK Colour: Beige Series Code: SR1930

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
39 results
Product SKUs information
Essentra Part Number Price range Availability d1 h1 l2 A/F l1 ±0.2 View
R 111,0097 - R 122,1504 Request the lead time here
M8
5.5
2.5
13.0
15.0
R 35,4117 - R 38,9926 Request the lead time here
M4
2.8
1.4
7.0
8.0
R 49,5365 - R 54,5101 Request the lead time here
M4
2.8
1.4
7.0
25.0
R 35,4117 - R 38,9926 Request the lead time here
M4
2.8
1.4
7.0
10.0
R 63,2636 - R 69,6297 Request the lead time here
M6
4.0
2.0
10.0
15.0
R 114,1927 - R 125,7314 Request the lead time here
M10
7.0
3.0
17.0
15.0
R 179,6447 - R 197,5495 Request the lead time here
M10
7.0
3.0
17.0
50.0
R 38,1968 - R 41,9767 Request the lead time here
M5
3.5
1.6
8.0
15.0
R 57,6932 - R 63,4625 Request the lead time here
M6
4.0
2.0
10.0
12.0
R 68,8339 - R 75,7969 Request the lead time here
M6
4.0
2.0
10.0
20.0
R 171,0902 - R 188,1992 Request the lead time here
M8
5.5
2.5
13.0
45.0
R 116,3811 - R 128,3176 Request the lead time here
M10
7.0
3.0
17.0
20.0
R 113,198 - R 124,5377 Request the lead time here
M8
5.5
2.5
13.0
20.0
R 43,7672 - R 48,144 Request the lead time here
M4
2.8
1.4
7.0
20.0
R 38,1968 - R 41,9767 Request the lead time here
M5
3.5
1.6
8.0
12.0
R 79,5768 - R 87,5345 Request the lead time here
M6
4.0
2.0
10.0
35.0
R 124,3388 - R 136,8722 Request the lead time here
M8
5.5
2.5
13.0
30.0
R 118,7684 - R 130,9039 Request the lead time here
M10
7.0
3.0
17.0
25.0
R 37,60 - R 41,3799 Request the lead time here
M4
2.8
1.4
7.0
12.0
R 53,1175 - R 58,4889 Request the lead time here
M5
3.5
1.6
8.0
25.0
  • of 2
Hexagonal Bolt M8 15.0 5.5 Beige PEEK

20833138

Price Range
R 122,1504 - R 111,0097

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    15.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M4 8.0 2.8 Beige PEEK

20832902

Price Range
R 38,9926 - R 35,4117

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    8.0
  • h1
    2.8
  • l2
    1.4
  • A/F
    7.0
Hexagonal Bolt M4 25.0 2.8 Beige PEEK

20832957

Price Range
R 54,5101 - R 49,5365

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    25.0
  • h1
    2.8
  • l2
    1.4
  • A/F
    7.0
Hexagonal Bolt M4 10.0 2.8 Beige PEEK

20832919

Price Range
R 38,9926 - R 35,4117

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    10.0
  • h1
    2.8
  • l2
    1.4
  • A/F
    7.0
Hexagonal Bolt M6 15.0 4.0 Beige PEEK

20833046

Price Range
R 69,6297 - R 63,2636

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    15.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M10 15.0 7.0 Beige PEEK

20833213

Price Range
R 125,7314 - R 114,1927

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 ±0.2
    15.0
  • h1
    7.0
  • l2
    3.0
  • A/F
    17.0
Hexagonal Bolt M10 50.0 7.0 Beige PEEK

20833282

Price Range
R 197,5495 - R 179,6447

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 ±0.2
    50.0
  • h1
    7.0
  • l2
    3.0
  • A/F
    17.0
Hexagonal Bolt M5 15.0 3.5 Beige PEEK

20832988

Price Range
R 41,9767 - R 38,1968

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    15.0
  • h1
    3.5
  • l2
    1.6
  • A/F
    8.0
Hexagonal Bolt M6 12.0 4.0 Beige PEEK

20833039

Price Range
R 63,4625 - R 57,6932

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    12.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M6 20.0 4.0 Beige PEEK

20833053

Price Range
R 75,7969 - R 68,8339

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    20.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M8 45.0 5.5 Beige PEEK

20833190

Price Range
R 188,1992 - R 171,0902

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    45.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M10 20.0 7.0 Beige PEEK

20833220

Price Range
R 128,3176 - R 116,3811

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 ±0.2
    20.0
  • h1
    7.0
  • l2
    3.0
  • A/F
    17.0
Hexagonal Bolt M8 20.0 5.5 Beige PEEK

20833145

Price Range
R 124,5377 - R 113,198

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    20.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M4 20.0 2.8 Beige PEEK

20832940

Price Range
R 48,144 - R 43,7672

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    20.0
  • h1
    2.8
  • l2
    1.4
  • A/F
    7.0
Hexagonal Bolt M5 12.0 3.5 Beige PEEK

20832971

Price Range
R 41,9767 - R 38,1968

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    12.0
  • h1
    3.5
  • l2
    1.6
  • A/F
    8.0
Hexagonal Bolt M6 35.0 4.0 Beige PEEK

20833084

Price Range
R 87,5345 - R 79,5768

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    35.0
  • h1
    4.0
  • l2
    2.0
  • A/F
    10.0
Hexagonal Bolt M8 30.0 5.5 Beige PEEK

20833169

Price Range
R 136,8722 - R 124,3388

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • l1 ±0.2
    30.0
  • h1
    5.5
  • l2
    2.5
  • A/F
    13.0
Hexagonal Bolt M10 25.0 7.0 Beige PEEK

20833237

Price Range
R 130,9039 - R 118,7684

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • l1 ±0.2
    25.0
  • h1
    7.0
  • l2
    3.0
  • A/F
    17.0
Hexagonal Bolt M4 12.0 2.8 Beige PEEK

20832926

Price Range
R 41,3799 - R 37,60

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    12.0
  • h1
    2.8
  • l2
    1.4
  • A/F
    7.0
Hexagonal Bolt M5 25.0 3.5 Beige PEEK

20833008

Price Range
R 58,4889 - R 53,1175

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    25.0
  • h1
    3.5
  • l2
    1.6
  • A/F
    8.0