Hexagonal PEEK Bolts provide outstanding mechanical strength, chemical resistance and thermal stability.
Features a fully threaded shank that enhances shear strength and improves alignment in assemblies. The design allows for high torque applications and secure attachments using standard tools, ensuring reliability during assembly and maintenance tasks.
Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal for use in semiconductor and chemical processing sectors. Material: PEEK Colour: Beige Series Code: SR1930
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 | h1 | l2 | A/F | l1 ±0.2 | View | |
|---|---|---|---|---|---|---|---|---|
| R 37,60 - R 41,3799 | Request the lead time here |
M4
|
2.8
|
1.4
|
7.0
|
12.0
|
||
| R 43,7672 - R 48,144 | Request the lead time here |
M4
|
2.8
|
1.4
|
7.0
|
20.0
|
||
| R 171,0902 - R 188,1992 | Request the lead time here |
M8
|
5.5
|
2.5
|
13.0
|
50.0
|
||
| R 124,3388 - R 136,8722 | Request the lead time here |
M8
|
5.5
|
2.5
|
13.0
|
30.0
|
||
| R 118,7684 - R 130,9039 | Request the lead time here |
M10
|
7.0
|
3.0
|
17.0
|
25.0
|
||
| R 72,216 - R 79,3779 | Request the lead time here |
M6
|
4.0
|
2.0
|
10.0
|
25.0
|
||
| R 139,8563 - R 153,7822 | Request the lead time here |
M8
|
5.5
|
2.5
|
13.0
|
35.0
|
||
| R 130,506 - R 143,6362 | Request the lead time here |
M10
|
7.0
|
3.0
|
17.0
|
35.0
|
||
| R 113,198 - R 124,5377 | Request the lead time here |
M8
|
5.5
|
2.5
|
13.0
|
20.0
|
||
| R 79,5768 - R 87,5345 | Request the lead time here |
M6
|
4.0
|
2.0
|
10.0
|
35.0
|
||
| R 53,1175 - R 58,4889 | Request the lead time here |
M5
|
3.5
|
1.6
|
8.0
|
25.0
|
||
| R 49,5365 - R 54,5101 | Request the lead time here |
M4
|
2.8
|
1.4
|
7.0
|
25.0
|
||
| R 61,672 - R 67,8392 | Request the lead time here |
M5
|
3.5
|
1.6
|
8.0
|
30.0
|
||
| R 38,1968 - R 41,9767 | Request the lead time here |
M5
|
3.5
|
1.6
|
8.0
|
15.0
|
||
| R 50,5313 - R 55,5048 | Request the lead time here |
M6
|
4.0
|
2.0
|
10.0
|
10.0
|
||
| R 111,0097 - R 122,1504 | Request the lead time here |
M8
|
5.5
|
2.5
|
13.0
|
15.0
|
||
| R 114,1927 - R 125,7314 | Request the lead time here |
M10
|
7.0
|
3.0
|
17.0
|
15.0
|
||
| R 142,6415 - R 156,7664 | Request the lead time here |
M8
|
5.5
|
2.5
|
13.0
|
40.0
|
||
| R 146,8193 - R 161,541 | Request the lead time here |
M10
|
7.0
|
3.0
|
17.0
|
40.0
|
||
| R 179,6447 - R 197,5495 | Request the lead time here |
M10
|
7.0
|
3.0
|
17.0
|
50.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue