Menu Search

Hexagonal Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
137 results
Product SKUs information
Essentra Part Number Price range Availability External Thread Size Distance Across Flats Thread Length Spacer Length View
R 37,3023 - R 49,3833 Request the lead time here
12.7 mm
12.7 mm
50.0 mm
R 49,0354 - R 49,0354 Request the lead time here
9.5 mm
9.0 mm
20.0 mm
R 22,3436 - R 24,0196 Request the lead time here
6.4 mm
6.0 mm
15.0 mm
R 18,1762 - R 26,9608 Request the lead time here
6.4 mm
6.0 mm
30.0 mm
R 50,3637 - R 52,704 Request the lead time here
6.4 mm
6.0 mm
40.0 mm
R 17,9475 - R 25,8697 Request the lead time here
6.4 mm
6.0 mm
25.0 mm
R 22,3276 - R 30,1708 Request the lead time here
6.0 mm
6.0 mm
9.0 mm
R 22,3276 - R 30,1708 Request the lead time here
6.0 mm
6.0 mm
7.0 mm
R 34,5943 - R 45,857 Request the lead time here
8.0 mm
6.0 mm
25.0 mm
R 22,1228 - R 30,1708 Request the lead time here
7.0 mm
9.0 mm
R 24,0354 - R 32,4478 Request the lead time here
7.0 mm
10.0 mm
R 17,1568 - R 24,7628 Request the lead time here
6.4 mm
20.0 mm
R 24,0354 - R 32,4478 Request the lead time here
6.0 mm
10.0 mm
R 32,2006 - R 44,7185 Request the lead time here
8.0 mm
15.0 mm
R 26,2808 - R 26,2808 Request the lead time here
6.4 mm
25.0 mm
R 27,8779 - R 36,907 Request the lead time here
9.5 mm
45.0 mm
R 12,273 - R 19,3235 Request the lead time here
6.0 mm
10.0 mm
10.0 mm
R 76,771 - R 76,771 Request the lead time here
12.7 mm
30.0 mm
R 21,2671 - R 22,8652 Request the lead time here
6.4 mm
15.0 mm
R 20,7751 - R 30,8507 Request the lead time here
8.0 mm
40.0 mm
  • of 7
Male To Male Standoff Hexagonal 12.7 mm M6 50.0 mm Polyamide

10156834

Price Range
R 49,3833 - R 37,3023

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Spacer Length
    50.0 mm
  • Thread Length
    12.7 mm
Male To Male Standoff Hexagonal M5 20.0 mm Polyamide

10156605

Price Range
R 49,0354 - R 49,0354

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    9.0 mm
Male To Male Standoff Hexagonal M3 15.0 mm Nylon 6;Brass

10010662

Price Range
R 24,0196 - R 22,3436

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal M3 30.0 mm Nylon 6

10156346

Price Range
R 26,9608 - R 18,1762

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal M3 40.0 mm Polyamide

10156377

Price Range
R 52,704 - R 50,3637

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal 6.4 mm M2.5 25.0 mm Polyamide

10156230

Price Range
R 25,8697 - R 17,9475

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    6.0 mm
Male To Female Standoff Hexagonal 6.0 mm M2.5 9.0 mm

10314494

Price Range
R 30,1708 - R 22,3276

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    9.0 mm
Male To Female Standoff Hexagonal 6.0 mm M2.5 7.0 mm

10314470

Price Range
R 30,1708 - R 22,3276

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    7.0 mm
Male To Male Standoff Hexagonal M4 25.0 mm Nylon 6

10156483

Price Range
R 45,857 - R 34,5943

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    6.0 mm
Female To Female Standoff Hexagonal 7.0 mm M3 9.0 mm

10314531

Price Range
R 30,1708 - R 22,1228

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    9.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 7.0 mm 10.0 mm

10161548

Price Range
R 32,4478 - R 24,0354

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    10.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 6.4 mm M2.5 20.0 mm

10156193

Price Range
R 24,7628 - R 17,1568

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    20.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 6.0 mm M2.5 10.0 mm

10161463

Price Range
R 32,4478 - R 24,0354

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    10.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff 8.0 mm 15.0 mm

10156407

Price Range
R 44,7185 - R 32,2006

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    15.0 mm
  • Material Flammability Standard
    UL94 V-2
Female To Female Standoff 6.4 mm 25.0 mm

10156308

Price Range
R 26,2808 - R 26,2808

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    25.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 9.5 mm M5 45.0 mm

10156650

Price Range
R 36,907 - R 27,8779

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Spacer Length
    45.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 6.0 mm M3 10.0 mm

10131787

Price Range
R 19,3235 - R 12,273

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 12.7 mm M6 30.0 mm

10156735

Price Range
R 76,771 - R 76,771

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Spacer Length
    30.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 6.4 mm M2.5 15.0 mm

10156179

Price Range
R 22,8652 - R 21,2671

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Spacer Length
    15.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 8.0 mm M4 40.0 mm

10156513

Price Range
R 30,8507 - R 20,7751

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    40.0 mm
  • Material Flammability Standard
    UL94 HB