Menu Search

Hexagonal Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
137 results
Product SKUs information
Essentra Part Number Price range Availability External Thread Size Distance Across Flats Thread Length Spacer Length View
R 10,895 - R 15,7021 Request the lead time here
6.0 mm
6.0 mm
8.0 mm
10161593 R 21,7584 - R 29,3959 Request the lead time here
7.0 mm
6.0 mm
5.0 mm
R 11,3543 - R 16,4144 Request the lead time here
6.0 mm
6.0 mm
11.0 mm
R 21,7584 - R 29,3959 Request the lead time here
7.0 mm
6.0 mm
6.0 mm
R 24,0354 - R 32,4478 Request the lead time here
6.0 mm
6.0 mm
10.0 mm
R 35,3069 - R 49,0354 Request the lead time here
9.5 mm
9.0 mm
20.0 mm
R 22,8494 - R 22,8494 28 In stock - Delivery conditions may apply, visit our FAQs
6.4 mm
6.0 mm
20.0 mm
R 76,771 - R 76,771 Request the lead time here
12.7 mm
12.7 mm
30.0 mm
R 28,8021 - R 30,9772 Request the lead time here
8.0 mm
6.0 mm
45.0 mm
R 15,5042 - R 16,1984 Request the lead time here
7.0 mm
6.0 mm
11.0 mm
R 74,6996 - R 74,6996 Request the lead time here
12.7 mm
12.7 mm
45.0 mm
R 39,1974 - R 54,4434 Request the lead time here
8.0 mm
6.0 mm
40.0 mm
R 22,3436 - R 24,0196 Request the lead time here
6.4 mm
6.0 mm
15.0 mm
R 22,3276 - R 30,1708 Request the lead time here
6.0 mm
6.0 mm
9.0 mm
R 32,4478 - R 32,4478 Request the lead time here
6.0 mm
6.0 mm
10.0 mm
R 22,4908 - R 22,4908 Request the lead time here
6.0 mm
6.0 mm
12.0 mm
R 40,3353 - R 55,993 Request the lead time here
9.5 mm
9.0 mm
25.0 mm
R 88,9311 - R 88,9311 Request the lead time here
12.7 mm
12.7 mm
50.0 mm
R 24,8803 - R 26,2808 Request the lead time here
6.4 mm
6.0 mm
25.0 mm
R 101,1583 - R 101,1583 Request the lead time here
12.7 mm
12.7 mm
20.0 mm
  • of 7
Male To Male Standoff Hexagonal 6.0 mm M2.5 8.0 mm PA

10161531

Price Range
R 15,7021 - R 10,895

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal 7.0 mm M2.5 5.0 mm PA

10161593

Price Range
R 29,3959 - R 21,7584

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal 6.0 mm M2.5 11.0 mm PA

10638903

Price Range
R 16,4144 - R 11,3543

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    11.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal 7.0 mm M2.5 6.0 mm PA

10314517

Price Range
R 29,3959 - R 21,7584

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    6.0 mm
  • Thread Length
    6.0 mm
Male To Male Standoff Hexagonal 6.0 mm M2.5 10.0 mm PA

10161487

Price Range
R 32,4478 - R 24,0354

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    6.0 mm
Male To Female Standoff Hexagonal 9.5 mm M5 20.0 mm

10156599

Price Range
R 49,0354 - R 35,3069

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    20.0 mm
Male To Female Standoff Hexagonal 6.4 mm M3 20.0 mm

10156285

Price Range
R 22,8494 - R 22,8494

Stock Levels
28 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    20.0 mm
Male To Female Standoff Hexagonal 12.7 mm M6 30.0 mm

10156742

Price Range
R 76,771 - R 76,771

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    30.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 45.0 mm

10156551

Price Range
R 30,9772 - R 28,8021

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    45.0 mm
Male To Male Standoff Hexagonal 7.0 mm M2.5 11.0 mm Nylon 6/6

10433508

Price Range
R 16,1984 - R 15,5042

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    7.0 mm
  • Spacer Length
    11.0 mm
  • Thread Length
    6.0 mm
Male To Female Standoff Hexagonal 12.7 mm M6 45.0 mm

10156803

Price Range
R 74,6996 - R 74,6996

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    45.0 mm
Male To Female Standoff Hexagonal 8.0 mm M4 40.0 mm

10156520

Price Range
R 54,4434 - R 39,1974

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    40.0 mm
Male To Female Standoff Hexagonal 6.4 mm M3 15.0 mm

10010655

Price Range
R 24,0196 - R 22,3436

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    15.0 mm
Male To Female Standoff Hexagonal 6.0 mm M2.5 9.0 mm

10314494

Price Range
R 30,1708 - R 22,3276

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    9.0 mm
Male To Female Standoff Hexagonal 6.0 mm M2.5 10.0 mm

10161470

Price Range
R 32,4478 - R 32,4478

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    10.0 mm
Male To Female Standoff Hexagonal 6.0 mm M2.5 12.0 mm

10161500

Price Range
R 22,4908 - R 22,4908

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    12.0 mm
Male To Female Standoff Hexagonal 9.5 mm M5 25.0 mm

10156612

Price Range
R 55,993 - R 40,3353

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    9.5 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    25.0 mm
Male To Female Standoff Hexagonal 12.7 mm M6 50.0 mm

10010686

Price Range
R 88,9311 - R 88,9311

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    50.0 mm
Male To Female Standoff Hexagonal 6.4 mm M3 25.0 mm

10156315

Price Range
R 26,2808 - R 24,8803

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.4 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    25.0 mm
Male To Female Standoff Hexagonal 12.7 mm M5 20.0 mm

10313848

Price Range
R 101,1583 - R 101,1583

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Operating Temperature Range
    -40 - 105 °C
  • Spacer Length
    20.0 mm