Menu Search

Hexagonal Insulation Standoffs

In stock

These Standoffs are designed to be installed by hand and do not require assembly equipment. The hexagonal standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
137 results
Product SKUs information
Essentra Part Number Price range Availability External Thread Size Distance Across Flats Thread Length Spacer Length View
R 15,8127 - R 24,9232 Request the lead time here
10.0 mm
12.0 mm
12.0 mm
R 14,9133 - R 23,5015 Request the lead time here
10.0 mm
10.0 mm
10.0 mm
R 27,2299 - R 38,9661 Request the lead time here
10.0 mm
10.0 mm
25.0 mm
R 30,2183 - R 43,2022 Request the lead time here
10.0 mm
10.0 mm
35.0 mm
R 37,3023 - R 49,3833 Request the lead time here
12.7 mm
50.0 mm
R 19,5121 - R 29,7686 Request the lead time here
8.0 mm
10.0 mm
30.0 mm
R 12,6792 - R 19,9473 Request the lead time here
8.0 mm
15.0 mm
15.0 mm
R 23,0228 - R 35,0927 Request the lead time here
10.0 mm
10.0 mm
30.0 mm
R 14,9133 - R 23,5015 1800 In stock - Delivery conditions may apply, visit our FAQs
10.0 mm
18.0 mm
18.0 mm
R 19,5121 - R 29,7686 Request the lead time here
8.0 mm
10.0 mm
25.0 mm
R 12,6792 - R 19,9473 Request the lead time here
8.0 mm
20.0 mm
20.0 mm
R 15,8127 - R 24,9232 Request the lead time here
10.0 mm
15.0 mm
15.0 mm
R 24,2269 - R 36,9497 Request the lead time here
10.0 mm
10.0 mm
25.0 mm
R 11,0544 - R 17,9743 Request the lead time here
6.0 mm
20.0 mm
20.0 mm
R 18,1774 - R 27,7376 Request the lead time here
6.0 mm
10.0 mm
35.0 mm
R 14,9133 - R 23,5015 Request the lead time here
10.0 mm
20.0 mm
20.0 mm
R 12,6792 - R 19,9473 Request the lead time here
8.0 mm
18.0 mm
18.0 mm
  • of 7
Female To Female Standoff Hexagonal 10.0 mm M5 12.0 mm

10131961

Price Range
R 24,9232 - R 15,8127

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    12.0 mm
Female To Female Standoff Hexagonal 10.0 mm M5 10.0 mm

10131954

Price Range
R 23,5015 - R 14,9133

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 10.0 mm M6 25.0 mm

10132043

Price Range
R 38,9661 - R 27,2299

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 10.0 mm M6 35.0 mm

10132050

Price Range
R 43,2022 - R 30,2183

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 12.7 mm M6 50.0 mm

10156827

Price Range
R 49,3833 - R 37,3023

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    12.7 mm
  • Spacer Length
    50.0 mm
  • Material Flammability Standard
    UL94 HB
Female To Female Standoff Hexagonal 8.0 mm M4 30.0 mm

10131916

Price Range
R 29,7686 - R 19,5121

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 8.0 mm M4 15.0 mm

10131879

Price Range
R 19,9473 - R 12,6792

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    15.0 mm
Female To Female Standoff Hexagonal 10.0 mm M5 30.0 mm

10132012

Price Range
R 35,0927 - R 23,0228

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 10.0 mm M5 18.0 mm

10131985

Price Range
R 23,5015 - R 14,9133

Stock Levels
1800 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    18.0 mm
Female To Female Standoff Hexagonal 8.0 mm M4 25.0 mm

10131909

Price Range
R 29,7686 - R 19,5121

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 8.0 mm M4 20.0 mm

10131893

Price Range
R 19,9473 - R 12,6792

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    20.0 mm
Female To Female Standoff Hexagonal 10.0 mm M5 15.0 mm

10131978

Price Range
R 24,9232 - R 15,8127

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    15.0 mm
Female To Female Standoff Hexagonal 10.0 mm M5 25.0 mm

10132005

Price Range
R 36,9497 - R 24,2269

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    25.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 20.0 mm

10131800

Price Range
R 17,9743 - R 11,0544

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    20.0 mm
Female To Female Standoff Hexagonal 6.0 mm M3 35.0 mm

10131831

Price Range
R 27,7376 - R 18,1774

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    6.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    10.0 mm
Female To Female Standoff Hexagonal 10.0 mm M5 20.0 mm

10131992

Price Range
R 23,5015 - R 14,9133

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    20.0 mm
Female To Female Standoff Hexagonal 8.0 mm M4 18.0 mm

10131886

Price Range
R 19,9473 - R 12,6792

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Spacer Shape
    Hexagonal
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    18.0 mm