Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
R 1,7517 - R 2,9524 Request the lead time here
#6-32
15.9 mm
R 1,5689 - R 2,6295 Request the lead time here
#6-32
3.2 mm
R 1,5994 - R 2,6756 Request the lead time here
#6-32
4.8 mm
R 1,706 - R 2,8602 Request the lead time here
#6-32
12.7 mm
R 1,6451 - R 2,7372 Request the lead time here
#6-32
7.9 mm
R 1,6198 - R 2,7004 Request the lead time here
#6-32
9.5 mm
R 1,6908 - R 2,814 Request the lead time here
#6-32
11.1 mm
R 1,6146 - R 2,7064 Request the lead time here
#6-32
6.4 mm
R 4,0638 - R 4,6443 Request the lead time here
M3
12.7 mm
R 4,0638 - R 4,6443 Request the lead time here
M4
4.8 mm
R 1,2323 - R 2,0452 Request the lead time here
M3
15.9 mm
R 1,0297 - R 1,8606 Request the lead time here
M3
3.2 mm
R 4,0638 - R 4,6443 Request the lead time here
M3
6.4 mm
R 1,1668 - R 1,9222 Request the lead time here
M3
6.4 mm
R 0,5877 - R 0,8605 Request the lead time here
M4
19.1 mm
R 1,7365 - R 2,3527 Request the lead time here
M2.5
10.0 mm
R 1,7365 - R 2,3527 Request the lead time here
M4
10.0 mm
R 4,3082 - R 4,9194 Request the lead time here
15.9 mm
R 3,0356 - R 3,3728 Request the lead time here
15.9 mm
10010242 R 1,2109 - R 2,0144 Request the lead time here
M3
12.7 mm
  • of 10
Screw & Lock Support #6-32 15.9 mm UL94 V-2 Nylon 6/6

10024249

Price Range
R 2,9524 - R 1,7517

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 3.2 mm UL94 V-2 Nylon 6/6

10024256

Price Range
R 2,6295 - R 1,5689

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 4.8 mm UL94 V-2 Nylon 6/6

10024263

Price Range
R 2,6756 - R 1,5994

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 12.7 mm UL94 V-2 Nylon 6/6

10024300

Price Range
R 2,8602 - R 1,706

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 7.9 mm UL94 V-2 Nylon 6/6

10024287

Price Range
R 2,7372 - R 1,6451

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support 9.5 mm Nylon 6/6

10638682

Price Range
R 2,7004 - R 1,6198

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 11.1 mm UL94 V-2 Nylon 6/6

10024294

Price Range
R 2,814 - R 1,6908

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support #6-32 6.4 mm UL94 V-2 Nylon 6/6

10024270

Price Range
R 2,7064 - R 1,6146

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    #6-32
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 12.7 mm PA

10017104

Price Range
R 4,6443 - R 4,0638

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 4.8 mm PA

10017142

Price Range
R 4,6443 - R 4,0638

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 15.9 mm PA Natural

10010167

Price Range
R 2,0452 - R 1,2323

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M3 3.2 mm PA Natural

10010204

Price Range
R 1,8606 - R 1,0297

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M3 UL94 V-2 6.4 mm PA

10017067

Price Range
R 4,6443 - R 4,0638

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 6.4 mm PA Natural

10010228

Price Range
R 1,9222 - R 1,1668

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M4 19.1 mm PA Natural

10010198

Price Range
R 0,8605 - R 0,5877

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.9 mm
Screw & Lock Support 10.0 mm PA

10175217

Price Range
R 2,3527 - R 1,7365

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M2.5
  • Hole Diameter A
    3.0 mm
Screw & Lock Support 10.0 mm PA

10175378

Price Range
R 2,3527 - R 1,7365

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.8 mm
Screw & Lock Support M4 15.9 mm PA Natural

10013762

Price Range
R 4,9194 - R 4,3082

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support #6-32 15.9 mm Nylon 6/6 Natural

10010303

Price Range
R 3,3728 - R 3,0356

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.9 mm
  • Spacer Length
    15.9 mm
Screw & Lock Support M3 12.7 mm PA Natural

10010242

Price Range
R 2,0144 - R 1,2109

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm