Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
R 5,376 - R 6,1488 Request the lead time here
M4 x 0.7
35.7 mm
R 4,7666 - R 5,4083 500 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
R 4,3082 - R 4,9194 Request the lead time here
9.5 mm
R 4,6748 - R 5,3468 Request the lead time here
22.2 mm
R 4,6748 - R 5,3468 Request the lead time here
9.5 mm
R 4,3082 - R 4,9194 Request the lead time here
6.4 mm
R 5,376 - R 6,1488 Request the lead time here
M3
4.8 mm
10016763 R 5,376 - R 6,1488 Request the lead time here
M4 x 0.7
9.5 mm
R 4,7666 - R 5,4083 Request the lead time here
6.4 mm
R 1,2109 - R 2,0144 Request the lead time here
M4
12.7 mm
R 3,214 - R 11,5793 Request the lead time here
M2.5
8.0 mm
R 4,6748 - R 5,3468 Request the lead time here
25.4 mm
R 5,376 - R 6,1488 Request the lead time here
M4 x 0.7
22.2 mm
R 4,461 - R 5,0722 Request the lead time here
9.5 mm
R 5,376 - R 6,1488 Request the lead time here
M4 x 0.7
22.2 mm
R 3,206 - R 5,8463 Request the lead time here
M4
6.4 mm
R 3,7573 - R 6,8473 Request the lead time here
M4
19.1 mm
R 4,6443 - R 5,286 Request the lead time here
25.4 mm
R 5,376 - R 6,1488 Request the lead time here
M3
3.2 mm
R 4,7666 - R 5,4083 Request the lead time here
12.7 mm
  • of 10
Screw & Lock Support M4 UL94 V-0 35.7 mm PA

10016725

Price Range
R 6,1488 - R 5,376

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M3 UL94 V-2 3.2 mm PA

10016800

Price Range
R 5,4083 - R 4,7666

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support M4 9.5 mm PA Natural

10011256

Price Range
R 4,9194 - R 4,3082

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 x 0.7 UL94 V-2 22.2 mm Nylon 6/6

10016671

Price Range
R 5,3468 - R 4,6748

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    22.2 mm
Screw & Lock Support M4 x 0.7 UL94 V-2 9.5 mm Nylon 6/6

10016756

Price Range
R 5,3468 - R 4,6748

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    9.5 mm
Screw & Lock Support 6.4 mm Nylon 6/6

10109137

Price Range
R 4,9194 - R 4,3082

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M3 UL94 V-0 4.8 mm PA

10016831

Price Range
R 6,1488 - R 5,376

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-0 9.5 mm PA

10016763

Price Range
R 6,1488 - R 5,376

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M3 UL94 V-2 6.4 mm PA

10016848

Price Range
R 5,4083 - R 4,7666

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support M4 12.7 mm PA Natural

10010297

Price Range
R 2,0144 - R 1,2109

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.9 mm
Screw & Lock Support 8.0 mm PA

10175286

Price Range
R 11,5793 - R 3,214

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M2.5
  • Hole Diameter A
    3.0 mm
Screw & Lock Support M4 x 0.7 UL94 V-2 25.4 mm Nylon 6/6

10016695

Price Range
R 5,3468 - R 4,6748

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    25.4 mm
Screw & Lock Support M4 UL94 V-0 22.2 mm PA

10016688

Price Range
R 6,1488 - R 5,376

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 UL94 V-2 9.5 mm PA

10016992

Price Range
R 5,0722 - R 4,461

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 22.2 mm PA

10110928

Price Range
R 6,1488 - R 5,376

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 6.4 mm PA

10119846

Price Range
R 5,8463 - R 3,206

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 19.1 mm PA

10119921

Price Range
R 6,8473 - R 3,7573

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Threaded Screw Support 25.4 mm Female Thread Fix

10108246

Price Range
R 5,286 - R 4,6443

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Female Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M3 UL94 V-0 3.2 mm Nylon

10016817

Price Range
R 6,1488 - R 5,376

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M3 UL94 V-2 12.7 mm PA

10016893

Price Range
R 5,4083 - R 4,7666

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm