Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| R 4,461 - R 5,0722 | Request the lead time here |
|
|
0.252 in
6.4 mm
|
||
| R 4,3082 - R 4,9194 | Request the lead time here |
|
|
0.252 in
6.4 mm
|
||
| R 5,376 - R 6,1488 | Request the lead time here |
|
M4
|
0.626 in
15.9 mm
|
||
| R 4,461 - R 5,0722 | Request the lead time here |
|
|
0.437 in
11.1 mm
|
||
| R 4,9543 - R 5,6573 | Request the lead time here |
|
|
0.252 in
6.4 mm
|
||
| R 3,1625 - R 5,8028 | Request the lead time here |
|
M4
|
0.236 in
6.0 mm
|
||
| R 3,6848 - R 6,7313 | Request the lead time here |
|
M4
|
0.689 in
17.5 mm
|
||
| R 4,6748 - R 5,3468 | Request the lead time here |
|
|
0.752 in
19.1 mm
|
||
| R 4,6748 - R 5,3468 | Request the lead time here |
|
|
0.252 in
6.4 mm
|
||
| R 4,3082 - R 4,9194 | Request the lead time here |
|
|
0.874 in
22.2 mm
|
||
| R 4,3082 - R 4,9194 | Request the lead time here |
|
M4
|
1.126 in
28.6 mm
|
||
| R 5,376 - R 6,1488 | Request the lead time here |
|
M4
|
0.563 in
14.3 mm
|
||
| 10010181 | R 1,3937 - R 2,322 | Request the lead time here |
|
M3
|
0.874 in
22.2 mm
|
|
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M4
|
0.563 in
14.3 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M3
|
0.311 in
7.9 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M4
|
0.626 in
15.9 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M3
|
0.189 in
4.8 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M4
|
0.126 in
3.2 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M4
|
0.252 in
6.4 mm
|
||
| R 4,0638 - R 4,6443 | Request the lead time here |
|
M3
|
0.126 in
3.2 mm