Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
R 4,722 - R 17,0383 Request the lead time here
M4
12.0 mm
R 1,3617 - R 2,2605 Request the lead time here
M3
19.1 mm
R 5,376 - R 6,1488 Request the lead time here
M4 x 0.7
6.4 mm
R 1,7365 - R 2,3527 Request the lead time here
M4
6.0 mm
R 4,9543 - R 5,6573 Request the lead time here
M4
25.4 mm
R 4,3082 - R 4,9194 Request the lead time here
12.7 mm
R 4,9543 - R 5,6573 Request the lead time here
M4
9.5 mm
R 4,4305 - R 5,0416 Request the lead time here
12.7 mm
R 2,4676 - R 2,9524 Request the lead time here
15.0 mm
R 4,8134 - R 17,3459 Request the lead time here
12.0 mm
R 1,1454 - R 1,8914 Request the lead time here
M3
4.8 mm
R 3,1074 - R 6,1356 Request the lead time here
M4
20.0 mm
R 4,9543 - R 5,6573 Request the lead time here
M4
15.9 mm
R 4,9543 - R 5,6573 Request the lead time here
M4
19.1 mm
R 3,119 - R 5,7013 Request the lead time here
M4
4.8 mm
R 3,6412 - R 6,6297 Request the lead time here
M4
15.9 mm
R 5,376 - R 6,1488 Request the lead time here
M4
4.8 mm
R 4,461 - R 5,0722 Request the lead time here
15.9 mm
R 4,6748 - R 5,3468 Request the lead time here
12.7 mm
R 5,376 - R 6,1488 Request the lead time here
M3
6.4 mm
  • of 10
Screw & Lock Support 12.0 mm PA

10175385

Price Range
R 17,0383 - R 4,722

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.8 mm
Screw & Lock Support M3 19.1 mm PA Natural

10010174

Price Range
R 2,2605 - R 1,3617

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm
Screw & Lock Support M4 UL94 V-0 6.4 mm PA

10016749

Price Range
R 6,1488 - R 5,376

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 6.0 mm PA

10175439

Price Range
R 2,3527 - R 1,7365

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.8 mm
Screw & Lock Support M4 25.4 mm PA Natural

10013823

Price Range
R 5,6573 - R 4,9543

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw & Lock Support M4 12.7 mm PA Natural

10011270

Price Range
R 4,9194 - R 4,3082

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 9.5 mm PA Natural

10011263

Price Range
R 5,6573 - R 4,9543

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw Support #8-32 12.7 mm UL94 V-2 Nylon 6/6

10024232

Price Range
R 5,0416 - R 4,4305

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    12.7 mm
Screw & Lock Support 15.0 mm PA

10175316

Price Range
R 2,9524 - R 2,4676

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.0 mm
  • Spacer Length
    15.0 mm
Screw & Lock Support 12.0 mm PA

10175309

Price Range
R 17,3459 - R 4,8134

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.0 mm
  • Spacer Length
    12.0 mm
Screw & Lock Support M3 4.8 mm PA Natural

10010211

Price Range
R 1,8914 - R 1,1454

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm
Screw & Lock Support 20.0 mm PA

10175408

Price Range
R 6,1356 - R 3,1074

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.8 mm
Screw & Lock Support M4 15.9 mm PA Natural

10013779

Price Range
R 5,6573 - R 4,9543

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw & Lock Support M4 19.1 mm PA Natural

10013793

Price Range
R 5,6573 - R 4,9543

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw & Lock Support 4.8 mm PA

10119822

Price Range
R 5,7013 - R 3,119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 15.9 mm PA

10119907

Price Range
R 6,6297 - R 3,6412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 UL94 V-0 4.8 mm PA

10016961

Price Range
R 6,1488 - R 5,376

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 15.9 mm PA

10016923

Price Range
R 5,0722 - R 4,461

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support M4 x 0.7 UL94 V-2 12.7 mm Nylon 6/6

10016770

Price Range
R 5,3468 - R 4,6748

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    12.7 mm
Screw & Lock Support M3 UL94 V-0 6.4 mm PA

10016855

Price Range
R 6,1488 - R 5,376

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm