Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
R 5,376 - R 6,1488 Request the lead time here
M4 x 0.7
6.4 mm
R 4,7666 - R 5,4083 Request the lead time here
4.8 mm
R 5,376 - R 6,1488 Request the lead time here
M3
12.7 mm
R 5,376 - R 6,1488 Request the lead time here
M4 x 0.7
15.9 mm
R 5,376 - R 6,1488 Request the lead time here
M4 x 0.7
35.7 mm
R 4,9543 - R 5,6573 Request the lead time here
M4
15.9 mm
R 4,3082 - R 4,9194 Request the lead time here
9.5 mm
R 3,1074 - R 6,1356 Request the lead time here
M4
20.0 mm
R 3,214 - R 11,5793 Request the lead time here
M2.5
8.0 mm
R 1,7365 - R 2,3527 Request the lead time here
8.0 mm
R 1,7365 - R 2,3527 Request the lead time here
M4
8.0 mm
R 4,3082 - R 4,9194 Request the lead time here
6.4 mm
R 5,376 - R 6,1488 Request the lead time here
M4
9.5 mm
R 4,461 - R 5,0722 Request the lead time here
12.7 mm
R 4,3082 - R 4,9194 Request the lead time here
9.5 mm
R 4,7666 - R 5,4083 500 In stock - Delivery conditions may apply, visit our FAQs
3.2 mm
R 4,7666 - R 5,4083 Request the lead time here
9.5 mm
R 4,9543 - R 5,6573 Request the lead time here
M4
19.1 mm
R 5,376 - R 6,1488 Request the lead time here
M4 x 0.7
19.1 mm
R 1,9954 - R 3,3061 Request the lead time here
23.4 mm
  • of 10
Screw & Lock Support M4 UL94 V-0 6.4 mm PA

10016749

Price Range
R 6,1488 - R 5,376

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M3 UL94 V-2 4.8 mm PA

10016824

Price Range
R 5,4083 - R 4,7666

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support M3 UL94 V-0 12.7 mm PA

10016909

Price Range
R 6,1488 - R 5,376

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-0 15.9 mm PA

10016640

Price Range
R 6,1488 - R 5,376

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 UL94 V-0 35.7 mm PA

10016725

Price Range
R 6,1488 - R 5,376

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 15.9 mm PA Natural

10013779

Price Range
R 5,6573 - R 4,9543

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw & Lock Support M4 9.5 mm PA Natural

10011256

Price Range
R 4,9194 - R 4,3082

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 20.0 mm PA

10175408

Price Range
R 6,1356 - R 3,1074

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.8 mm
Screw & Lock Support 8.0 mm PA

10175286

Price Range
R 11,5793 - R 3,214

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M2.5
  • Hole Diameter A
    3.0 mm
Screw & Lock Support 8.0 mm PA

10175361

Price Range
R 2,3527 - R 1,7365

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    3.0 mm
  • Spacer Length
    8.0 mm
Screw & Lock Support 8.0 mm PA

10175446

Price Range
R 2,3527 - R 1,7365

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    3.8 mm
Screw & Lock Support M4 6.4 mm PA Natural

10011232

Price Range
R 4,9194 - R 4,3082

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 UL94 V-0 9.5 mm PA

10017005

Price Range
R 6,1488 - R 5,376

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support M4 UL94 V-2 12.7 mm PA

10017029

Price Range
R 5,0722 - R 4,461

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support 9.5 mm Nylon 6/6

10109151

Price Range
R 4,9194 - R 4,3082

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M3 UL94 V-2 3.2 mm PA

10016800

Price Range
R 5,4083 - R 4,7666

Stock Levels
500 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support M3 UL94 V-2 9.5 mm PA

10016879

Price Range
R 5,4083 - R 4,7666

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support M4 19.1 mm PA Natural

10013793

Price Range
R 5,6573 - R 4,9543

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Screw & Lock Support M4 UL94 V-0 19.1 mm PA

10016664

Price Range
R 6,1488 - R 5,376

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4 x 0.7
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 23.4 mm PA Natural

10013861

Price Range
R 3,3061 - R 1,9954

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.8 mm