Menu Search

Hexagonal Threaded Supports

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
193 results
Product SKUs information
Essentra Part Number Price range Availability Panel Thickness Compatible Thread Sizes (All) Spacer Length View
R 4,3082 - R 4,9194 Request the lead time here
19.1 mm
R 1,1881 - R 1,9683 Request the lead time here
M3
9.5 mm
R 2,4676 - R 2,9524 Request the lead time here
M2.5
12.0 mm
R 4,461 - R 5,0722 Request the lead time here
M4
7.9 mm
R 4,4305 - R 5,0416 Request the lead time here
12.7 mm
R 4,6748 - R 5,3468 Request the lead time here
22.2 mm
R 4,6748 - R 5,3468 Request the lead time here
25.4 mm
R 4,6748 - R 5,3468 Request the lead time here
6.4 mm
R 4,6748 - R 5,3468 Request the lead time here
12.7 mm
R 4,6748 - R 5,3468 Request the lead time here
9.5 mm
R 4,3082 - R 4,9194 Request the lead time here
6.4 mm
R 4,7666 - R 5,4083 Request the lead time here
11.1 mm
R 4,461 - R 5,0722 Request the lead time here
4.8 mm
R 4,6748 - R 5,3468 Request the lead time here
19.1 mm
R 3,4385 - R 3,9316 Request the lead time here
M4
15.9 mm
R 2,4244 - R 2,7722 Request the lead time here
12.7 mm
R 5,376 - R 6,1488 Request the lead time here
M4
4.8 mm
R 4,4305 - R 5,0416 Request the lead time here
6.4 mm
R 3,119 - R 5,7013 Request the lead time here
M4
4.8 mm
R 4,3082 - R 4,9194 Request the lead time here
22.2 mm
  • of 10
Screw & Lock Support M4 19.1 mm PA Natural

10013786

Price Range
R 4,9194 - R 4,3082

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M3 9.5 mm PA Natural

10010235

Price Range
R 1,9683 - R 1,1881

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M3
  • Hole Diameter A
    3.9 mm
Screw & Lock Support 12.0 mm PA

10175224

Price Range
R 2,9524 - R 2,4676

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M2.5
  • Hole Diameter A
    3.0 mm
Screw & Lock Support M4 UL94 V-2 7.9 mm PA

10016985

Price Range
R 5,0722 - R 4,461

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw Support #8-32 12.7 mm UL94 V-2 Nylon 6/6

10024232

Price Range
R 5,0416 - R 4,4305

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    12.7 mm
Screw & Lock Support M4 x 0.7 UL94 V-2 22.2 mm Nylon 6/6

10016671

Price Range
R 5,3468 - R 4,6748

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    22.2 mm
Screw & Lock Support M4 x 0.7 UL94 V-2 25.4 mm Nylon 6/6

10016695

Price Range
R 5,3468 - R 4,6748

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    25.4 mm
Screw & Lock Support M4 x 0.7 UL94 V-2 6.4 mm Nylon 6/6

10016732

Price Range
R 5,3468 - R 4,6748

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    6.4 mm
Screw & Lock Support M4 x 0.7 UL94 V-2 12.7 mm Nylon 6/6

10016770

Price Range
R 5,3468 - R 4,6748

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    12.7 mm
Screw & Lock Support M4 x 0.7 UL94 V-2 9.5 mm Nylon 6/6

10016756

Price Range
R 5,3468 - R 4,6748

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    9.5 mm
Screw & Lock Support 6.4 mm Nylon 6/6

10109137

Price Range
R 4,9194 - R 4,3082

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M3 UL94 V-2 11.1 mm PA

10016886

Price Range
R 5,4083 - R 4,7666

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support M4 UL94 V-2 4.8 mm PA

10016954

Price Range
R 5,0722 - R 4,461

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    4.4 mm
  • Hole Diameter A
    3.2 mm
Screw & Lock Support M4 x 0.7 UL94 V-2 19.1 mm Nylon 6/6

10016657

Price Range
R 5,3468 - R 4,6748

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    19.1 mm
Threaded Screw Support 15.9 mm M4 Female Thread Fix

10108154

Price Range
R 3,9316 - R 3,4385

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Female Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    7.1 mm
Threaded Screw Support 12.7 mm M4 Female Thread Fix

10108239

Price Range
R 2,7722 - R 2,4244

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Fix
  • Hole B Fix Type
    Female Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Screw & Lock Support M4 UL94 V-0 4.8 mm PA

10016961

Price Range
R 6,1488 - R 5,376

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Body Diameter
    4.4 mm
Screw & Lock Support #8-32 6.4 mm UL94 V-2 Nylon 6/6

10024218

Price Range
R 5,0416 - R 4,4305

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Hole Diameter A
    4.0 mm
  • Spacer Length
    6.4 mm
Screw & Lock Support 4.8 mm PA

10119822

Price Range
R 5,7013 - R 3,119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock Fix
  • Hole B Fix Type
    Male Thread Fix
  • Compatible Thread Sizes (All)
    M4
  • Hole Diameter A
    4.0 mm
Screw & Lock Support 22.2 mm Nylon 6/6

10109113

Price Range
R 4,9194 - R 4,3082

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Snap Lock
  • Hole B Fix Type
    Male Thread Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm