Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Panel Thickness | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| R 5,376 - R 6,1488 | Request the lead time here |
|
M3
|
0.189 in
4.8 mm
|
||
| R 4,7666 - R 5,4083 | Request the lead time here |
|
|
0.563 in
14.3 mm
|
||
| R 4,9543 - R 5,6573 | Request the lead time here |
|
|
0.626 in
15.9 mm
|
||
| R 4,4305 - R 5,0416 | Request the lead time here |
|
|
0.874 in
22.2 mm
|
||
| R 4,3082 - R 4,9194 | Request the lead time here |
|
|
0.874 in
22.2 mm
|
||
| R 5,376 - R 6,1488 | Request the lead time here |
|
M3
|
0.126 in
3.2 mm
|
||
| R 5,376 - R 6,1488 | Request the lead time here |
|
M4
|
0.626 in
15.9 mm
|
||
| R 5,376 - R 6,1488 | Request the lead time here |
|
M3
|
0.252 in
6.4 mm
|
||
| R 3,6848 - R 6,7313 | Request the lead time here |
|
M4
|
0.689 in
17.5 mm
|
||
| R 6,0625 - R 6,7968 | Request the lead time here |
|
#6
|
1.378 in
35.0 mm
|
||
| R 2,4244 - R 2,7722 | Request the lead time here |
|
|
0.626 in
15.9 mm
|
||
| R 3,4385 - R 3,9316 | Request the lead time here |
|
M4
|
0.374 in
9.5 mm
|
||
| R 4,3082 - R 4,9194 | Request the lead time here |
|
|
1 in
25.4 mm
|
||
| R 4,3082 - R 4,9194 | Request the lead time here |
|
|
0.5 in
12.7 mm
|
||
| R 4,3082 - R 4,9194 | Request the lead time here |
|
|
0.626 in
15.9 mm
|
||
| R 3,8443 - R 7,0214 | Request the lead time here |
|
M4
|
0.811 in
20.6 mm
|
||
| R 3,5252 - R 6,4556 | Request the lead time here |
|
M4
|
0.563 in
14.3 mm
|
||
| R 5,9895 - R 6,2792 | Request the lead time here |
|
M4
|
0.5 in
12.7 mm
|
||
| R 4,9543 - R 5,6573 | Request the lead time here |
|
M4
|
0.874 in
22.2 mm
|
||
| R 2,5387 - R 4,9904 | Request the lead time here |
|
|
0.378 in
9.6 mm