These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
Series Code :SR2791
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| R 1,2859 - R 2,1858 | Request the lead time here | 
0.189 in
 
4.8 mm
 | 
#4
 | 
0.626 in
 
15.9 mm
 | ||
| R 7,3932 - R 7,3932 | Request the lead time here | 
0.189 in
 
4.8 mm
 | 
#4
 | 
3 in
 
76.2 mm
 | ||
| R 7,2365 - R 23,2851 | Request the lead time here | 
0.374 in
 
9.5 mm
 |  | 
1.752 in
 
44.5 mm
 | ||
| R 7,2968 - R 23,5021 | Request the lead time here | 
0.374 in
 
9.5 mm
 |  | 
2 in
 
50.8 mm
 | ||
| R 2,4147 - R 2,5861 | Request the lead time here | 
0.252 in
 
6.4 mm
 | 
#6
 | 
0.374 in
 
9.5 mm
 | ||
| R 6,6636 - R 21,4092 | Request the lead time here | 
0.374 in
 
9.5 mm
 | 
#8
 | 
1.252 in
 
31.8 mm
 | ||
| R 3,6785 - R 5,5034 | Request the lead time here | 
0.374 in
 
9.5 mm
 |  | 
1 in
 
25.4 mm
 | ||
| R 3,2413 - R 11,9526 | Request the lead time here | 
0.252 in
 
6.4 mm
 | 
#6
 | 
2 in
 
50.8 mm
 | ||
| R 1,6583 - R 2,7905 | Request the lead time here | 
0.252 in
 
6.4 mm
 |  | 
0.5 in
 
12.7 mm
 | ||
| R 1,2498 - R 2,1393 | 800 In stock - Delivery conditions may apply, visit our FAQs | 
0.189 in
 
4.8 mm
 |  | 
0.5 in
 
12.7 mm
 | ||
| R 1,2121 - R 2,0463 | Request the lead time here | 
0.189 in
 
4.8 mm
 |  | 
0.374 in
 
9.5 mm
 | ||
| R 3,0001 - R 11,0999 | Request the lead time here | 
0.252 in
 
6.4 mm
 |  | 
1.752 in
 
44.5 mm
 | ||
| R 6,0439 - R 6,4506 | Request the lead time here | 
0.189 in
 
4.8 mm
 | 
#4
 | 
1.252 in
 
31.8 mm
 | ||
| R 7,1912 - R 23,068 | Request the lead time here | 
0.374 in
 
9.5 mm
 | 
#8
 | 
1.5 in
 
38.1 mm
 | ||
| R 1,8242 - R 7,6428 | 400 In stock - Delivery conditions may apply, visit our FAQs | 
0.252 in
 
6.4 mm
 |  | 
1.252 in
 
31.8 mm
 | ||
| R 2,397 - R 8,8055 | Request the lead time here | 
0.189 in
 
4.8 mm
 | 
#4
 | 
1.752 in
 
44.5 mm
 | ||
| R 1,7789 - R 2,992 | Request the lead time here | 
0.252 in
 
6.4 mm
 |  | 
1 in
 
25.4 mm
 | ||
| R 3,6031 - R 5,3949 | Request the lead time here | 
0.374 in
 
9.5 mm
 | 
#8
 | 
0.874 in
 
22.2 mm
 | ||
| R 2,3099 - R 2,3099 | Request the lead time here | 
0.189 in
 
4.8 mm
 |  | 
0.752 in
 
19.1 mm
 | ||
| R 1,7186 - R 2,93 | Request the lead time here | 
0.252 in
 
6.4 mm
 |  | 
0.752 in
 
19.1 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue