These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.
Series Code :SR2791
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Distance Across Flats | Compatible Thread Sizes (All) | Spacer Length | View | |
|---|---|---|---|---|---|---|
| R 0,8854 - R 1,0932 | Request the lead time here |
0.189 in
4.8 mm
|
#4
|
0.252 in
6.4 mm
|
||
| R 1,1671 - R 1,4408 | Request the lead time here |
0.236 in
6.0 mm
|
M4
|
0.591 in
15.0 mm
|
||
| R 1,1164 - R 1,3784 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
0.626 in
15.9 mm
|
||
| R 1,3544 - R 1,6721 | Request the lead time here |
0.315 in
8.0 mm
|
1/4
|
0.22 in
5.6 mm
|
||
| R 1,4302 - R 1,7657 | Request the lead time here |
0.374 in
9.5 mm
|
1/4
|
0.5 in
12.7 mm
|
||
| R 1,8386 - R 2,27 | Request the lead time here |
0.374 in
9.5 mm
|
#6
|
0.752 in
19.1 mm
|
||
| R 1,7641 - R 2,1781 | Request the lead time here |
0.315 in
8.0 mm
|
#6
|
0.874 in
22.2 mm
|
||
| R 0,8298 - R 1,0244 | Request the lead time here |
0.189 in
4.8 mm
|
#2
|
0.689 in
17.5 mm
|
||
| R 8,5324 - R 10,5338 | Request the lead time here |
0.5 in
12.7 mm
|
#6
|
1.626 in
41.3 mm
|
||
| R 1,4761 - R 1,7861 | Request the lead time here |
0.189 in
4.8 mm
|
#2
|
0.563 in
14.3 mm
|
||
| R 0,3722 - R 0,4503 | Request the lead time here |
0.315 in
8.0 mm
|
#6
|
0.252 in
6.4 mm
|
||
| R 1,0777 - R 1,3305 | Request the lead time here |
0.252 in
6.4 mm
|
#8
|
0.5 in
12.7 mm
|
||
| R 1,1317 - R 1,3972 | Request the lead time here |
0.189 in
4.8 mm
|
#2
|
0.374 in
9.5 mm
|
||
| R 0,9243 - R 1,141 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
0.374 in
9.5 mm
|
||
| R 0,9243 - R 1,141 | Request the lead time here |
0.252 in
6.4 mm
|
#6
|
0.374 in
9.5 mm
|
||
| R 0,8095 - R 0,9994 | Request the lead time here |
0.236 in
6.0 mm
|
M3
|
0.787 in
20.0 mm
|
||
| R 1,0777 - R 1,3305 | Request the lead time here |
0.252 in
6.4 mm
|
#4
|
0.5 in
12.7 mm
|
||
| R 0,8467 - R 1,0452 | Request the lead time here |
0.252 in
6.4 mm
|
#8
|
0.252 in
6.4 mm
|
||
| R 1,2246 - R 1,5118 | Request the lead time here |
0.252 in
6.4 mm
|
#8
|
0.673 in
17.1 mm
|
||
| R 0,9665 - R 1,1932 | Request the lead time here |
0.236 in
6.0 mm
|
M4
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue