Menu Search

High Temperature Castors

In stock

High Temperature Castors are ideal for equipment like bakery oven wheels, as well as in applications where high heats are expected - such as; industrial oven equipment and autoclaves. Plus other applications in need of high temperature resistance. Our range features Bolt Hole, Fixed Plate and Swivel Plate castors. These come in a choice of material and colour options, including Thermoplastic, Stainless Steel and Rubber. Different load capacity and sizes are available.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Essentra Part Number Price range Availability Wheel Diameter Caster Type Wheel Material Load Capacity View
R 759,678 - R 1 365,0519 Request the lead time here
80.0 mm
Bolt Hole Castor
Phenolic
100.0 kg
R 2 363,7717 - R 2 521,1788 Request the lead time here
100.0 mm
Bolt Hole Castor
Phenolic
120.0 kg
R 1 281,1838 - R 2 302,6804 Request the lead time here
80.0 mm
Bolt Hole Castor
Phenolic
100.0 kg
R 881,1045 - R 1 583,5503 Request the lead time here
100.0 mm
Bolt Hole Castor
Phenolic
120.0 kg
R 1 526,8679 - R 1 628,6015 Request the lead time here
100.0 mm
Swivel Plate Castor
Plastic
150.0 kg
R 1 356,3542 - R 1 446,1441 Request the lead time here
80.0 mm
Fixed Plate
Phenolic
100.0 kg
R 535,5318 - R 962,4066 Request the lead time here
80.0 mm
Fixed Plate Castor
Phenolic
100.0 kg
R 436,0465 - R 1 330,7004 Request the lead time here
100.0 mm
Swivel Plate Castor
Thermoplastic
R 532,7253 - R 1 625,7858 Request the lead time here
35.0 mm
Fixed Plate Castor
PA
15.0 kg
R 576,9359 - R 1 760,9395 Request the lead time here
80.0 mm
Fixed Plate Castor
Rubber
100.0 N
R 1 332,5596 - R 2 395,5985 Request the lead time here
80.0 mm
Swivel Plate Castor With Brake
Phenolic
100.0 kg
R 158,8078 - R 285,5121 Request the lead time here
80.0 mm
Swivel Plate Castor With Brake
Plastic
R 358,928 - R 1 095,3077 Request the lead time here
80.0 mm
Swivel Plate Castor
Thermoplastic
R 357,8669 - R 1 092,492 Request the lead time here
100.0 mm
Fixed Plate Castor
Thermoplastic
152.9 kg
R 624,2415 - R 1 121,7753 Request the lead time here
100.0 mm
Fixed Plate Castor
Phenolic
150.0 kg
R 938,6946 - R 1 687,7312 Request the lead time here
80.0 mm
Bolt Hole Castor
Phenolic
100.0 kg
R 1 762,9677 - R 1 880,3252 Request the lead time here
100.0 mm
Bolt Hole Castor
Phenolic
120.0 kg
R 744,1024 - R 2 222,7145 Request the lead time here
80.0 mm
Swivel Plate Castor
Phenolic
R 76,2809 - R 137,4062 Request the lead time here
60.0 mm
Swivel Plate Castor
Plastic
40.0 kg
R 632,0214 - R 1 136,417 Request the lead time here
80.0 mm
Swivel Plate Castor
Phenolic
100.0 kg
  • of 2
Caster 80.0 mm 100.0 kg Bolt Hole Black

10277430

Price Range
R 1 365,0519 - R 759,678

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Caster 100.0 mm 120.0 kg Bolt Hole Black

10277546

Price Range
R 2 521,1788 - R 2 363,7717

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    120.0 kg
  • Wheel Material
    Phenolic
Caster 80.0 mm 100.0 kg Bolt Hole Black

10277539

Price Range
R 2 302,6804 - R 1 281,1838

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Caster 100.0 mm 120.0 kg Bolt Hole Black

10277447

Price Range
R 1 583,5503 - R 881,1045

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    120.0 kg
  • Wheel Material
    Phenolic
Fixed Plate Castor 100.0 mm 35.0 mm Black

10277560

Price Range
R 1 628,6015 - R 1 526,8679

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    150.0 kg
  • Wheel Material
    Plastic
Fixed Plate Castor 80.0 mm 35.0 mm Black

10277553

Price Range
R 1 446,1441 - R 1 356,3542

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Fixed Plate Castor 80.0 mm 35.0 mm Black

10277454

Price Range
R 962,4066 - R 535,5318

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Caster 100.0 mm 152.9 kg Screw Mount 100.0 mm Black

10209004

Price Range
R 1 330,7004 - R 436,0465

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    50.0 mm
  • Overall Height
    127.0 mm
  • Wheel Material
    Thermoplastic
  • Caster Housing Material
    Stainless Steel
Fixed Plate Castor 35.0 mm Black

10209059

Price Range
R 1 625,7858 - R 532,7253

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    15.0 kg
  • Wheel Material
    PA
  • Caster Housing Material
    Stainless Steel
Caster 80.0 mm 100.0 N Screw Mount White

10209028

Price Range
R 1 760,9395 - R 576,9359

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 N
  • Wheel Material
    Rubber
Caster 80.0 mm 100.0 kg 35.0 mm Screw Mount Black

10277492

Price Range
R 2 395,5985 - R 1 332,5596

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Caster 80.0 mm 50.0 kg Screw Mount 47.0 mm Black

10277638

Price Range
R 285,5121 - R 158,8078

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    20.0 mm
  • Overall Height
    99.0 mm
  • Wheel Material
    Plastic
  • Caster Housing Material
    Zinc Plated Steel
Caster 80.0 mm 101.8 kg Screw Mount 100.0 mm Black

10208984

Price Range
R 1 095,3077 - R 358,928

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    45.0 mm
  • Overall Height
    108.0 mm
  • Wheel Material
    Thermoplastic
  • Caster Housing Material
    Stainless Steel
Fixed Plate Castor 100.0 mm 50.0 mm Black

10209011

Price Range
R 1 092,492 - R 357,8669

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    50.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    152.9 kg
  • Wheel Material
    Thermoplastic
Fixed Plate Castor 100.0 mm 35.0 mm Black

10277461

Price Range
R 1 121,7753 - R 624,2415

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    150.0 kg
  • Wheel Material
    Phenolic
Caster 80.0 mm 100.0 kg Bolt Hole Black

10277515

Price Range
R 1 687,7312 - R 938,6946

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic
Caster 100.0 mm 120.0 kg Bolt Hole Black

10277522

Price Range
R 1 880,3252 - R 1 762,9677

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    100.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    127.0 mm
  • Load Capacity
    120.0 kg
  • Wheel Material
    Phenolic
Caster 80.0 mm 100.0 kg Screw Mount 100.0 mm Black

10277393

Price Range
R 2 222,7145 - R 744,1024

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Wheel Material
    Phenolic
  • Caster Housing Material
    Steel
Caster 60.0 mm 40.0 kg Screw Mount Black

10277591

Price Range
R 137,4062 - R 76,2809

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    60.0 mm
  • Wheel Width
    21.5 mm
  • Overall Height
    79.0 mm
  • Load Capacity
    40.0 kg
  • Wheel Material
    Plastic
Caster 80.0 mm 100.0 kg Screw Mount Black

10277379

Price Range
R 1 136,417 - R 632,0214

Stock Levels
Request the lead time here
Attributes
  • Wheel Diameter
    80.0 mm
  • Wheel Width
    35.0 mm
  • Overall Height
    108.0 mm
  • Load Capacity
    100.0 kg
  • Wheel Material
    Phenolic