These Hook and Loop - Cable Ties are ideal for cable organisation since they must be securely held together, released, and resealed regularly. The hook and loop strap adjusts quickly and easily, ensuring a precise fit around bundles of cables without the risk of over-tightening or damaging the cables themselves, making it excellent for fragile cables.
The hook and loop strap wraps easily over the cables, and the firm grip offers a secure hold without the need for additional fasteners or adhesives. Commonly used in applications for industrial, automotive and commercial.
Series Code :SR2001
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hook Material | Colour | Overall Length | Overall Width | With Buckle? | With Screw Hole? | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10214831 | Request the lead time here |
PE;PP
|
Black
|
11.811 in
300.0 mm
|
0.945 in
24.0 mm
|
Yes
|
No
|
||
| Request the lead time here |
PE;PP
|
Black
|
11.811 in
300.0 mm
|
1.102 in
28.0 mm
|
Yes
|
No
|
|||
| R 16,5358 - R 18,373 | Request the lead time here |
LDPE
|
Red
|
9.016 in
229.0 mm
|
0.5 in
12.7 mm
|
No
|
Yes
|
||
| R 17,4217 - R 19,3575 | Request the lead time here |
LDPE
|
Red
|
6 in
152.4 mm
|
0.5 in
12.7 mm
|
No
|
No
|
||
| R 14,246 - R 15,8273 | Request the lead time here |
Nylon
|
Black
|
5.315 in
135.0 mm
|
0.472 in
12.0 mm
|
No
|
No
|
||
| R 27,2811 - R 30,3124 | Request the lead time here |
LDPE
|
Orange
|
15 in
381.0 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| R 12,6502 - R 14,0864 | Request the lead time here |
Nylon
|
Black
|
4.921 in
125.0 mm
|
0.472 in
12.0 mm
|
No
|
No
|
||
| R 27,2811 - R 30,3124 | Request the lead time here |
LDPE
|
Green
|
15 in
381.0 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| R 12,0523 - R 13,3915 | Request the lead time here |
LDPE
|
Black
|
6 in
152.4 mm
|
0.752 in
19.1 mm
|
No
|
|
||
| R 24,858 - R 27,62 | Request the lead time here |
LDPE
|
Green
|
12.008 in
305.0 mm
|
0.5 in
12.7 mm
|
No
|
Yes
|
||
| R 15,8946 - R 17,6608 | Request the lead time here |
LDPE
|
Blue
|
11 in
279.4 mm
|
0.5 in
12.7 mm
|
No
|
No
|
||
| R 52,9598 - R 58,8444 | Request the lead time here |
LDPE
|
Yellow
|
24 in
609.6 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| R 25,5197 - R 28,3553 | Request the lead time here |
LDPE
|
Yellow
|
9.016 in
229.0 mm
|
1.5 in
38.1 mm
|
No
|
Yes
|
||
| 10166499 | R 24,858 - R 27,62 | Request the lead time here |
LDPE
|
Blue
|
12.008 in
305.0 mm
|
0.5 in
12.7 mm
|
No
|
Yes
|
|
| R 50,4282 - R 56,592 | Request the lead time here |
PE;PP
|
Black
|
11.811 in
300.0 mm
|
0.984 in
25.0 mm
|
Yes
|
No
|
||
| R 15,3546 - R 17,0607 | Request the lead time here |
LDPE
|
Black
|
11 in
279.4 mm
|
1 in
25.4 mm
|
No
|
No
|
||
| R 26,8024 - R 29,7804 | Request the lead time here |
LDPE
|
Green
|
13 in
330.2 mm
|
1 in
25.4 mm
|
No
|
Yes
|
||
| R 13,6786 - R 15,1985 | Request the lead time here |
LDPE
|
Orange
|
6 in
152.4 mm
|
0.5 in
12.7 mm
|
No
|
No
|
||
| R 25,4045 - R 28,2271 | Request the lead time here |
LDPE
|
Blue
|
12.992 in
330.0 mm
|
0.5 in
12.7 mm
|
No
|
Yes
|
||
| R 12,0523 - R 13,3915 | Request the lead time here |
LDPE
|
Yellow
|
6 in
152.4 mm
|
0.752 in
19.1 mm
|
No
|
No
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue