Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Hook and Loop - Cable Ties are ideal for cable organisation since they must be securely held together, released, and resealed regularly. The hook and loop strap adjusts quickly and easily, ensuring a precise fit around bundles of cables without the risk of over-tightening or damaging the cables themselves, making it excellent for fragile cables.
The hook and loop strap wraps easily over the cables, and the firm grip offers a secure hold without the need for additional fasteners or adhesives. Commonly used in applications for industrial, automotive and commercial.
Series Code :SR2001
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hook Material | Colour | Overall Length | Overall Width | With Buckle? | With Screw Hole? | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 46,071 - R 51,1901 | Request the lead time here |
LDPE
|
Yellow
|
15 in
381.0 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| R 26,951 - R 29,9456 | Request the lead time here |
LDPE
|
White
|
15 in
381.0 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| R 23,2694 - R 25,8517 | Request the lead time here |
Nylon
|
Black
|
8.268 in
210.0 mm
|
0.63 in
16.0 mm
|
No
|
No
|
||
| R 34,498 - R 38,3423 | Request the lead time here |
Nylon
|
Black
|
12.205 in
310.0 mm
|
0.63 in
16.0 mm
|
No
|
No
|
||
| R 15,8946 - R 17,6608 | Request the lead time here |
LDPE
|
Green
|
11 in
279.4 mm
|
0.5 in
12.7 mm
|
No
|
No
|
||
| R 26,8671 - R 29,8524 | Request the lead time here |
LDPE
|
Black
|
12.992 in
330.0 mm
|
1.5 in
38.1 mm
|
No
|
Yes
|
||
| R 68,3983 - R 75,9981 | Request the lead time here |
LDPE
|
Black
|
18 in
457.2 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| R 52,9598 - R 58,8444 | Request the lead time here |
LDPE
|
Blue
|
24 in
609.6 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| R 28,6101 - R 31,789 | Request the lead time here |
LDPE
|
Green
|
9.016 in
229.0 mm
|
1.5 in
38.1 mm
|
No
|
Yes
|
||
| R 12,0523 - R 13,3915 | Request the lead time here |
LDPE
|
Orange
|
6 in
152.4 mm
|
0.752 in
19.1 mm
|
No
|
No
|
||
| R 22,9137 - R 25,4596 | Request the lead time here |
LDPE
|
Red
|
11 in
279.4 mm
|
0.5 in
12.7 mm
|
No
|
No
|
||
| R 24,857 - R 27,619 | Request the lead time here |
LDPE
|
White
|
12.008 in
305.0 mm
|
0.5 in
12.7 mm
|
No
|
Yes
|
||
| R 26,8024 - R 29,7804 | Request the lead time here |
LDPE
|
Yellow
|
12.992 in
330.0 mm
|
0.5 in
12.7 mm
|
No
|
Yes
|
||
| R 26,802 - R 29,78 | Request the lead time here |
LDPE
|
White
|
12.992 in
330.0 mm
|
0.5 in
12.7 mm
|
No
|
Yes
|
||
| R 17,4217 - R 19,3575 | Request the lead time here |
LDPE
|
Yellow
|
6 in
152.4 mm
|
0.5 in
12.7 mm
|
No
|
No
|
||
| R 18,164 - R 20,1822 | Request the lead time here |
LDPE
|
White
|
6 in
152.4 mm
|
0.752 in
19.1 mm
|
No
|
No
|
||
| R 15,8946 - R 17,6608 | Request the lead time here |
LDPE
|
Yellow
|
11 in
279.4 mm
|
0.5 in
12.7 mm
|
No
|
No
|
||
| R 68,7302 - R 76,3668 | Request the lead time here |
LDPE
|
Blue
|
18 in
457.2 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||
| R 25,4045 - R 28,2271 | Request the lead time here |
LDPE
|
Black
|
13 in
330.2 mm
|
1 in
25.4 mm
|
No
|
|
||
| R 13,6786 - R 15,1985 | Request the lead time here |
LDPE
|
Blue
|
6 in
152.4 mm
|
0.5 in
12.7 mm
|
No
|
No