Menu Search

Horizontal Card Guides

In stock

PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.

Series Code :SRRN

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Accepts Panel Thickness Distance Between Fixing Holes View
R 2,9832 - R 3,9827 Request the lead time here
63.5 mm
1.6 mm
50.8 mm
R 2,9493 - R 3,6413 Request the lead time here
152.4 mm
1.6 mm
139.7 mm
R 22,3871 - R 22,3871 Request the lead time here
114.3 mm
3.2 mm
88.9 mm
R 13,1878 - R 13,1878 Request the lead time here
127.0 mm
4.0 mm
114.3 mm
R 15,4042 - R 15,4042 Request the lead time here
152.4 mm
2.4 mm
127.0 mm
R 8,1193 - R 26,0594 Request the lead time here
63.5 mm
1.6 mm
55.9 mm
R 2 587,1874 - R 2 874,6527 Request the lead time here
1227.8 mm
1.6 mm
Request the lead time here
101.6 mm
76.2 mm
R 29,4326 - R 45,4143 Request the lead time here
88.9 mm
1.6 mm
63.5 mm
R 35,3991 - R 54,5857 Request the lead time here
190.5 mm
1.6 mm
165.1 mm
R 7,0208 - R 7,0208 Request the lead time here
139.7 mm
5.0 mm
127.0 mm
R 24,7921 - R 24,7921 Request the lead time here
152.4 mm
3.2 mm
127.0 mm
R 23,7968 - R 23,7968 Request the lead time here
203.2 mm
1.6 mm
177.8 mm
R 24,8267 - R 24,8267 Request the lead time here
203.2 mm
3.2 mm
177.8 mm
R 37,6579 - R 57,5427 Request the lead time here
101.6 mm
1.6 mm
76.2 mm
R 42,5996 - R 42,5996 Request the lead time here
164.1 mm
1.6 mm
152.4 mm
R 35,3222 - R 54,4908 Request the lead time here
88.9 mm
1.6 mm
63.5 mm
R 29,9093 - R 41,5718 Request the lead time here
203.2 mm
1.6 mm
177.8 mm
R 31,401 - R 48,4503 Request the lead time here
114.3 mm
1.6 mm
88.9 mm
R 4,1211 - R 8,2542 Request the lead time here
63.5 mm
2.0 mm
50.8 mm
  • of 5
Horizontal Card Guide Snap-In 1.6 mm 63.5 mm Nylon 6/6

10361153

Price Range
R 3,9827 - R 2,9832

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    50.8 mm
  • Overall Length
    63.5 mm
Horizontal Card Guide Snap-In 1.6 mm 152.4 mm Nylon 6/6

10462850

Price Range
R 3,6413 - R 2,9493

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    139.7 mm
  • Overall Length
    152.4 mm
Horizontal Card Guide Snap-In 3.2 mm 114.3 mm Nylon 6/6

10112519

Price Range
R 22,3871 - R 22,3871

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    3.2 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Overall Length
    114.3 mm
Horizontal Card Guide Snap-In 4.0 mm 127.0 mm Nylon 6/6

10112472

Price Range
R 13,1878 - R 13,1878

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    4.0 mm
  • Distance Between Fixing Holes
    114.3 mm
  • Overall Length
    127.0 mm
Horizontal Card Guide Snap-In 2.4 mm 152.4 mm Nylon 6/6

10112526

Price Range
R 15,4042 - R 15,4042

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    2.4 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Overall Length
    152.4 mm
Horizontal Card Guide Snap-In 1.6 mm 63.5 mm PC

10321904

Price Range
R 26,0594 - R 8,1193

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    55.9 mm
  • Overall Length
    63.5 mm
Horizontal Card Guide Snap-In 0.062 in 1227.8 mm PVC

10310830

Price Range
R 2 874,6527 - R 2 587,1874

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Overall Length
    1227.8 mm
  • Overall Width
    8.7 mm
Horizontal Card Guide Snap-In 101.6 mm Nylon 6/6 Black

10110881


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    101.6 mm
  • Overall Width
    7.5 mm
Horizontal Card Guide Snap-In 1.6 mm 88.9 mm Nylon 6/6

10319765

Price Range
R 45,4143 - R 29,4326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    63.5 mm
  • Overall Length
    88.9 mm
Horizontal Card Guide Snap-In 1.6 mm 190.5 mm Nylon 6/6

10319840

Price Range
R 54,5857 - R 35,3991

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    165.1 mm
  • Overall Length
    190.5 mm
Horizontal Card Guide Snap-In 5.0 mm 139.7 mm Nylon 6/6

10316757

Price Range
R 7,0208 - R 7,0208

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    5.0 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Overall Length
    139.7 mm
Horizontal Card Guide Snap-In 3.2 mm 152.4 mm Nylon 6/6

10316986

Price Range
R 24,7921 - R 24,7921

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    3.2 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Overall Length
    152.4 mm
Horizontal Card Guide Snap-In 1.6 mm 203.2 mm Nylon 6/6

10112533

Price Range
R 23,7968 - R 23,7968

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    177.8 mm
  • Overall Length
    203.2 mm
Horizontal Card Guide Snap-In 3.2 mm 203.2 mm Nylon 6/6

10317006

Price Range
R 24,8267 - R 24,8267

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    3.2 mm
  • Distance Between Fixing Holes
    177.8 mm
  • Overall Length
    203.2 mm
Horizontal Card Guide Snap-In 1.6 mm 101.6 mm Nylon 6/6

10319895

Price Range
R 57,5427 - R 37,6579

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    101.6 mm
Horizontal Card Guide Snap-In 1.6 mm 164.1 mm Nylon 6/6

10318669

Price Range
R 42,5996 - R 42,5996

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    152.4 mm
  • Overall Length
    164.1 mm
Horizontal Card Guide Snap-In 1.6 mm 88.9 mm Nylon 6/6

10319888

Price Range
R 54,4908 - R 35,3222

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    63.5 mm
  • Overall Length
    88.9 mm
Horizontal Card Guide Snap-In 1.6 mm 203.2 mm Nylon 6/6

10112564

Price Range
R 41,5718 - R 29,9093

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    177.8 mm
  • Overall Length
    203.2 mm
Horizontal Card Guide Snap-In 1.6 mm 114.3 mm Nylon 6/6

10319789

Price Range
R 48,4503 - R 31,401

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Overall Length
    114.3 mm
Horizontal Card Guide Snap-In 2.0 mm 63.5 mm Nylon 6/6

10316719

Price Range
R 8,2542 - R 4,1211

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    2.0 mm
  • Distance Between Fixing Holes
    50.8 mm
  • Overall Length
    63.5 mm