Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.
Series Code :SRRN
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Accepts Panel Thickness | Distance Between Fixing Holes | View | |
|---|---|---|---|---|---|---|
| R 24,8267 - R 24,8267 | Request the lead time here |
8 in
203.2 mm
|
0.126 in
3.2 mm
|
7 in
177.8 mm
|
||
| R 23,7968 - R 23,7968 | Request the lead time here |
8 in
203.2 mm
|
0.063 in
1.6 mm
|
7 in
177.8 mm
|
||
| R 14,9906 - R 14,9906 | Request the lead time here |
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
1.5 in
38.1 mm
|
||
| R 7,0999 - R 7,0999 | Request the lead time here |
4.5 in
114.3 mm
|
0.157 in
4.0 mm
|
4 in
101.6 mm
|
||
| R 18,5187 - R 18,5187 | Request the lead time here |
6 in
152.4 mm
|
0.063 in
1.6 mm
|
5 in
127.0 mm
|
||
| R 13,1878 - R 13,1878 | Request the lead time here |
5 in
127.0 mm
|
0.157 in
4.0 mm
|
4.5 in
114.3 mm
|
||
| R 15,4042 - R 15,4042 | Request the lead time here |
6 in
152.4 mm
|
0.094 in
2.4 mm
|
5 in
127.0 mm
|
||
| R 35,3991 - R 54,5857 | Request the lead time here |
7 in
177.8 mm
|
0.063 in
1.6 mm
|
6 in
152.4 mm
|
||
| R 24,7921 - R 24,7921 | Request the lead time here |
6 in
152.4 mm
|
0.126 in
3.2 mm
|
5 in
127.0 mm
|
||
| R 31,401 - R 48,4503 | Request the lead time here |
4 in
101.6 mm
|
0.063 in
1.6 mm
|
3 in
76.2 mm
|
||
| R 54,5857 - R 54,5857 | Request the lead time here |
8 in
203.2 mm
|
0.063 in
1.6 mm
|
7 in
177.8 mm
|
||
| R 20,1138 - R 33,9026 | Request the lead time here |
8.5 in
215.9 mm
|
0.063 in
1.6 mm
|
8 in
203.2 mm
|
||
| R 39,0657 - R 58,5985 | Request the lead time here |
4.5 in
114.3 mm
|
0.063 in
1.6 mm
|
3.5 in
88.9 mm
|
||
| R 24,481 - R 33,9974 | Request the lead time here |
3.5 in
88.9 mm
|
0.063 in
1.6 mm
|
2.5 in
63.5 mm
|
||
| R 31,2933 - R 48,2448 | Request the lead time here |
7.5 in
190.5 mm
|
0.063 in
1.6 mm
|
7 in
177.8 mm
|
||
| R 28,3997 - R 28,3997 | Request the lead time here |
3.925 in
99.7 mm
|
0.063 in
1.6 mm
|
3.626 in
92.1 mm
|
||
| R 14,6086 - R 24,6363 | Request the lead time here |
3.5 in
88.9 mm
|
0.063 in
1.6 mm
|
3 in
76.2 mm
|
||
| R 35,3222 - R 54,4908 | Request the lead time here |
3 in
76.2 mm
|
0.063 in
1.6 mm
|
2 in
50.8 mm
|
||
| R 51,8473 - R 77,7954 | Request the lead time here |
7 in
177.8 mm
|
0.063 in
1.6 mm
|
6 in
152.4 mm
|
||
| R 8,1193 - R 26,0594 | Request the lead time here |
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
2.201 in
55.9 mm