Menu Search

Horizontal Card Guides

In stock

PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. Horizontal card guides support the need for horizontal mounting of PCBs in your application. Available in different mounting methods and holding alternatives.

Series Code :SRRN

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
82 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Accepts Panel Thickness Distance Between Fixing Holes View
R 27,704 - R 27,704 Request the lead time here
83.8 mm
1.6 mm
76.2 mm
R 6,4739 - R 11,4484 Request the lead time here
10.7 mm
1.6 mm
9.1 mm
R 35,0454 - R 54,0639 Request the lead time here
139.7 mm
114.4 mm
R 31,401 - R 48,4503 Request the lead time here
101.6 mm
1.6 mm
76.2 mm
R 3,7521 - R 7,5901 Request the lead time here
152.4 mm
5.0 mm
139.7 mm
R 54,5857 - R 54,5857 Request the lead time here
203.2 mm
1.6 mm
177.8 mm
R 23,7968 - R 23,7968 Request the lead time here
203.2 mm
2.4 mm
177.8 mm
R 24,481 - R 33,9974 Request the lead time here
88.9 mm
1.6 mm
63.5 mm
R 48,2448 - R 48,2448 Request the lead time here
177.8 mm
1.6 mm
164.1 mm
R 37,0809 - R 37,0809 Request the lead time here
139.7 mm
1.6 mm
114.3 mm
R 12,4288 - R 12,4288 Request the lead time here
88.9 mm
3.0 mm
76.2 mm
R 18,6215 - R 18,6215 Request the lead time here
114.3 mm
2.4 mm
88.9 mm
R 42,5996 - R 42,5996 Request the lead time here
164.1 mm
1.6 mm
152.4 mm
R 63,5832 - R 63,5832 Request the lead time here
139.7 mm
1.6 mm
114.3 mm
R 27,5258 - R 38,2353 Request the lead time here
127.0 mm
1.6 mm
101.6 mm
R 14,9906 - R 14,9906 Request the lead time here
63.5 mm
1.6 mm
38.1 mm
R 25,742 - R 39,7217 Request the lead time here
215.9 mm
1.6 mm
203.2 mm
R 33,3847 - R 51,4864 Request the lead time here
152.4 mm
1.6 mm
127.0 mm
R 29,4276 - R 29,4276 Request the lead time here
139.7 mm
114.4 mm
R 13,1878 - R 13,1878 Request the lead time here
127.0 mm
4.0 mm
114.3 mm
  • of 5
Horizontal Card Guide Snap-In 1.6 mm 83.8 mm PC

10321911

Price Range
R 27,704 - R 27,704

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    83.8 mm
Horizontal Card Guide Snap-In 1.6 mm 10.7 mm Nylon 6/6

10310847

Price Range
R 11,4484 - R 6,4739

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    9.1 mm
  • Overall Length
    10.7 mm
Horizontal Card Guide Snap-In 139.7 mm Nylon 6/6 Black

10110898

Price Range
R 54,0639 - R 35,0454

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Distance Between Fixing Holes
    114.4 mm
  • Overall Length
    139.7 mm
  • Overall Width
    7.5 mm
Horizontal Card Guide Snap-In 1.6 mm 101.6 mm Nylon 6/6

10319772

Price Range
R 48,4503 - R 31,401

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    101.6 mm
Horizontal Card Guide Snap-In 5.0 mm 152.4 mm Nylon 6/6

10316764

Price Range
R 7,5901 - R 3,7521

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    5.0 mm
  • Distance Between Fixing Holes
    139.7 mm
  • Overall Length
    152.4 mm
Horizontal Card Guide Snap-In 1.6 mm 203.2 mm Nylon 6/6

10319857

Price Range
R 54,5857 - R 54,5857

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    177.8 mm
  • Overall Length
    203.2 mm
Horizontal Card Guide Snap-In 2.4 mm 203.2 mm Nylon 6/6

10316993

Price Range
R 23,7968 - R 23,7968

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    2.4 mm
  • Distance Between Fixing Holes
    177.8 mm
  • Overall Length
    203.2 mm
Horizontal Card Guide Snap-In 1.6 mm 88.9 mm Nylon 6/6

10320006

Price Range
R 33,9974 - R 24,481

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    63.5 mm
  • Overall Length
    88.9 mm
Horizontal Card Guide Snap-In 1.6 mm 177.8 mm Nylon 6/6

10318676

Price Range
R 48,2448 - R 48,2448

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    164.1 mm
  • Overall Length
    177.8 mm
Horizontal Card Guide Snap-In 1.6 mm 139.7 mm Nylon 6/6

10319802

Price Range
R 37,0809 - R 37,0809

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    114.3 mm
  • Overall Length
    139.7 mm
Horizontal Card Guide Snap-In 3.0 mm 88.9 mm Nylon 6/6

10316733

Price Range
R 12,4288 - R 12,4288

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    3.0 mm
  • Distance Between Fixing Holes
    76.2 mm
  • Overall Length
    88.9 mm
Horizontal Card Guide Snap-In 2.4 mm 114.3 mm Nylon 6/6

10316962

Price Range
R 18,6215 - R 18,6215

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    2.4 mm
  • Distance Between Fixing Holes
    88.9 mm
  • Overall Length
    114.3 mm
Horizontal Card Guide Snap-In 1.6 mm 164.1 mm Nylon 6/6

10318669

Price Range
R 42,5996 - R 42,5996

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    152.4 mm
  • Overall Length
    164.1 mm
Horizontal Card Guide Snap-In 1.6 mm 139.7 mm Nylon 6/6

10319932

Price Range
R 63,5832 - R 63,5832

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    114.3 mm
  • Overall Length
    139.7 mm
Horizontal Card Guide Snap-In 1.6 mm 127.0 mm Nylon 6/6

10112571

Price Range
R 38,2353 - R 27,5258

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    101.6 mm
  • Overall Length
    127.0 mm
Horizontal Card Guide Snap-In 1.6 mm 63.5 mm Nylon 6/6

10112496

Price Range
R 14,9906 - R 14,9906

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    38.1 mm
  • Overall Length
    63.5 mm
Horizontal Card Guide Snap-In 0.062 in 215.9 mm Nylon 6/6

10316702

Price Range
R 39,7217 - R 25,742

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    203.2 mm
  • Overall Length
    215.9 mm
Horizontal Card Guide Snap-In 1.6 mm 152.4 mm Nylon 6/6

10319819

Price Range
R 51,4864 - R 33,3847

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    1.6 mm
  • Distance Between Fixing Holes
    127.0 mm
  • Overall Length
    152.4 mm
Horizontal Card Guide Snap-In 139.7 mm Nylon 6/6

10110850

Price Range
R 29,4276 - R 29,4276

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Distance Between Fixing Holes
    114.4 mm
  • Overall Length
    139.7 mm
  • Overall Width
    7.5 mm
Horizontal Card Guide Snap-In 4.0 mm 127.0 mm Nylon 6/6

10112472

Price Range
R 13,1878 - R 13,1878

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Mounting Method
    Snap-In
  • Accepts Panel Thickness
    4.0 mm
  • Distance Between Fixing Holes
    114.3 mm
  • Overall Length
    127.0 mm