Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Hose Connectors include two, three and four barbed outputs that seal hoses or tubing securely and tightly. Installs easily into a variety of forms (I, T, L, X and Y). Chemical resistant.
Material: HDPE, POM, Nylon Colour: Natural Series Code: SR1935
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | ID | L | d1 | d2 | Type | View | |
|---|---|---|---|---|---|---|---|---|
| R 14,3765 - R 23,2839 | Request the lead time here |
0.591 in
15.0 mm
|
|
|
|
6
|
||
| R 14,3765 - R 23,2839 | Request the lead time here |
0.591 in
15.0 mm
|
|
|
|
6
|
||
| R 1,8659 - R 4,8936 | 8973 In stock - Delivery conditions may apply, visit our FAQs |
0.142 in
3.6 mm
|
1.181 in
30.0 mm
|
|
0.236 in
6.0 mm
|
2
|
||
| Request the lead time here |
0.339 in
8.6 mm
|
2.717 in
69.0 mm
|
|
0.472 in
12.0 mm
|
2
|
|||
| R 22,0653 - R 38,9516 | Request the lead time here |
0.157 in
4.0 mm
|
1.929 in
49.0 mm
|
|
0.236 in
6.0 mm
|
1
|
||
| R 89,1028 - R 137,5277 | Request the lead time here |
0.339 in
8.6 mm
|
1.358 in
34.5 mm
|
|
0.472 in
12.0 mm
|
3
|
||
| R 84,5331 - R 130,4772 | Request the lead time here |
0.276 in
7.0 mm
|
2.126 in
54.0 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
4
|
||
| R 24,517 - R 39,706 | Request the lead time here |
0.22 in
5.6 mm
|
2.205 in
56.0 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
1
|
||
| R 92,1784 - R 130,1145 | Request the lead time here |
0.339 in
8.6 mm
|
2.52 in
64.0 mm
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
4
|
||
| R 27,2299 - R 44,1162 | Request the lead time here |
0.106 in
2.7 mm
|
1.378 in
35.0 mm
|
|
0.157 in
4.0 mm
|
2
|
||
| R 85,7517 - R 132,3632 | Request the lead time here |
0.276 in
7.0 mm
|
2.461 in
62.5 mm
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
2
|
||
| R 135,3081 - R 168,1233 | Request the lead time here |
0.339 in
8.6 mm
|
2.717 in
69.0 mm
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
5
|
||
| R 39,5029 - R 75,263 | Request the lead time here |
0.114 in
2.9 mm
|
1.535 in
39.0 mm
|
0.098 in
2.5 mm
|
0.157 in
4.0 mm
|
5
|
||
| R 40,6635 - R 77,4971 | Request the lead time here |
0.276 in
7.0 mm
|
2.48 in
63.0 mm
|
|
0.394 in
10.0 mm
|
1
|
||
| R 12,0264 - R 19,5266 | Request the lead time here |
0.106 in
2.7 mm
|
1.378 in
35.0 mm
|
|
0.157 in
4.0 mm
|
1
|
||
| R 74,6247 - R 115,1722 | Request the lead time here |
0.276 in
7.0 mm
|
1.22 in
31.0 mm
|
|
0.394 in
10.0 mm
|
3
|
||
| R 38,676 - R 73,6818 | Request the lead time here |
0.157 in
4.0 mm
|
1.969 in
50.0 mm
|
|
0.236 in
6.0 mm
|
2
|
||
| R 44,5514 - R 84,8813 | Request the lead time here |
0.22 in
5.6 mm
|
1.142 in
29.0 mm
|
|
0.315 in
8.0 mm
|
3
|
||
| R 38,8356 - R 85,2585 | Request the lead time here |
0.157 in
4.0 mm
|
1.732 in
44.0 mm
|
0.236 in
6.0 mm
|
0.295 in
7.5 mm
|
4
|
||
| R 63,4832 - R 99,6205 | Request the lead time here |
0.157 in
4.0 mm
|
1.89 in
48.0 mm
|
0.236 in
6.0 mm
|
0.276 in
7.0 mm
|
5