Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our Cam Plungers are supplied in either stainless steel or burnished steel. The Cam Plungers are offered in a variety of plunger diameters.
Series Code :SR5410 ,SR6568, SR6572
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Nose Projection | Handle Length | Overall Length | Finish | Nose Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| R 334,4978 - R 371,676 | 14 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
1.457 in
37.0 mm
|
2.717 in
69.0 mm
|
Burnished
|
0.472 in
12.0 mm
|
||
| R 119,565 - R 149,1474 | Request the lead time here |
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
1.89 in
48.0 mm
|
Zinc Plated
|
0.157 in
4.0 mm
|
||
| R 250,6098 - R 333,5617 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Textured
|
0.472 in
12.0 mm
|
||
| R 296,4497 - R 394,5745 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Textured
|
0.472 in
12.0 mm
|
||
| R 151,2429 - R 154,1074 | 3 In stock - Delivery conditions may apply, visit our FAQs |
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
1.89 in
48.0 mm
|
Zinc Plated
|
0.197 in
5.0 mm
|
||
| R 314,0596 - R 348,9551 | Request the lead time here |
0.472 in
12.0 mm
|
1.457 in
37.0 mm
|
2.717 in
69.0 mm
|
Burnished
|
0.315 in
8.0 mm
|
||
| R 189,8001 - R 252,6239 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Zinc Plated
|
0.551 in
14.0 mm
|
||
| R 172,9223 - R 172,9223 | 10 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
2.224 in
56.5 mm
|
Matt
|
0.315 in
8.0 mm
|
||
| R 120,415 - R 160,2724 | Request the lead time here |
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
1.89 in
48.0 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
||
| R 263,2319 - R 304,8378 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Textured
|
0.551 in
14.0 mm
|
||
| R 710,1763 - R 789,0983 | 39 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
2.008 in
51.0 mm
|
2.717 in
69.0 mm
|
Natural
|
0.472 in
12.0 mm
|
||
| 10196649 | R 163,1377 - R 217,1363 | 9 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
2.224 in
56.5 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
|
| R 249,6885 - R 332,3354 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Textured
|
0.551 in
14.0 mm
|
||
| R 273,4025 - R 363,8988 | 527 In stock - Delivery conditions may apply, visit our FAQs |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Textured
|
0.315 in
8.0 mm
|
||
| R 259,8454 - R 345,8542 | 2 In stock - Delivery conditions may apply, visit our FAQs |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Textured
|
0.315 in
8.0 mm
|
||
| R 288,1938 - R 288,1938 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Textured
|
0.551 in
14.0 mm
|
||
| R 273,4025 - R 363,8988 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Textured
|
0.472 in
12.0 mm
|
||
| R 181,5079 - R 241,587 | Request the lead time here |
0.472 in
12.0 mm
|
1.457 in
37.0 mm
|
2.736 in
69.5 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
||
| R 178,7438 - R 237,908 | 4 In stock - Delivery conditions may apply, visit our FAQs |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
||
| R 258,9416 - R 697,3805 | Request the lead time here |
0.551 in
14.0 mm
|
1.457 in
37.0 mm
|
2.677 in
68.0 mm
|
Textured
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue