Menu Search

Indexing Plungers - Locking and Non-Locking

In stock

Non-Locking Threaded Index Plungers allow for rapid adjustments on a variety of platforms, fixtures, and tables. They are used for locating, positioning, indexing and securing on applications such as gym equipment, medical aids, catering equipment, conveyors, etc.

Series Code :SR5408 ,SR6564, SR6565

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
109 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Final End Force Body Thread Size Bolt Length Handle Locking Type Head Diameter Initial End Force View
R 128,0214 - R 160,012 Request the lead time here
40.5 mm
23.0 N
M12 x 1.5
7.0 mm
Locking
28.0 mm
10.0 N
R 136,6597 - R 169,3643 10 In stock - Delivery conditions may apply, visit our FAQs
68.0 mm
22.00 N
M16 x 1.5
20.5 mm
Locking
25.0 mm
6.00 N
R 90,8329 - R 120,8986 Request the lead time here
33.0 mm
12.00 N
M6
10.0 mm
Locking
12.0 mm
3.00 N
R 98,3253 - R 122,8882 Request the lead time here
40.5 mm
23.00 N
M12 x 1,5
7.0 mm
Locking
28.0 mm
10.00 N
R 106,1976 - R 141,3491 Request the lead time here
40.5 mm
23.00 N
M12
7.0 mm
Non-Locking
28.0 mm
10.00 N
R 161,9935 - R 215,6134 Request the lead time here
55.0 mm
21.00 N
M12 x 1.5
16.5 mm
Locking
21.0 mm
5.00 N
R 104,677 - R 121,2114 Request the lead time here
27.5 mm
12.0 N
M8 x 1
5.0 mm
Locking
21.0 mm
4.0 N
R 101,0904 - R 126,3741 Request the lead time here
40.5 mm
23.00 N
M12 x 1,5
7.0 mm
Locking
28.0 mm
10.00 N
R 98,5855 - R 131,2173 Request the lead time here
33.0 mm
12.00 N
M6
10.0 mm
Locking
12.0 mm
3.00 N
R 86,7357 - R 255,6215 Request the lead time here
27.5 mm
12.00 N
M8 x 1
5.0 mm
Locking
21.0 mm
4.00 N
R 97,8565 - R 121,8145 5 In stock - Delivery conditions may apply, visit our FAQs
27.5 mm
12.00 N
M8
5.0 mm
Non-Locking
21.0 mm
4.00 N
R 179,8582 - R 239,3913 Request the lead time here
47.5 mm
35.0 N
M16
10.0 mm
Locking
33.0 mm
11.00 N
R 266,6803 - R 296,3047 Request the lead time here
30.4 mm
9.00 N
M10 x 1.0
Rest Position
18.2 mm
4.00 N
R 115,6877 - R 153,9803 Request the lead time here
34.0 mm
16.00 N
M10
6.0 mm
Locking
25.0 mm
6.00 N
R 97,2034 - R 283,1888 Request the lead time here
40.0 mm
24.00 N
M8 x 1
16.0 mm
Non-Locking
16.0 mm
5.00 N
R 99,1924 - R 132,0252 30 In stock - Delivery conditions may apply, visit our FAQs
43.5 mm
24.00 N
M8
13.5 mm
Locking
16.0 mm
5.00 N
R 183,9253 - R 244,8046 Request the lead time here
47.5 mm
35.0 N
M16 x 1.5
10.0 mm
Non-Locking
33.0 mm
11.0 N
R 215,087 - R 215,087 Request the lead time here
68.0 mm
22.00 N
M16 x 1.5
20.5 mm
Locking
25.0 mm
6.00 N
R 114,5678 - R 152,4897 Request the lead time here
43.5 mm
24.00 N
M8 x 1
13.5 mm
Locking
16.0 mm
5.00 N
R 110,3048 - R 146,8157 Request the lead time here
30.5 mm
12.00 N
M6
12.0 mm
Non-Locking
12.0 mm
3.00 N
  • of 6
Indexing Plunger 28.0 mm M12 x 1.5

10645116

Price Range
R 160,012 - R 128,0214

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Bolt Length
    7.0 mm
  • Final End Force
    23.0 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Indexing Plunger 25.0 mm M16 PA Black

10196434

Price Range
R 169,3643 - R 136,6597

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M16
  • Bolt Length
    20.5 mm
  • Final End Force
    22.00 N
  • Head Diameter
    25.0 mm
  • Overall Length
    68.0 mm
Indexing Plunger 12.0 mm M6 PA Black

10196359

Price Range
R 120,8986 - R 90,8329

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Bolt Length
    10.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    12.0 mm
  • Overall Length
    33.0 mm
Indexing Plunger 28.0 mm M12 x 1.5 PA Black

10628584

Price Range
R 122,8882 - R 98,3253

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Bolt Length
    7.0 mm
  • Final End Force
    23.00 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Indexing Plunger 28.0 mm M12 PA Black

10195901

Price Range
R 141,3491 - R 106,1976

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Bolt Length
    7.0 mm
  • Final End Force
    23.00 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Indexing Plunger 21.0 mm M12 x 1.5 PA Black

10196618

Price Range
R 215,6134 - R 161,9935

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Bolt Length
    16.5 mm
  • Final End Force
    21.00 N
  • Head Diameter
    21.0 mm
  • Overall Length
    55.0 mm
Indexing Plunger 21.0 mm M8 x 1.0

10196076

Price Range
R 121,2114 - R 104,677

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8 x 1.0
  • Bolt Length
    5.0 mm
  • Final End Force
    12.0 N
  • Head Diameter
    21.0 mm
  • Knob Height
    16.5 mm
Indexing Plunger 28.0 mm M12 x 1.5 PA Black

10628621

Price Range
R 126,3741 - R 101,0904

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12 x 1.5
  • Bolt Length
    7.0 mm
  • Final End Force
    23.00 N
  • Head Diameter
    28.0 mm
  • Knob Height
    23.5 mm
Indexing Plunger 12.0 mm M6 PA Black

10196564

Price Range
R 131,2173 - R 98,5855

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Bolt Length
    10.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    12.0 mm
  • Overall Length
    33.0 mm
Indexing Plunger 21.0 mm M8 x 1.0 PA Black

10195819

Price Range
R 255,6215 - R 86,7357

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8 x 1.0
  • Bolt Length
    5.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    21.0 mm
  • Knob Height
    16.5 mm
Indexing Plunger 21.0 mm M8 PA Black

10196045

Price Range
R 121,8145 - R 97,8565

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Bolt Length
    5.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    21.0 mm
  • Knob Height
    16.5 mm
Indexing Plunger 33.0 mm M16 PA Black

10196205

Price Range
R 239,3913 - R 179,8582

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Indexing Plunger 18.2 mm M10 x 1.0 Steel Grey

10280836

Price Range
R 296,3047 - R 266,6803

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10 x 1.0
  • Final End Force
    9.00 N
  • Head Diameter
    18.2 mm
  • Overall Length
    30.4 mm
  • Body Material
    Zinc Alloy
Indexing Plunger 25.0 mm M10 PA Black

10196106

Price Range
R 153,9803 - R 115,6877

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Bolt Length
    6.0 mm
  • Final End Force
    16.00 N
  • Head Diameter
    25.0 mm
  • Knob Height
    20.0 mm
Indexing Plunger 16.0 mm M8 PA Black

10196274

Price Range
R 283,1888 - R 97,2034

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Bolt Length
    16.0 mm
  • Final End Force
    24.00 N
  • Head Diameter
    16.0 mm
  • Overall Length
    40.0 mm
Indexing Plunger 16.0 mm M8 PA Black

10196380

Price Range
R 132,0252 - R 99,1924

Stock Levels
30 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Size
    M8
  • Bolt Length
    13.5 mm
  • Final End Force
    24.00 N
  • Head Diameter
    16.0 mm
  • Overall Length
    43.5 mm
Indexing Plunger 33.0 mm M16 x 1.5

10196175

Price Range
R 244,8046 - R 183,9253

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Bolt Length
    10.0 mm
  • Final End Force
    35.0 N
  • Head Diameter
    33.0 mm
  • Knob Height
    25.5 mm
Indexing Plunger 25.0 mm M16 x 1.5 PA Black

10196632

Price Range
R 215,087 - R 215,087

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16 x 1.5
  • Bolt Length
    20.5 mm
  • Final End Force
    22.00 N
  • Head Diameter
    25.0 mm
  • Overall Length
    68.0 mm
Indexing Plunger 16.0 mm M8 PA Black

10196397

Price Range
R 152,4897 - R 114,5678

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Bolt Length
    13.5 mm
  • Final End Force
    24.00 N
  • Head Diameter
    16.0 mm
  • Overall Length
    43.5 mm
Indexing Plunger 12.0 mm M6 PA Black

10196465

Price Range
R 146,8157 - R 110,3048

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Bolt Length
    12.0 mm
  • Final End Force
    12.00 N
  • Head Diameter
    12.0 mm
  • Overall Length
    30.5 mm