Menu Search

Latch And Lock Keys

In stock

Keys to suit various Quarter Turn Drivers to suit many industry applications. Various materials are available to suit the environment of the application. This selection suit our ranges of Quarter Turn Locks. Add our handy key tags to your purchase to help clearly label your keys and make them quickly indentifiable.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Finish Key Type View
R 500,1556 - R 728,7034 Request the lead time here
Die Cast Zinc Alloy
Master Key
R 83,4694 - R 154,8635 Request the lead time here
Cast Iron
8.0 mm Square Key
R 16,0616 - R 16,0616 Request the lead time here
Die Cast Zinc Alloy
Euro Key (5333)
R 20,2675 - R 20,2675 Request the lead time here
Natural
Zamak
Chrome Plated
8.0 mm Square Key
R 49,2336 - R 76,5857 Request the lead time here
Black
Plastic
Matt
Tubular Key
R 47,5524 - R 142,5786 Request the lead time here
Black
Zinc Alloy
Chrome Plated
Tubular Key
R 28,5354 - R 44,3885 Request the lead time here
Die Cast Zinc Alloy
7.0 mm Triangle Key
175 In stock - Delivery conditions may apply, visit our FAQs
Die Cast Zinc Alloy
7.0 mm Triangle Key
R 74,6581 - R 74,6581 150 In stock - Delivery conditions may apply, visit our FAQs
Silver
Zinc Alloy
Chrome Plated
5.0 mm Double Bit;8.0 mm Square;5.1 mm Railway
R 56,8985 - R 63,2205 Request the lead time here
Silver
Zinc Alloy
Chrome Plated
8.0 mm Square Key
R 10,2805 - R 15,9917 230 In stock - Delivery conditions may apply, visit our FAQs
Nylon
5.0 mm Double Bit Key
Request the lead time here
Die Cast Zinc Alloy
8.0 mm Square Key
R 30,4475 - R 32,9849 Request the lead time here
Black
Zinc Alloy
Black Powder Coated
Key - Special, 361 Series
R 23,8519 - R 37,1029 1 In stock - Delivery conditions may apply, visit our FAQs
Die Cast Zinc Alloy
3.0 mm Double Bit Key
R 30,4475 - R 32,9849 171 In stock - Delivery conditions may apply, visit our FAQs
Die Cast Zinc Alloy
Master Key
R 12,4962 - R 13,8847 Request the lead time here
Die Cast Zinc Alloy
3.0 mm Double Bit Key
R 10,0448 - R 15,6252 Request the lead time here
Nylon
5.0 mm Double Bit Key
R 17,856 - R 27,7759 74 In stock - Delivery conditions may apply, visit our FAQs
Die Cast Zinc Alloy
5.0 mm Double Bit Key
R 14,1476 - R 15,7196 Request the lead time here
Die Cast Zinc Alloy
8.0 mm Triangle Key
R 1,6454 - R 4,246 1839 In stock - Delivery conditions may apply, visit our FAQs
Natural
Steel
No Finish
Allen Key
  • of 2
Latch And Lock Key Master Key Die Cast Zinc Alloy

10226766

Price Range
R 728,7034 - R 500,1556

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide;Steel
  • Key Type
    Master Key
  • Commodity Code
    8301300000
Latch And Lock Key 8.0 mm Square Key Cast Iron

10273654

Price Range
R 154,8635 - R 83,4694

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Iron
  • Key Type
    8.0 mm Square Key
  • Overall Length
    88.0 mm
  • Commodity Code
    8204110000
Latch And Lock Key Euro Key (5333) Die Cast Zinc Alloy

10097014

Price Range
R 16,0616 - R 16,0616

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide 6 30% Glass Fibre Reinforced;Brass
  • Key Type
    Euro Key (5333)
  • Commodity Code
    8301300000
Latch And Lock Key 8.0 mm Square Key Zamak

20074227

Price Range
R 20,2675 - R 20,2675

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Finish
    Chrome Plated
  • Full Material
    Zamak
  • Key Type
    8.0 mm Square Key
  • Commodity Code
    7907000090
Latch And Lock Key Tubular Key Plastic

20079260

Price Range
R 76,5857 - R 49,2336

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Full Material
    Plastic
  • Key Type
    Tubular Key
  • Commodity Code
    3926909790
Latch And Lock Key Tubular Key Zinc Alloy

20074234

Price Range
R 142,5786 - R 47,5524

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Chrome Plated
  • Full Material
    Chrome Plated
  • Key Type
    Tubular Key
  • Overall Length
    46.5 mm
Latch And Lock Key 7.0 mm Triangle Key Die Cast Zinc Alloy

20074203

Price Range
R 44,3885 - R 28,5354

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Zinc Alloy
  • Key Type
    7.0 mm Triangle Key
  • Commodity Code
    8301700000
Latch And Lock Key 7.0 mm Triangle Key Die Cast Zinc Alloy

20067595


Stock Levels
175 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Die Cast Zinc Alloy
  • Key Type
    7.0 mm Triangle Key
  • Commodity Code
    7907000090
Key 5.0 mm Double Bit;8.0 mm Square;5.1 mm Railway

20077471

Price Range
R 74,6581 - R 74,6581

Stock Levels
150 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Full Material
    Zinc Alloy
  • Key Type
    5.0 mm Double Bit;8.0 mm Square;5.1 mm Railway
  • Commodity Code
    7318190090
Latch And Lock Key 8.0 mm Square Key Zinc Alloy

20077488

Price Range
R 63,2205 - R 56,8985

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Finish
    Chrome Plated
  • Full Material
    Zinc Alloy
  • Key Type
    8.0 mm Square Key
  • Overall Length
    86.0 mm
Latch And Lock Key 5.0 mm Double Bit Key Nylon

20067717

Price Range
R 15,9917 - R 10,2805

Stock Levels
230 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Polyamide
  • Key Type
    5.0 mm Double Bit Key
  • Commodity Code
    7907000090
Latch And Lock Key 8.0 mm Square Key Die Cast Zinc Alloy

20067588


Stock Levels
Request the lead time here
Attributes
  • Full Material
    Die Cast Zinc Alloy
  • Key Type
    8.0 mm Square Key
  • Commodity Code
    8301700000
Latch And Lock Key Key - Special, 361 Series Zinc Alloy

20064181

Price Range
R 32,9849 - R 30,4475

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Black Powder Coated
  • Full Material
    Zinc Alloy
  • Key Type
    Key - Special, 361 Series
  • Overall Length
    32.5 mm
Latch And Lock Key 3.0 mm Double Bit Key Die Cast Zinc Alloy

20074142

Price Range
R 37,1029 - R 23,8519

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Zinc Alloy
  • Key Type
    3.0 mm Double Bit Key
  • Commodity Code
    8301700000
Latch And Lock Key Master Key Die Cast Zinc Alloy

20064198

Price Range
R 32,9849 - R 30,4475

Stock Levels
171 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Zinc Alloy
  • Key Type
    Master Key
  • Commodity Code
    8301300000
Latch And Lock Key 3.0 mm Double Bit Key Die Cast Zinc Alloy

20067564

Price Range
R 13,8847 - R 12,4962

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Die Cast Zinc Alloy
  • Key Type
    3.0 mm Double Bit Key
  • Commodity Code
    8301700000
Latch And Lock Key 5.0 mm Double Bit Key Nylon

20053499

Price Range
R 15,6252 - R 10,0448

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyamide
  • Key Type
    5.0 mm Double Bit Key
  • Commodity Code
    3926909790
Latch And Lock Key 5.0 mm Double Bit Key Die Cast Zinc Alloy

20067694

Price Range
R 27,7759 - R 17,856

Stock Levels
74 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Zinc Alloy
  • Key Type
    5.0 mm Double Bit Key
  • Commodity Code
    7907000090
Latch And Lock Key 8.0 mm Triangle Key Die Cast Zinc Alloy

20067601

Price Range
R 15,7196 - R 14,1476

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Die Cast Zinc Alloy
  • Key Type
    8.0 mm Triangle Key
  • Commodity Code
    7907000090
Allen Key 3.0 mm Steel

10378571

Price Range
R 4,246 - R 1,6454

Stock Levels
1839 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Finish
    No Finish
  • Full Material
    Steel
  • Key Type
    Allen Key
  • Overall Length
    50.0 mm