Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Leaf Hinges are a style of surface mount hinges with a flat leaf design, and are used for various applications. This Leaf Hinge range have a countersunk design that makes them an ideal choice for flush mounted doors and panels.
The surface mounted hinge range offers different formats of countersunk holes, depending on the strength of the support required by the application. Our Countersunk Hinges are provided in a choice of materials that suit the environmental demands of the application, whether that's indoor or outdoor exposure.
The material options include; hinges made from Aluminium, Die Cast Zinc Allow, Steel, and Stainless Steel countersunk hinge, and Polyamide surface mount hinge options. The surface mount hinge offer is suitable for M5 and M6 fixings, and is generally used on plain, flush mounted isolated, and heavy duty doors. Options are also available to that can be used on generators and machinery covers.
A broad choice of material finishes, including; Polished, Powder Coating, Anodised, Zinc and Chrome Plating, and Electro-polished - offering added protection and resistence, including corrosion resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | |
---|---|---|---|---|---|---|---|---|---|---|
R 64,6159 - R 134,1598 | 9 In stock - Delivery conditions may apply, visit our FAQs |
0.059 in
1.5 mm
|
0.787 in
20.0 mm
|
4
|
Polished
|
Stainless Steel
|
Rounded
|
2.953 in
75.0 mm
|
||
R 104,5361 - R 146,3506 | 138 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
4
|
Black Powder Coated
|
Die Cast Zinc Alloy
|
Square
|
1.181 in
30.0 mm
|
||
R 81,8328 - R 168,942 | Request the lead time here |
0.059 in
1.5 mm
|
1.181 in
30.0 mm
|
4
|
Polished
|
Stainless Steel
|
Rounded
|
1.772 in
45.0 mm
|
||
R 50,8063 - R 105,4507 | 17 In stock - Delivery conditions may apply, visit our FAQs |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
Stainless Steel
|
Square
|
1.575 in
40.0 mm
|
||
R 141,2475 - R 309,175 | 5 In stock - Delivery conditions may apply, visit our FAQs |
0.118 in
3.0 mm
|
2.362 in
60.0 mm
|
4
|
Polished
|
Stainless Steel
|
Square
|
3.543 in
90.0 mm
|
||
R 50,8063 - R 105,4507 | 8 In stock - Delivery conditions may apply, visit our FAQs |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
Stainless Steel
|
Square
|
1.52 in
38.6 mm
|
||
R 177,4602 - R 177,4602 | 8 In stock - Delivery conditions may apply, visit our FAQs |
0.079 in
2.0 mm
|
6.89 in
175.0 mm
|
8
|
Polished
|
Stainless Steel
|
Angled
|
1.496 in
38.0 mm
|
||
R 561,3116 - R 871,211 | Request the lead time here |
0.118 in
3.0 mm
|
2.559 in
65.0 mm
|
4
|
Clear Anodised
|
Aluminium
|
Rectangular
|
2.165 in
55.0 mm
|
||
R 33,318 - R 96,0651 | 8 In stock - Delivery conditions may apply, visit our FAQs |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
5
|
Polished
|
Stainless Steel
|
Angled
|
2.165 in
55.0 mm
|
||
R 43,223 - R 89,4399 | 111 In stock - Delivery conditions may apply, visit our FAQs |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
Stainless Steel
|
Square
|
1.535 in
39.0 mm
|
||
10299753 | R 1 335,3011 - R 2 073,681 | Request the lead time here |
0.118 in
3.0 mm
|
3.937 in
100.0 mm
|
6
|
Clear Anodised
|
Aluminium
|
Rectangular
|
3.248 in
82.5 mm
|
|
R 27,4549 - R 36,5425 | 1 In stock - Delivery conditions may apply, visit our FAQs |
0.402 in
10.2 mm
|
1.89 in
48.0 mm
|
4
|
|
PA GF
|
Rectangular
|
1.89 in
48.0 mm
|
||
R 54,1984 - R 151,827 | 1 In stock - Delivery conditions may apply, visit our FAQs |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
6
|
Polished
|
Stainless Steel
|
Rounded
|
3.189 in
81.0 mm
|
||
R 24,6751 - R 32,8425 | Request the lead time here |
0.406 in
10.3 mm
|
1.89 in
48.0 mm
|
4
|
|
PA GF
|
Rectangular
|
1.87 in
47.5 mm
|
||
R 158,4507 - R 245,6584 | Request the lead time here |
0.205 in
5.2 mm
|
3.15 in
80.0 mm
|
5
|
Powder Coated
|
GF PA
|
Rectangular
|
1.575 in
40.0 mm
|
||
R 489,3385 - R 760,2393 | Request the lead time here |
0.374 in
9.5 mm
|
5.157 in
131.0 mm
|
5
|
Nickel Plated
|
GF PA
|
Arrow
|
4.252 in
108.0 mm
|
||
R 612,6305 - R 1 607,8899 | Request the lead time here |
0.118 in
3.0 mm
|
3.937 in
100.0 mm
|
6
|
Black Anodised
|
Aluminium
|
Rectangular
|
3.248 in
82.5 mm
|
||
R 230,6787 - R 230,6787 | Request the lead time here |
0.118 in
3.0 mm
|
5.354 in
136.0 mm
|
6
|
Plated
|
Steel
|
Rectangular
|
2.362 in
60.0 mm
|
||
R 57,5403 - R 58,986 | 352 In stock - Delivery conditions may apply, visit our FAQs |
0.441 in
11.2 mm
|
1.378 in
35.0 mm
|
4
|
Natural
|
Nylon
|
Rectangular
|
1.181 in
30.0 mm
|
||
R 187,7867 - R 291,751 | Request the lead time here |
0.232 in
5.9 mm
|
2.953 in
75.0 mm
|
5
|
Powder Coated
|
GF PA
|
Rectangular
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue