Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These LED Spacers come is two styles to fit both a T-1 and T-1 3/4 LED. They space the LED from the surface of the board. They also minimise shifting and height variation, ensuring product uniformity and production ease.
Series Code :SRLEDS1E
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shape | Colour | Material | Compatible LED Type | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| R 1,8417 - R 2,2738 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.250 in
6.4 mm
|
||
| R 2,1807 - R 2,6924 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.500 in
12.7 mm
|
||
| R 1,8417 - R 2,2738 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.375 in
9.5 mm
|
||
| R 1,1917 - R 2,024 | Request the lead time here |
Round
|
Black
|
PVC
|
|
0.5 in
12.7 mm
|
||
| R 2,9524 - R 4,3959 | Request the lead time here |
Square
|
Black
|
PVC
|
|
0.252 in
6.4 mm
|
||
| R 1,1184 - R 1,7048 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.874 in
22.2 mm
|
||
| R 3,383 - R 5,0284 | Request the lead time here |
Square
|
Black
|
PVC
|
|
0.5 in
12.7 mm
|
||
| R 2,814 - R 4,2378 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.280 in
7.1 mm
|
||
| R 1,1184 - R 1,7048 | 800 In stock - Delivery conditions may apply, visit our FAQs |
Round
|
Natural
|
Nylon 6/6
|
|
0.374 in
9.5 mm
|
||
| R 1,3117 - R 2,2295 | Request the lead time here |
Oblong
|
Black
|
PVC
|
|
0.189 in
4.8 mm
|
||
| R 2,7372 - R 4,0955 | 1000 In stock - Delivery conditions may apply, visit our FAQs |
Round
|
Natural
|
Nylon 6/6
|
|
0.120 in
3 mm
|
||
| R 2,9524 - R 4,3959 | Request the lead time here |
Square
|
Black
|
PVC
|
|
0.252 in
6.4 mm
|
||
| R 3,383 - R 5,0442 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.750 in
19.1 mm
|
||
| R 2,7372 - R 4,0955 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.240 in
6.1 mm
|
||
| R 3,0139 - R 4,4908 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.400 in
10.2 mm
|
||
| R 2,9524 - R 4,3959 | Request the lead time here |
Square
|
Black
|
PVC
|
|
0.374 in
9.5 mm
|
||
| R 2,6881 - R 2,6881 | Request the lead time here |
Oblong
|
Black
|
PVC
|
|
0.5 in
12.7 mm
|
||
| R 3,383 - R 5,0284 | Request the lead time here |
Square
|
Black
|
PVC
|
|
0.374 in
9.5 mm
|
||
| R 1,1184 - R 1,7048 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.5 in
12.7 mm
|
||
| R 3,1985 - R 4,7596 | Request the lead time here |
Round
|
Natural
|
Nylon 6/6
|
|
0.650 in
16.5 mm