Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Colour | Thread Length | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|---|
Request the lead time here |
M8 x 1.25
|
Swivel
|
Copper
|
1.252 in
31.8 mm
|
Steel
|
|
|||
Request the lead time here |
M12 x 1.75
|
Swivel
|
Copper
|
2.008 in
51.0 mm
|
Steel
|
1.89 in
48.0 mm
|
|||
R 1 819,7471 - R 2 001,7218 | Request the lead time here |
M20 x 2.5
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Stainless Steel
|
2.992 in
76.0 mm
|
||
R 1 725,1179 - R 2 087,3927 | Request the lead time here |
M20 x 2.5
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Stainless Steel
|
2.992 in
76.0 mm
|
||
10158371 | Request the lead time here |
M6 x 1.0
|
Swivel
|
Copper
|
1 in
25.4 mm
|
Steel
|
0.752 in
19.1 mm
|
||
Request the lead time here |
M8 x 1.25
|
Swivel
|
Chrome
|
1.252 in
31.8 mm
|
Stainless Steel
|
1 in
25.4 mm
|
|||
R 143,9509 - R 191,5987 | Request the lead time here |
M6 x 1.0
|
Swivel
|
Chrome
|
1 in
25.4 mm
|
Steel
|
0.752 in
19.1 mm
|
||
Request the lead time here |
M6 x 1.0
|
Swivel
|
Chrome
|
1 in
25.4 mm
|
Stainless Steel
|
0.752 in
19.1 mm
|
|||
R 169,1854 - R 225,1858 | Request the lead time here |
M8 x 1.25
|
Swivel
|
Chrome
|
1.252 in
31.8 mm
|
Steel
|
|
||
R 584,9801 - R 856,4694 | Request the lead time here |
M10 x 1.5
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Stainless Steel
|
1.26 in
32.0 mm
|
||
R 296,5046 - R 434,1124 | Request the lead time here |
M12 x 1.75
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Steel
|
1.89 in
48.0 mm
|
||
Request the lead time here |
M16 x 2.0
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Stainless Steel
|
2.52 in
64.0 mm
|
|||
Request the lead time here |
M20 x 2.5
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Steel
|
2.992 in
76.0 mm
|
|||
Request the lead time here |
M10 x 1.5
|
Swivel
|
Copper
|
2.008 in
51.0 mm
|
Steel
|
1.26 in
32.0 mm
|
|||
R 1 255,9868 - R 1 519,744 | Request the lead time here |
M24 x 3.0
|
Swivel
|
Copper
|
4.252 in
108.0 mm
|
Steel
|
4.016 in
102.0 mm
|
||
R 797,1788 - R 1 061,045 | Request the lead time here |
M12 x 1.75
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Stainless Steel
|
1.89 in
48.0 mm
|
||
R 814,9576 - R 1 084,7086 | Request the lead time here |
M24 x 3.0
|
Swivel
|
Chrome
|
4.252 in
108.0 mm
|
Steel
|
4.016 in
102.0 mm
|
||
Request the lead time here |
M8 x 1.25
|
Swivel
|
Copper
|
1.252 in
31.8 mm
|
Steel
|
1 in
25.4 mm
|
|||
Request the lead time here |
M12 x 1.75
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Steel
|
1.89 in
48.0 mm
|
|||
R 672,7271 - R 895,3998 | Request the lead time here |
M20 x 2.5
|
Swivel
|
Copper
|
2.008 in
51.0 mm
|
Steel
|
2.992 in
76.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue