Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Colour | Thread Length | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|---|
R 1 064,0704 - R 1 182,3005 | Request the lead time here |
M16
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
Stainless Steel
|
2.756 in
70.0 mm
|
||
R 1 681,9729 - R 1 868,8544 | Request the lead time here |
M12
|
Swivel
|
Chrome
|
3.622 in
92.0 mm
|
Stainless Steel
|
1.969 in
50.0 mm
|
||
R 1 071,6879 - R 1 190,7643 | Request the lead time here |
M16
|
Swivel
|
Chrome
|
7.874 in
200.0 mm
|
Stainless Steel
|
2.756 in
70.0 mm
|
||
R 1 792,3323 - R 1 991,4728 | Request the lead time here |
M16
|
Swivel
|
Chrome
|
3.622 in
92.0 mm
|
Stainless Steel;Nitrile Rubber
|
2.953 in
75.0 mm
|
||
R 861,8196 - R 957,5775 | Request the lead time here |
M20
|
Metal Swivel
|
Chrome
|
5.906 in
150.0 mm
|
Stainless Steel;Mild Steel
|
3.937 in
100.0 mm
|
||
R 689,2936 - R 765,8816 | Request the lead time here |
M12
|
Swivel
|
Chrome
|
6.299 in
160.0 mm
|
Stainless Steel
|
2.165 in
55.0 mm
|
||
R 652,1074 - R 724,5637 | Request the lead time here |
M12
|
Swivel
|
Chrome
|
2.953 in
75.0 mm
|
Stainless Steel
|
2.165 in
55.0 mm
|
||
R 404,1355 - R 449,0394 | Request the lead time here |
M8
|
Swivel
|
Chrome
|
2.362 in
60.0 mm
|
Stainless Steel
|
1.496 in
38.0 mm
|
||
R 1 254,4483 - R 1 672,6128 | Request the lead time here |
M12
|
Swivel
|
Chrome
|
3.622 in
92.0 mm
|
Stainless Steel
|
2.165 in
55.0 mm
|
||
R 674,4821 - R 749,4246 | Request the lead time here |
M12
|
Swivel
|
Chrome
|
4.921 in
125.0 mm
|
Stainless Steel
|
2.165 in
55.0 mm
|
||
R 429,2821 - R 476,98 | Request the lead time here |
M10
|
Swivel
|
Chrome
|
2.953 in
75.0 mm
|
Stainless Steel
|
1.496 in
38.0 mm
|
||
R 790,6937 - R 878,5485 | Request the lead time here |
M16
|
Metal Swivel
|
Chrome
|
5.906 in
150.0 mm
|
Stainless Steel;Mild Steel
|
2.756 in
70.0 mm
|
||
R 3 215,4057 - R 3 215,4057 | Request the lead time here |
M20
|
Swivel
|
Chrome
|
3.622 in
92.0 mm
|
Stainless Steel
|
3.937 in
100.0 mm
|
||
R 821,7975 - R 913,1083 | Request the lead time here |
M16
|
Swivel
|
Chrome
|
2.953 in
75.0 mm
|
Stainless Steel
|
2.756 in
70.0 mm
|
||
R 1 151,4066 - R 1 460,4088 | Request the lead time here |
M20
|
Swivel
|
Chrome
|
3.622 in
92.0 mm
|
Stainless Steel;Nitrile Rubber
|
3.937 in
100.0 mm
|
||
R 2 209,9535 - R 3 850,3654 | Request the lead time here |
M16
|
Swivel
|
Chrome
|
3.622 in
92.0 mm
|
Stainless Steel
|
2.953 in
75.0 mm
|
||
R 1 164,1499 - R 1 293,4998 | Request the lead time here |
M20
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
Stainless Steel
|
3.937 in
100.0 mm
|
||
R 1 000,0828 - R 1 000,0828 | Request the lead time here |
M12
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
Stainless Steel
|
2.362 in
60.0 mm
|
||
R 821,5027 - R 1 313,2434 | Request the lead time here |
M10
|
Swivel
|
Chrome
|
2.953 in
75.0 mm
|
Stainless Steel
|
1.969 in
50.0 mm
|
||
R 1 102,1306 - R 1 102,1306 | Request the lead time here |
M16
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
Mild Steel
|
3.15 in
80.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue