Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Base Type | Colour | Thread Length | Full Material | Base Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| R 1 064,0704 - R 1 182,3005 | Request the lead time here |
M16
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
Stainless Steel
|
2.756 in
70.0 mm
|
||
| R 1 681,9729 - R 1 868,8544 | Request the lead time here |
M12
|
Swivel
|
Chrome
|
3.622 in
92.0 mm
|
Stainless Steel
|
1.969 in
50.0 mm
|
||
| R 1 071,6879 - R 1 190,7643 | Request the lead time here |
M16
|
Swivel
|
Chrome
|
7.874 in
200.0 mm
|
Stainless Steel
|
2.756 in
70.0 mm
|
||
| R 1 792,3323 - R 1 991,4728 | Request the lead time here |
M16
|
Swivel
|
Chrome
|
3.622 in
92.0 mm
|
Stainless Steel;Nitrile Rubber
|
2.953 in
75.0 mm
|
||
| R 861,8196 - R 957,5775 | Request the lead time here |
M20
|
Metal Swivel
|
Chrome
|
5.906 in
150.0 mm
|
Stainless Steel;Mild Steel
|
3.937 in
100.0 mm
|
||
| R 689,2936 - R 765,8816 | Request the lead time here |
M12
|
Swivel
|
Chrome
|
6.299 in
160.0 mm
|
Stainless Steel
|
2.165 in
55.0 mm
|
||
| R 652,1074 - R 724,5637 | Request the lead time here |
M12
|
Swivel
|
Chrome
|
2.953 in
75.0 mm
|
Stainless Steel
|
2.165 in
55.0 mm
|
||
| R 404,1355 - R 449,0394 | Request the lead time here |
M8
|
Swivel
|
Chrome
|
2.362 in
60.0 mm
|
Stainless Steel
|
1.496 in
38.0 mm
|
||
| R 1 254,4483 - R 1 672,6128 | Request the lead time here |
M12
|
Swivel
|
Chrome
|
3.622 in
92.0 mm
|
Stainless Steel
|
2.165 in
55.0 mm
|
||
| R 674,4821 - R 749,4246 | Request the lead time here |
M12
|
Swivel
|
Chrome
|
4.921 in
125.0 mm
|
Stainless Steel
|
2.165 in
55.0 mm
|
||
| R 429,2821 - R 476,98 | Request the lead time here |
M10
|
Swivel
|
Chrome
|
2.953 in
75.0 mm
|
Stainless Steel
|
1.496 in
38.0 mm
|
||
| R 790,6937 - R 878,5485 | Request the lead time here |
M16
|
Metal Swivel
|
Chrome
|
5.906 in
150.0 mm
|
Stainless Steel;Mild Steel
|
2.756 in
70.0 mm
|
||
| R 3 215,4057 - R 3 215,4057 | Request the lead time here |
M20
|
Swivel
|
Chrome
|
3.622 in
92.0 mm
|
Stainless Steel
|
3.937 in
100.0 mm
|
||
| R 821,7975 - R 913,1083 | Request the lead time here |
M16
|
Swivel
|
Chrome
|
2.953 in
75.0 mm
|
Stainless Steel
|
2.756 in
70.0 mm
|
||
| R 1 151,4066 - R 1 460,4088 | Request the lead time here |
M20
|
Swivel
|
Chrome
|
3.622 in
92.0 mm
|
Stainless Steel;Nitrile Rubber
|
3.937 in
100.0 mm
|
||
| R 2 209,9535 - R 3 850,3654 | Request the lead time here |
M16
|
Swivel
|
Chrome
|
3.622 in
92.0 mm
|
Stainless Steel
|
2.953 in
75.0 mm
|
||
| R 1 164,1499 - R 1 293,4998 | Request the lead time here |
M20
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
Stainless Steel
|
3.937 in
100.0 mm
|
||
| R 1 000,0828 - R 1 000,0828 | Request the lead time here |
M12
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
Stainless Steel
|
2.362 in
60.0 mm
|
||
| R 821,5027 - R 1 313,2434 | Request the lead time here |
M10
|
Swivel
|
Chrome
|
2.953 in
75.0 mm
|
Stainless Steel
|
1.969 in
50.0 mm
|
||
| R 1 102,1306 - R 1 102,1306 | Request the lead time here |
M16
|
Swivel
|
Chrome
|
5.906 in
150.0 mm
|
Mild Steel
|
3.15 in
80.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue