Stud Mount Levelling Feet with a Metal Swivel Base are a durable solution for mounting machinery or conveyors. These feet have articulating swivel and a stud manufactured for accuracy and strength of the thread.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Base Type | Colour | Thread Length | Full Material | Base Diameter | View | |
---|---|---|---|---|---|---|---|---|---|
Request the lead time here |
M8 X 1.25
|
Swivel
|
Chrome
|
1.252 in
31.8 mm
|
Stainless Steel
|
1 in
25.4 mm
|
|||
10158371 | Request the lead time here |
M6 X 1.0
|
Swivel
|
Copper
|
1 in
25.4 mm
|
Steel
|
0.752 in
19.1 mm
|
||
Request the lead time here |
M10 x 1.5
|
Swivel
|
Copper
|
2.008 in
51.0 mm
|
Steel
|
1.26 in
32.0 mm
|
|||
R 296,5046 - R 434,1124 | Request the lead time here |
M12 x 1.75
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Steel
|
1.89 in
48.0 mm
|
||
Request the lead time here |
M16 x 2.0
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Stainless Steel
|
2.52 in
64.0 mm
|
|||
R 752,445 - R 1 001,5044 | Request the lead time here |
M12 x 1.75
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Stainless Steel
|
1.89 in
48.0 mm
|
||
Request the lead time here |
M6 X 1.0
|
Swivel
|
Copper
|
1 in
25.4 mm
|
Steel
|
0.752 in
19.1 mm
|
|||
R 672,7271 - R 895,3998 | Request the lead time here |
M20 x 2.5
|
Swivel
|
Copper
|
2.008 in
51.0 mm
|
Steel
|
2.992 in
76.0 mm
|
||
Request the lead time here |
M8 X 1.25
|
Swivel
|
Chrome
|
1.252 in
31.8 mm
|
Steel
|
1 in
25.4 mm
|
|||
Request the lead time here |
M16 x 2.0
|
Swivel
|
Copper
|
2.008 in
51.0 mm
|
Steel
|
2.52 in
64.0 mm
|
|||
Request the lead time here |
M12 x 1.75
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Steel
|
1.89 in
48.0 mm
|
|||
R 1 255,9868 - R 1 519,744 | Request the lead time here |
M24 x 3.0
|
Swivel
|
Copper
|
4.252 in
108.0 mm
|
Steel
|
4.016 in
102.0 mm
|
||
Request the lead time here |
M20 x 2.5
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Steel
|
2.992 in
76.0 mm
|
|||
R 413,5006 - R 605,4063 | Request the lead time here |
M6 X 1.0
|
Swivel
|
Chrome
|
1 in
25.4 mm
|
Stainless Steel
|
0.752 in
19.1 mm
|
||
Request the lead time here |
M6 X 1.0
|
Swivel
|
Chrome
|
1 in
25.4 mm
|
Stainless Steel
|
0.752 in
19.1 mm
|
|||
R 831,0159 - R 1 106,0822 | Request the lead time here |
M24 x 3.0
|
Swivel
|
Copper
|
4.252 in
108.0 mm
|
Steel
|
4.016 in
102.0 mm
|
||
R 648,0662 - R 862,5761 | Request the lead time here |
M20 x 2.5
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Steel
|
2.992 in
76.0 mm
|
||
Request the lead time here |
M24 x 3.0
|
Swivel
|
Chrome
|
4.252 in
108.0 mm
|
Stainless Steel
|
4.016 in
102.0 mm
|
|||
R 2 845,7564 - R 3 130,332 | Request the lead time here |
M24 x 3.0
|
Swivel
|
Chrome
|
4.252 in
108.0 mm
|
Stainless Steel
|
4.016 in
102.0 mm
|
||
Request the lead time here |
M16 x 2.0
|
Swivel
|
Chrome
|
2.008 in
51.0 mm
|
Steel
|
2.52 in
64.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue