Menu Search

Lifting Eye Bolts - Female

In stock

These Lifting Eye Bolts with female thread, offer a safe and convenient lifting and hoisting point for various heavy loads. Keeping the face in solid contact with the mating surface is essential when in use.

It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end. The looped eye serves as a safe connecting point for hooks, chains, and other lifting equipment. The female design provides a strong and reliable connection, allowing for safe and quick lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.

It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.

  • Keeping the face in solid contact with the mating surface is essential.
  • It can withstand temperatures from -20 C to +200C.
  • It is used for hooks, and chains, in construction sites, and automotive.
  • It features a solid cylindrical shank with a threaded end for attachment and an open-ended eye on the other end.
Material: 316 Stainless Steel, 303 Stainless Steel, Zinc Plated Steel Series Code: SRP4044, SRP4041

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
36 results
Product SKUs information
Essentra Part Number Price range Availability h1 Material d1 Thread Type w1 w2 d2 View
R 368,3426 - R 460,3269 Request the lead time here
90.0
303 Stainless Steel
M24
Coarse
90.0
50.0
50.0
R 74,7626 - R 114,8791 180 In stock - Delivery conditions may apply, visit our FAQs
45.0
Zinc Plated Steel
M10
Coarse
45.0
25.0
25.0
R 143,2443 - R 220,4382 130 In stock - Delivery conditions may apply, visit our FAQs
62.0
Zinc Plated Steel
M16
Coarse
63.0
35.0
35.0
R 838,5973 - R 1 290,2121 40 In stock - Delivery conditions may apply, visit our FAQs
128.0
Zinc Plated Steel
M36
Coarse
126.0
70.0
75.0
R 671,04 - R 1 032,2913 13 In stock - Delivery conditions may apply, visit our FAQs
62.0
Zinc Plated Steel
M16
Fine
63.0
35.0
35.0
R 315,8669 - R 485,8556 4 In stock - Delivery conditions may apply, visit our FAQs
53.0
303 Stainless Steel
M12
Coarse
54.0
30.0
30.0
R 669,0139 - R 1 029,2521 7 In stock - Delivery conditions may apply, visit our FAQs
90.0
316 Stainless Steel
M24
Coarse
90.0
50.0
50.0
R 1 399,6208 - R 2 153,1226 Request the lead time here
147.0
Zinc Plated Steel
M42
Coarse
144.0
80.0
85.0
R 48,4234 - R 74,3573 129 In stock - Delivery conditions may apply, visit our FAQs
36.0
Zinc Plated Steel
M6
Coarse
36.0
20.0
20.0
R 53,0834 - R 81,6513 249 In stock - Delivery conditions may apply, visit our FAQs
36.0
Zinc Plated Steel
M8
Coarse
36.0
20.0
20.0
R 369,7608 - R 568,9252 8 In stock - Delivery conditions may apply, visit our FAQs
71.0
316 Stainless Steel
M20
Coarse
72.0
40.0
40.0
R 172,0147 - R 264,6069 22 In stock - Delivery conditions may apply, visit our FAQs
45.0
303 Stainless Steel
M10
Coarse
45.0
25.0
25.0
R 327,8208 - R 504,293 Request the lead time here
71.0
Zinc Plated Steel
M20
Fine
72.0
40.0
40.0
R 2 853,3382 - R 4 389,72 Request the lead time here
187.0
Zinc Plated Steel
M56
Coarse
184.0
100.0
110.0
R 1 163,5817 - R 1 790,2504 Request the lead time here
128.0
Zinc Plated Steel
M39
Coarse
126.0
70.0
75.0
R 529,2139 - R 814,0817 10 In stock - Delivery conditions may apply, visit our FAQs
62.0
303 Stainless Steel
M16
Coarse
63.0
35.0
35.0
R 111,4347 - R 171,4069 16 In stock - Delivery conditions may apply, visit our FAQs
62.0
Zinc Plated Steel
M14
Coarse
63.0
35.0
35.0
R 151,9565 - R 233,8104 Request the lead time here
71.0
Zinc Plated Steel
M18
Coarse
72.0
40.0
40.0
R 619,5773 - R 953,0713 Request the lead time here
109.0
Zinc Plated Steel
M33
Coarse
108.0
60.0
65.0
R 1 497,0756 - R 2 303,053 Request the lead time here
168.0
Zinc Plated Steel
M48
Coarse
166.0
90.0
100.0
  • of 2
Lifting Eye Bolt Coarse M24 90.0 303 Stainless Steel

20199326

Price Range
R 460,3269 - R 368,3426

Stock Levels
Request the lead time here
Attributes
Lifting Eye Bolt Coarse M10 45.0 Zinc Plated Steel

20198749

Price Range
R 114,8791 - R 74,7626

Stock Levels
180 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Lifting Eye Bolt Coarse M16 63.0 Zinc Plated Steel

20198763

Price Range
R 220,4382 - R 143,2443

Stock Levels
130 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Lifting Eye Bolt Coarse M36 126.0 Zinc Plated Steel

20198848

Price Range
R 1 290,2121 - R 838,5973

Stock Levels
40 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Lifting Eye Bolt Fine M16 63.0 Zinc Plated Steel

20198770

Price Range
R 1 032,2913 - R 671,04

Stock Levels
13 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Lifting Eye Bolt Coarse M12 54.0 303 Stainless Steel

20199272

Price Range
R 485,8556 - R 315,8669

Stock Levels
4 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Lifting Eye Bolt Coarse M24 90.0 316 Stainless Steel

20199135

Price Range
R 1 029,2521 - R 669,0139

Stock Levels
7 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Lifting Eye Bolt Coarse M42 144.0 Zinc Plated Steel

20198862

Price Range
R 2 153,1226 - R 1 399,6208

Stock Levels
Request the lead time here
Attributes
Lifting Eye Bolt Coarse M6 36.0 Zinc Plated Steel

20198732

Price Range
R 74,3573 - R 48,4234

Stock Levels
129 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Lifting Eye Bolt Coarse M8 36.0 Zinc Plated Steel

20198480

Price Range
R 81,6513 - R 53,0834

Stock Levels
249 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Lifting Eye Bolt Coarse M20 72.0 316 Stainless Steel

20199128

Price Range
R 568,9252 - R 369,7608

Stock Levels
8 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Lifting Eye Bolt Coarse M10 45.0 303 Stainless Steel

20199265

Price Range
R 264,6069 - R 172,0147

Stock Levels
22 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Lifting Eye Bolt Fine M20 72.0 Zinc Plated Steel

20198794

Price Range
R 504,293 - R 327,8208

Stock Levels
Request the lead time here
Attributes
Lifting Eye Bolt Coarse M56 184.0 Zinc Plated Steel

20198909

Price Range
R 4 389,72 - R 2 853,3382

Stock Levels
Request the lead time here
Attributes
Lifting Eye Bolt Coarse M39 126.0 Zinc Plated Steel

20199449

Price Range
R 1 790,2504 - R 1 163,5817

Stock Levels
Request the lead time here
Attributes
Lifting Eye Bolt Coarse M16 63.0 303 Stainless Steel

20199289

Price Range
R 814,0817 - R 529,2139

Stock Levels
10 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Lifting Eye Bolt Coarse M14 63.0 Zinc Plated Steel

20199340

Price Range
R 171,4069 - R 111,4347

Stock Levels
16 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Lifting Eye Bolt Coarse M18 72.0 Zinc Plated Steel

20199425

Price Range
R 233,8104 - R 151,9565

Stock Levels
Request the lead time here
Attributes
Lifting Eye Bolt Coarse M33 108.0 Zinc Plated Steel

20199357

Price Range
R 953,0713 - R 619,5773

Stock Levels
Request the lead time here
Attributes
Lifting Eye Bolt Coarse M48 166.0 Zinc Plated Steel

20198886

Price Range
R 2 303,053 - R 1 497,0756

Stock Levels
Request the lead time here
Attributes