Menu Search

Lifting Eye Bolts - Male

In stock

These Lifting Eye Bolts with male thread, offer a safe and convenient lifting and hoisting point for various heavy loads. When in use, keeping the face in solid contact with the mating surface is essential.

It features a threaded shank and a looped eye at the top. The threaded shank makes it simple to install into a pre-drilled hole or threaded insert, and the looped eye provides a secure connection point for hooks, chains, or other lifting equipment. The male design offers a strong and dependable connection, permitting safe and fast lifting operations. They are not intended for repeated lifting and should not be utilised at lift angles more than 45 or with swivelling loads.

It can resist temperatures ranging from -20 C to +200C. It can even work at slightly higher temperatures, but this will diminish the load rating by 10% to 25%. It is often used for hooks, chains, and other lifting equipment in construction sites, industrial settings, and automotive applications.

  • Keeping the face in solid contact with the mating surface is essential.
  • It can withstand temperatures from -20 C to +200C.
  • It is used for hooks, and chains, in construction sites, and automotive.
  • It features a threaded shank and a looped eye at the top.
Material: 316 Stainless Steel, 303 Stainless Steel, Zinc Plated Steel Series Code: SRP4043A2, SRP4040

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
39 results
Product SKUs information
Essentra Part Number Price range Availability h1 Material d1 Thread Type w1 w2 d2 View
R 22,4895 - R 34,646 288 In stock - Delivery conditions may apply, visit our FAQs
45.0
Zinc Plated Steel
M10
Coarse
45.0
25.0
25.0
R 203,0139 - R 312,22 30 In stock - Delivery conditions may apply, visit our FAQs
90.0
Zinc Plated Steel
M24
Fine
90.0
50.0
50.0
R 17,4243 - R 26,7443 175 In stock - Delivery conditions may apply, visit our FAQs
36.0
Zinc Plated Steel
M6
Coarse
36.0
20.0
20.0
R 1 349,3739 - R 2 075,9287 1 In stock - Delivery conditions may apply, visit our FAQs
128.0
Zinc Plated Steel
M36
Coarse
126.0
70.0
75.0
R 116,9052 - R 179,9165 9 In stock - Delivery conditions may apply, visit our FAQs
90.0
Zinc Plated Steel
M24
Coarse
90.0
50.0
50.0
R 59,7695 - R 91,9843 23 In stock - Delivery conditions may apply, visit our FAQs
62.0
Zinc Plated Steel
M16
Coarse
63.0
35.0
35.0
R 231,1765 - R 355,5782 16 In stock - Delivery conditions may apply, visit our FAQs
71.0
Zinc Plated Steel
M22
Coarse
72.0
40.0
40.0
R 221,046 - R 340,18 20 In stock - Delivery conditions may apply, visit our FAQs
53.0
316 Stainless Steel
M12
Fine
54.0
30.0
30.0
R 252,2478 - R 388,1982 58 In stock - Delivery conditions may apply, visit our FAQs
62.0
316 Stainless Steel
M16
Coarse
63.0
35.0
35.0
R 2 932,9634 - R 4 512,0956 Request the lead time here
187.0
Zinc Plated Steel
M56
Coarse
184.0
100.0
110.0
R 1 279,4739 - R 1 968,3434 8 In stock - Delivery conditions may apply, visit our FAQs
147.0
Zinc Plated Steel
M42
Coarse
144.0
80.0
85.0
R 70,1026 - R 107,9904 195 In stock - Delivery conditions may apply, visit our FAQs
71.0
Zinc Plated Steel
M20
Coarse
72.0
40.0
40.0
R 17,4243 - R 26,7443 46 In stock - Delivery conditions may apply, visit our FAQs
36.0
Zinc Plated Steel
M8
Coarse
36.0
20.0
20.0
R 1 097,5313 - R 1 688,5408 2 In stock - Delivery conditions may apply, visit our FAQs
168.0
Zinc Plated Steel
M48
Fine
166.0
90.0
100.0
R 199,1643 - R 306,3443 14 In stock - Delivery conditions may apply, visit our FAQs
62.0
303 Stainless Steel
M16
Coarse
63.0
35.0
35.0
R 1 002,7104 - R 1 542,6626 5 In stock - Delivery conditions may apply, visit our FAQs
128.0
Zinc Plated Steel
M33
Coarse
126.0
70.0
75.0
R 1 952,3373 - R 3 003,4713 Request the lead time here
208.0
Zinc Plated Steel
M64
Coarse
206.0
110.0
120.0
R 1 186,8817 - R 1 826,1121 Request the lead time here
168.0
Zinc Plated Steel
M45
Coarse
166.0
90.0
100.0
R 1 305,2052 - R 2 007,8521 5 In stock - Delivery conditions may apply, visit our FAQs
168.0
Zinc Plated Steel
M48
Coarse
166.0
90.0
100.0
R 146,2834 - R 224,8956 Request the lead time here
71.0
Zinc Plated Steel
M18
Coarse
72.0
40.0
40.0
  • of 2
Lifting Eye Bolt Coarse M10 45.0 Zinc Plated Steel

20198510

Price Range
R 34,646 - R 22,4895

Stock Levels
288 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Type
    Coarse
  • d1
    M10
  • d2
    25.0
  • w1
    45.0
  • l1
    17.0
Lifting Eye Bolt Fine M24 90.0 Zinc Plated Steel

20198596

Price Range
R 312,22 - R 203,0139

Stock Levels
30 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Type
    Fine
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • l1
    36.0
Lifting Eye Bolt Coarse M6 36.0 Zinc Plated Steel

20198497

Price Range
R 26,7443 - R 17,4243

Stock Levels
175 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Type
    Coarse
  • d1
    M6
  • d2
    20.0
  • w1
    36.0
  • l1
    13.0
Lifting Eye Bolt Coarse M36 126.0 Zinc Plated Steel

20198626

Price Range
R 2 075,9287 - R 1 349,3739

Stock Levels
1 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Type
    Coarse
  • d1
    M36
  • d2
    75.0
  • w1
    126.0
  • l1
    54.0
Lifting Eye Bolt Coarse M24 90.0 Zinc Plated Steel

20198589

Price Range
R 179,9165 - R 116,9052

Stock Levels
9 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Type
    Coarse
  • d1
    M24
  • d2
    50.0
  • w1
    90.0
  • l1
    36.0
Lifting Eye Bolt Coarse M16 63.0 Zinc Plated Steel

20198541

Price Range
R 91,9843 - R 59,7695

Stock Levels
23 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • l1
    27.0
Lifting Eye Bolt Coarse M22 72.0 Zinc Plated Steel

20199371

Price Range
R 355,5782 - R 231,1765

Stock Levels
16 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Type
    Coarse
  • d1
    M22
  • d2
    40.0
  • w1
    72.0
  • l1
    30.0
Lifting Eye Bolt Fine M12 54.0 316 Stainless Steel

20198992

Price Range
R 340,18 - R 221,046

Stock Levels
20 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Type
    Fine
  • d1
    M12
  • d2
    30.0
  • w1
    54.0
  • l1
    20.5
Lifting Eye Bolt Coarse M16 63.0 316 Stainless Steel

20199005

Price Range
R 388,1982 - R 252,2478

Stock Levels
58 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • l1
    27.0
Lifting Eye Bolt Coarse M56 184.0 Zinc Plated Steel

20198688

Price Range
R 4 512,0956 - R 2 932,9634

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M56
  • d2
    110.0
  • w1
    184.0
  • l1
    78.0
Lifting Eye Bolt Coarse M42 144.0 Zinc Plated Steel

20198640

Price Range
R 1 968,3434 - R 1 279,4739

Stock Levels
8 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Type
    Coarse
  • d1
    M42
  • d2
    85.0
  • w1
    144.0
  • l1
    63.0
Lifting Eye Bolt Coarse M20 72.0 Zinc Plated Steel

20198565

Price Range
R 107,9904 - R 70,1026

Stock Levels
195 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Type
    Coarse
  • d1
    M20
  • d2
    40.0
  • w1
    72.0
  • l1
    30.0
Lifting Eye Bolt Coarse M8 36.0 Zinc Plated Steel

20198503

Price Range
R 26,7443 - R 17,4243

Stock Levels
46 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Type
    Coarse
  • d1
    M8
  • d2
    20.0
  • w1
    36.0
  • l1
    13.0
Lifting Eye Bolt Fine M48 166.0 Zinc Plated Steel

20198671

Price Range
R 1 688,5408 - R 1 097,5313

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Type
    Fine
  • d1
    M48
  • d2
    100.0
  • w1
    166.0
  • l1
    68.0
Lifting Eye Bolt Coarse M16 63.0 303 Stainless Steel

20199227

Price Range
R 306,3443 - R 199,1643

Stock Levels
14 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Type
    Coarse
  • d1
    M16
  • d2
    35.0
  • w1
    63.0
  • l1
    27.0
Lifting Eye Bolt Coarse M33 126.0 Zinc Plated Steel

20199395

Price Range
R 1 542,6626 - R 1 002,7104

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Type
    Coarse
  • d1
    M33
  • d2
    75.0
  • w1
    126.0
  • l1
    54.0
Lifting Eye Bolt Coarse M64 206.0 Zinc Plated Steel

20198701

Price Range
R 3 003,4713 - R 1 952,3373

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M64
  • d2
    120.0
  • w1
    206.0
  • l1
    90.0
Lifting Eye Bolt Coarse M45 166.0 Zinc Plated Steel

20199418

Price Range
R 1 826,1121 - R 1 186,8817

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M45
  • d2
    100.0
  • w1
    166.0
  • l1
    68.0
Lifting Eye Bolt Coarse M48 166.0 Zinc Plated Steel

20198664

Price Range
R 2 007,8521 - R 1 305,2052

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Thread Type
    Coarse
  • d1
    M48
  • d2
    100.0
  • w1
    166.0
  • l1
    68.0
Lifting Eye Bolt Coarse M18 72.0 Zinc Plated Steel

20199364

Price Range
R 224,8956 - R 146,2834

Stock Levels
Request the lead time here
Attributes
  • Thread Type
    Coarse
  • d1
    M18
  • d2
    40.0
  • w1
    72.0
  • l1
    30.0