Menu Search

Linear Carriages - Closed

In production

These Linear Bushing Carriages are used in linear motion systems to guide and support moving parts. The housing offers an easy solution when mounting this carriage to the moving part in the application.

The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.

It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.

  • Used in linear motion systems to guide and support moving parts.
  • It can withstand temperatures from 20C to +80C.
  • It keeps the weight down, take the loads and facilitate the movement.
Series Code: SRL1751, SRL1750

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Essentra Part Number Price range Availability d1 tol H6 h1 Ball Cage Material d3 l1 Carriage Style d2 View
R 893,5747 - R 1 116,9131 Request the lead time here
12.0
30.0
Stainless
4.3
20.3
Short
M5x10
R 1 148,0921 - R 1 435,1151 Request the lead time here
25.0
51.5
Stainless
6.8
40.3
Short
M8x18
R 2 240,4601 - R 2 800,5751 Request the lead time here
8.0
22.0
Stainless
3.4
14.4
Short
M4x8
R 1 251,1373 - R 1 563,8111 Request the lead time here
25.0
51.5
Resin
6.8
40.4
Short
M8x18
R 798,0478 - R 997,5045 Request the lead time here
16.0
38.5
Stainless
4.3
22.3
Short
M5x12
R 2 872,4414 - R 3 590,4412 Request the lead time here
20.0
41.0
Resin
5.2
28.3
Short
M6x12
R 1 052,5651 - R 1 315,7064 Request the lead time here
12.0
30.0
Resin
4.3
39.0
Normal
M5x10
R 660,7279 - R 825,9098 Request the lead time here
8.0
22.0
Resin
3.4
14.4
Short
M4x8
R 350,7076 - R 438,274 Request the lead time here
30.0
59.5
Resin
6.8
76.0
Standard
M8x18
R 614,7334 - R 768,4168 Request the lead time here
40.0
78.0
Resin
8.6
180.0
Long
M10x25
R 1 381,8234 - R 1 727,224 Request the lead time here
30.0
59.5
Resin
6.8
154.0
Long
M8x18
R 882,9606 - R 1 103,6455 Request the lead time here
8.0
22.0
Resin
3.4
30.0
Normal
M4x8
R 388,7415 - R 486,0374 Request the lead time here
20.0
41.0
Resin
5.2
53.0
Standard
M6x12
R 614,9545 - R 768,6379 Request the lead time here
12.0
30.0
Resin
4.3
39.0
Standard
M5x10
R 553,2601 - R 691,4645 Request the lead time here
25.0
51.5
Resin
6.8
67.0
Normal
M8x18
R 448,6669 - R 560,7784 Request the lead time here
20.0
41.0
Resin
5.2
53.0
Normal
M6x12
R 952,8368 - R 1 190,9907 Request the lead time here
50.0
102.0
Resin
8.6
230.0
Long
M10x25
R 1 676,3648 - R 2 095,4007 Request the lead time here
25.0
51.5
Resin
6.8
40.4
Short
M8x18
R 343,6316 - R 429,4289 Request the lead time here
8.0
22.0
Resin
3.4
30.0
Standard
M4x8
R 2 524,3873 - R 3 155,4842 Request the lead time here
30.0
59.5
Resin
6.8
48.4
Short
M8x18
  • of 3
Linear Carriage 20.3 M5x10 44.0 Aluminium

20263027

Price Range
R 1 116,9131 - R 893,5747

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Stainless
  • d1 tol H6
    12.0
  • l1
    20.3
  • d2
    M5x10
Linear Carriage 40.3 M8x18 76.0 Aluminium

20263065

Price Range
R 1 435,1151 - R 1 148,0921

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Stainless
  • d1 tol H6
    25.0
  • l1
    40.3
  • d2
    M8x18
Linear Carriage 14.4 M4x8 34.0 Aluminium

20263034

Price Range
R 2 800,5751 - R 2 240,4601

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Stainless
  • d1 tol H6
    8.0
  • l1
    14.4
  • d2
    M4x8
Linear Carriage 40.4 M8x18 76.0 Aluminium

20263157

Price Range
R 1 563,8111 - R 1 251,1373

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    25.0
  • l1
    40.4
  • d2
    M8x18
Linear Carriage 22.3 M5x12 50.0 Aluminium

20263096

Price Range
R 997,5045 - R 798,0478

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Stainless
  • d1 tol H6
    16.0
  • l1
    22.3
  • d2
    M5x12
Linear Carriage 28.3 M6x12 54.0 Aluminium

20263164

Price Range
R 3 590,4412 - R 2 872,4414

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    28.3
  • d2
    M6x12
Linear Carriage 39.0 M5x10 44.0 Aluminium

20263218

Price Range
R 1 315,7064 - R 1 052,5651

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Resin
  • d1 tol H6
    12.0
  • l1
    39.0
  • d2
    M5x10
Linear Carriage 14.4 M4x8 34.0 Aluminium

20262938

Price Range
R 825,9098 - R 660,7279

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    8.0
  • l1
    14.4
  • d2
    M4x8
Linear Carriage 76.0 M8x18 78.0 Aluminium

20262808

Price Range
R 438,274 - R 350,7076

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    30.0
  • l1
    76.0
  • d2
    M8x18
Linear Carriage 180.0 M10x25 102.0 Aluminium

20263072

Price Range
R 768,4168 - R 614,7334

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    40.0
  • l1
    180.0
  • d2
    M10x25
Linear Carriage 154.0 M8x18 78.0 Aluminium

20263102

Price Range
R 1 727,224 - R 1 381,8234

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    30.0
  • l1
    154.0
  • d2
    M8x18
Linear Carriage 30.0 M4x8 34.0 Aluminium

20263232

Price Range
R 1 103,6455 - R 882,9606

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Resin
  • d1 tol H6
    8.0
  • l1
    30.0
  • d2
    M4x8
Linear Carriage 53.0 M6x12 54.0 Aluminium

20262778

Price Range
R 486,0374 - R 388,7415

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    53.0
  • d2
    M6x12
Linear Carriage 39.0 M5x10 44.0 Aluminium

20263287

Price Range
R 768,6379 - R 614,9545

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    12.0
  • l1
    39.0
  • d2
    M5x10
Linear Carriage 67.0 M8x18 76.0 Aluminium

20263263

Price Range
R 691,4645 - R 553,2601

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Resin
  • d1 tol H6
    25.0
  • l1
    67.0
  • d2
    M8x18
Linear Carriage 53.0 M6x12 54.0 Aluminium

20263270

Price Range
R 560,7784 - R 448,6669

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    53.0
  • d2
    M6x12
Linear Carriage 230.0 M10x25 122.0 Aluminium

20263119

Price Range
R 1 190,9907 - R 952,8368

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    50.0
  • l1
    230.0
  • d2
    M10x25
Linear Carriage 40.4 M8x18 76.0 Aluminium

20263058

Price Range
R 2 095,4007 - R 1 676,3648

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    25.0
  • l1
    40.4
  • d2
    M8x18
Linear Carriage 30.0 M4x8 34.0 Aluminium

20263225

Price Range
R 429,4289 - R 343,6316

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    8.0
  • l1
    30.0
  • d2
    M4x8
Linear Carriage 48.4 M8x18 78.0 Aluminium

20263171

Price Range
R 3 155,4842 - R 2 524,3873

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    30.0
  • l1
    48.4
  • d2
    M8x18