These Linear Bushing Carriages are used in linear motion systems to guide and support moving parts. The housing offers an easy solution when mounting this carriage to the moving part in the application.
The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.
It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.
Series Code: SRL1751, SRL1750
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d1 tol H6 | h1 | Ball Cage Material | d3 | l1 | Carriage Style | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| R 620,0405 - R 775,0506 | Request the lead time here |
12.0
|
30.0
|
Resin
|
4.3
|
77.0
|
Long
|
M5x10
|
||
| R 551,4911 - R 689,2533 | Request the lead time here |
8.0
|
22.0
|
Stainless
|
3.4
|
30.0
|
Normal
|
M4x8
|
||
| R 1 148,0921 - R 1 435,1151 | Request the lead time here |
25.0
|
51.5
|
Stainless
|
6.8
|
40.3
|
Short
|
M8x18
|
||
| R 1 676,3648 - R 2 095,4007 | Request the lead time here |
25.0
|
51.5
|
Resin
|
6.8
|
40.4
|
Short
|
M8x18
|
||
| R 4 346,0326 - R 5 432,4302 | Request the lead time here |
40.0
|
78.0
|
Resin
|
8.6
|
56.4
|
Short
|
M10x25
|
||
| R 2 240,4601 - R 2 800,5751 | Request the lead time here |
8.0
|
22.0
|
Stainless
|
3.4
|
14.4
|
Short
|
M4x8
|
||
| R 1 140,5737 - R 1 425,6066 | Request the lead time here |
16.0
|
38.5
|
Stainless
|
4.3
|
44.0
|
Normal
|
M5x12
|
||
| R 1 307,7459 - R 1 634,7929 | Request the lead time here |
20.0
|
41.0
|
Resin
|
5.2
|
106.0
|
Long
|
M6x12
|
||
| R 684,6096 - R 855,762 | Request the lead time here |
12.0
|
30.0
|
Stainless
|
4.3
|
77.0
|
Long
|
M5x10
|
||
| R 643,0377 - R 803,7971 | Request the lead time here |
12.0
|
30.0
|
Resin
|
4.3
|
20.3
|
Short
|
M5x10
|
||
| R 442,4754 - R 553,039 | Request the lead time here |
20.0
|
41.0
|
Resin
|
5.2
|
106.0
|
Long
|
M6x12
|
||
| R 777,2619 - R 971,6326 | Request the lead time here |
16.0
|
38.5
|
Resin
|
4.3
|
22.3
|
Short
|
M5x12
|
||
| R 695,666 - R 869,4719 | Request the lead time here |
16.0
|
38.5
|
Stainless
|
4.3
|
89.0
|
Long
|
M5x12
|
||
| R 1 251,1373 - R 1 563,8111 | Request the lead time here |
25.0
|
51.5
|
Resin
|
6.8
|
40.4
|
Short
|
M8x18
|
||
| R 952,8368 - R 1 190,9907 | Request the lead time here |
50.0
|
102.0
|
Resin
|
8.6
|
230.0
|
Long
|
M10x25
|
||
| R 614,7334 - R 768,4168 | Request the lead time here |
40.0
|
78.0
|
Resin
|
8.6
|
180.0
|
Long
|
M10x25
|
||
| R 466,5782 - R 583,3334 | Request the lead time here |
40.0
|
78.0
|
Resin
|
8.6
|
90.0
|
Standard
|
M10x25
|
||
| R 854,8775 - R 1 068,4863 | Request the lead time here |
50.0
|
102.0
|
Resin
|
8.6
|
110.0
|
Standard
|
M10x25
|
||
| R 530,2629 - R 662,9391 | Request the lead time here |
12.0
|
30.0
|
Resin
|
4.3
|
77.0
|
Long
|
M5x10
|
||
| R 512,5727 - R 640,8264 | Request the lead time here |
20.0
|
41.0
|
Stainless
|
5.2
|
53.0
|
Normal
|
M6x12
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue