Menu Search

Linear Carriages - Closed

In production

These Linear Bushing Carriages are used in linear motion systems to guide and support moving parts. The housing offers an easy solution when mounting this carriage to the moving part in the application.

The aluminium housing helps to keep the weight down whilst the hardened steel balls inside the bushing take the loads and facilitate the movement. Only to be used on hardened linear shafts.

It can withstand temperatures from 20C to +80C. However, steel ball retainers can be provided for higher temperature applications up to +120C without end seals. Commonly used in applications such as food packaging machines, printing machines, computers, or tool grinders.

  • Used in linear motion systems to guide and support moving parts.
  • It can withstand temperatures from 20C to +80C.
  • It keeps the weight down, take the loads and facilitate the movement.
Series Code: SRL1751, SRL1750

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Essentra Part Number Price range Availability d1 tol H6 h1 Ball Cage Material d3 l1 Carriage Style d2 View
R 893,5747 - R 1 116,9131 Request the lead time here
12.0
30.0
Stainless
4.3
20.3
Short
M5x10
R 1 148,0921 - R 1 435,1151 Request the lead time here
25.0
51.5
Stainless
6.8
40.3
Short
M8x18
R 4 346,0326 - R 5 432,4302 Request the lead time here
40.0
78.0
Resin
8.6
56.4
Short
M10x25
R 553,2601 - R 691,4645 Request the lead time here
25.0
51.5
Resin
6.8
67.0
Normal
M8x18
R 952,8368 - R 1 190,9907 Request the lead time here
50.0
102.0
Resin
8.6
230.0
Long
M10x25
R 1 676,3648 - R 2 095,4007 Request the lead time here
25.0
51.5
Resin
6.8
40.4
Short
M8x18
R 643,0377 - R 803,7971 Request the lead time here
12.0
30.0
Resin
4.3
20.3
Short
M5x10
R 343,6316 - R 429,4289 Request the lead time here
8.0
22.0
Resin
3.4
30.0
Standard
M4x8
R 392,0584 - R 490,0177 Request the lead time here
8.0
22.0
Resin
3.4
58.0
Long
M4x8
R 805,5661 - R 1 007,013 Request the lead time here
20.0
41.0
Resin
5.2
28.3
Short
M6x12
R 730,1618 - R 912,5917 Request the lead time here
25.0
51.5
Resin
6.8
136.0
Long
M8x18
R 1 491,7236 - R 1 864,7651 Request the lead time here
16.0
38.5
Resin
4.3
22.3
Short
M5x12
R 972,5171 - R 1 215,5358 Request the lead time here
12.0
30.0
Stainless
4.3
39.0
Normal
M5x10
R 442,4754 - R 553,039 Request the lead time here
20.0
41.0
Resin
5.2
106.0
Long
M6x12
R 551,4911 - R 689,2533 Request the lead time here
8.0
22.0
Stainless
3.4
30.0
Normal
M4x8
R 1 307,7459 - R 1 634,7929 Request the lead time here
20.0
41.0
Resin
5.2
106.0
Long
M6x12
R 1 140,5737 - R 1 425,6066 Request the lead time here
16.0
38.5
Stainless
4.3
44.0
Normal
M5x12
R 684,6096 - R 855,762 Request the lead time here
12.0
30.0
Stainless
4.3
77.0
Long
M5x10
R 1 106,0779 - R 1 382,4868 Request the lead time here
16.0
38.5
Resin
4.3
89.0
Long
M5x12
R 466,5782 - R 583,3334 Request the lead time here
40.0
78.0
Resin
8.6
90.0
Standard
M10x25
  • of 3
Linear Carriage 20.3 M5x10 44.0 Aluminium

20263027

Price Range
R 1 116,9131 - R 893,5747

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Stainless
  • d1 tol H6
    12.0
  • l1
    20.3
  • d2
    M5x10
Linear Carriage 40.3 M8x18 76.0 Aluminium

20263065

Price Range
R 1 435,1151 - R 1 148,0921

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Stainless
  • d1 tol H6
    25.0
  • l1
    40.3
  • d2
    M8x18
Linear Carriage 56.4 M10x25 102.0 Aluminium

20263195

Price Range
R 5 432,4302 - R 4 346,0326

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    40.0
  • l1
    56.4
  • d2
    M10x25
Linear Carriage 67.0 M8x18 76.0 Aluminium

20263263

Price Range
R 691,4645 - R 553,2601

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Resin
  • d1 tol H6
    25.0
  • l1
    67.0
  • d2
    M8x18
Linear Carriage 230.0 M10x25 122.0 Aluminium

20263119

Price Range
R 1 190,9907 - R 952,8368

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    50.0
  • l1
    230.0
  • d2
    M10x25
Linear Carriage 40.4 M8x18 76.0 Aluminium

20263058

Price Range
R 2 095,4007 - R 1 676,3648

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    25.0
  • l1
    40.4
  • d2
    M8x18
Linear Carriage 20.3 M5x10 44.0 Aluminium

20263003

Price Range
R 803,7971 - R 643,0377

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    12.0
  • l1
    20.3
  • d2
    M5x10
Linear Carriage 30.0 M4x8 34.0 Aluminium

20263225

Price Range
R 429,4289 - R 343,6316

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    8.0
  • l1
    30.0
  • d2
    M4x8
Linear Carriage 58.0 M4X8 34.0 Aluminium

20262891

Price Range
R 490,0177 - R 392,0584

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    8.0
  • l1
    58.0
  • d2
    M4x8
Linear Carriage 28.3 M6x12 54.0 Aluminium

20262976

Price Range
R 1 007,013 - R 805,5661

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    28.3
  • d2
    M6x12
Linear Carriage 136.0 M8x18 76.0 Aluminium

20263041

Price Range
R 912,5917 - R 730,1618

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    25.0
  • l1
    136.0
  • d2
    M8x18
Linear Carriage 22.3 M5x12 50.0 Aluminium

20263140

Price Range
R 1 864,7651 - R 1 491,7236

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Short
  • Ball Cage Material
    Resin
  • d1 tol H6
    16.0
  • l1
    22.3
  • d2
    M5x12
Linear Carriage 39.0 M5x10 44.0 Aluminium

20262785

Price Range
R 1 215,5358 - R 972,5171

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Stainless
  • d1 tol H6
    12.0
  • l1
    39.0
  • d2
    M5x10
Linear Carriage 106.0 M6x12 54.0 Aluminium

20262983

Price Range
R 553,039 - R 442,4754

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    106.0
  • d2
    M6x12
Linear Carriage 30.0 M4x8 34.0 Aluminium

20263249

Price Range
R 689,2533 - R 551,4911

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Stainless
  • d1 tol H6
    8.0
  • l1
    30.0
  • d2
    M4x8
Linear Carriage 106.0 M6x12 54.0 Aluminium

20262853

Price Range
R 1 634,7929 - R 1 307,7459

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    20.0
  • l1
    106.0
  • d2
    M6x12
Linear Carriage 44.0 M5x12 50.0 Aluminium

20262761

Price Range
R 1 425,6066 - R 1 140,5737

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Normal
  • Ball Cage Material
    Stainless
  • d1 tol H6
    16.0
  • l1
    44.0
  • d2
    M5x12
Linear Carriage 77.0 M5x10 44.0 Aluminium

20262907

Price Range
R 855,762 - R 684,6096

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Stainless
  • d1 tol H6
    12.0
  • l1
    77.0
  • d2
    M5x10
Linear Carriage 89.0 M5x12 50.0 Aluminium

20262877

Price Range
R 1 382,4868 - R 1 106,0779

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Long
  • Ball Cage Material
    Resin
  • d1 tol H6
    16.0
  • l1
    89.0
  • d2
    M5x12
Linear Carriage 90.0 M10x25 102.0 Aluminium

20262860

Price Range
R 583,3334 - R 466,5782

Stock Levels
Request the lead time here
Attributes
  • Carriage Style
    Standard
  • Ball Cage Material
    Resin
  • d1 tol H6
    40.0
  • l1
    90.0
  • d2
    M10x25