20795528
20795528
| Quantity | Unit price |
|---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Handle Length | 11.339 in |
|---|---|
| Handle Length | 288.0 mm |
| Handle Width | 1.417 in |
| Handle Width | 36.0 mm |
| Panel Thickness Range | 0.5 - 2.0 mm |
| Panel Thickness Range | 0.02 - 0.079 in |
| Overall Height | 1.181 in |
| Overall Height | 30.0 mm |
| Key Type | Keyed To Differ |
| Body Material | PA6 GFR30 |
| Latch Material | Steel |
| Handle Finish | Zamak |
| Colour | Black |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue