Menu Search

Long Centre Flange Linear Ball Bushings

In production

Long Centre Flanged Linear Ball Bushings are used in linear motion applications to provide smooth and precise movement along a linear axis. The flange in the centre allows for easy mounting and the increased length offers greater load carrying capabilities. Composed of a housing with a row of 4-6 round ball circuits housed in a cage.

It has low friction for reduced wear, plus they can withstand heavy loads as the ball bearings distribute the load evenly across the bushing, minimizing stress concentration and extending the system's service life. It has seals which also helps to protect the internal components of the bearing from dust and dirt.

It can withstand temperatures from -20C to +80C and is ideal for applications such as automation systems, food packaging machines, and manufacturing processes.

  • Have seals which also helps to protect the internal components of the bearing from dust and dirt.
  • It can withstand temperatures from -20C to +80C.
  • Ideal for applications such as automation systems, food packaging machines, and manufacturing processes.
  • The flange in the centre allows for easy mounting and the increased length offers greater load carrying capabilities.
Material: Steel, Stainless Steel Series Code: SRL1730, SRL1733, SRL1732

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
37 results
Product SKUs information
Essentra Part Number Price range Availability d4 d5 d6 d1 tol. h6 d2 tol. h6 l1 d3 View
R 682,2544 - R 974,566 Request the lead time here
4.5
8.0
36.0
16.0
26.0
70.0
46.0
R 782,7972 - R 1 118,3926 Request the lead time here
3.4
6.5
24.0
8.0
15.0
45.0
32.0
R 789,5906 - R 1 128,0975 Request the lead time here
5.5
9.5
43.0
20.0
32.0
80.0
54.0
R 1 378,0958 - R 1 968,736 Request the lead time here
5.5
9.5
43.0
20.0
32.0
80.0
54.0
R 1 134,1146 - R 1 620,136 Request the lead time here
4.5
8.0
36.0
16.0
26.0
70.0
46.0
R 2 076,6545 - R 2 966,5938 Request the lead time here
5.5
9.5
43.0
20.0
32.0
80.0
54.0
R 1 294,0513 - R 1 848,5893 Request the lead time here
6.6
11.0
62.0
30.0
47.0
123.0
76.0
R 2 205,1473 - R 3 150,2105 Request the lead time here
9.0
14.0
80.0
40.0
62.0
154.0
98.0
R 602,6742 - R 860,8246 Request the lead time here
4.5
8.0
32.0
12.0
22.0
57.0
42.0
R 1 713,303 - R 2 447,5757 Request the lead time here
4.5
8.0
36.0
16.0
26.0
70.0
46.0
R 1 355,3863 - R 1 936,3216 Request the lead time here
4.5
8.0
32.0
12.0
21.0
57.0
42.0
R 1 969,5124 - R 2 813,4505 Request the lead time here
5.5
9.5
51.0
25.0
40.0
112.0
62.0
R 897,1209 - R 1 281,629 Request the lead time here
4.5
8.0
32.0
12.0
21.0
57.0
42.0
R 1 181,4745 - R 1 687,6821 Request the lead time here
3.4
6.5
24.0
8.0
15.0
45.0
32.0
R 1 609,8488 - R 2 299,8672 Request the lead time here
4.5
8.0
32.0
12.0
21.0
57.0
32.0
R 3 205,9166 - R 4 579,9364 Request the lead time here
5.5
9.5
51.0
25.0
40.0
112.0
62.0
R 849,3728 - R 1 213,5007 Request the lead time here
3.4
6.5
20.0
6.0
12.0
35.0
20.0
R 773,6746 - R 1 105,194 Request the lead time here
3.4
6.5
20.0
6.0
12.0
35.0
28.0
R 1 354,0276 - R 1 934,3806 Request the lead time here
4.5
8.0
35.0
16.0
26.0
70.0
36.0
R 2 354,4087 - R 3 363,5242 Request the lead time here
5.5
9.5
50.0
25.0
40.0
112.0
51.0
  • of 2
Linear Ball Bushing 16.0 26.0 70.0 Steel

20156176

Price Range
R 974,566 - R 682,2544

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3
    46.0
  • d4
    4.5
Linear Ball Bushing 8.0 15.0 45.0 Stainless Steel

20156558

Price Range
R 1 118,3926 - R 782,7972

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    15.0
  • l1
    45.0
  • d3
    32.0
  • d4
    3.4
Linear Ball Bushing 20.0 32.0 80.0 Steel

20156244

Price Range
R 1 128,0975 - R 789,5906

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3
    54.0
  • d4
    5.5
Long Centre Flange Linear Ball Bushing 20.0 32.0 80.0 Stainless Steel

20156510

Price Range
R 1 968,736 - R 1 378,0958

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3
    54.0
  • d4
    5.5
Linear Ball Bushing 16.0 26.0 70.0 Stainless Steel

20156497

Price Range
R 1 620,136 - R 1 134,1146

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3
    46.0
  • d4
    4.5
Linear Ball Bushing 20.0 32.0 80.0 Stainless Steel

20156527

Price Range
R 2 966,5938 - R 2 076,6545

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3
    54.0
  • d4
    5.5
Linear Ball Bushing 30.0 47.0 123.0 Steel

20156343

Price Range
R 1 848,5893 - R 1 294,0513

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    123.0
  • d3
    76.0
  • d4
    6.6
Linear Ball Bushing 40.0 62.0 154.0 Steel

20158033

Price Range
R 3 150,2105 - R 2 205,1473

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    154.0
  • d3
    98.0
  • d4
    9.0
Linear Ball Bushing 12.0 22.0 57.0 Steel

20158026

Price Range
R 860,8246 - R 602,6742

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
  • d3
    42.0
  • d4
    4.5
Linear Ball Bushing 16.0 26.0 70.0 Stainless Steel

20156503

Price Range
R 2 447,5757 - R 1 713,303

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3
    46.0
  • d4
    4.5
Linear Ball Bushing 12.0 21.0 57.0 Stainless Steel

20156480

Price Range
R 1 936,3216 - R 1 355,3863

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    21.0
  • l1
    57.0
  • d3
    42.0
  • d4
    4.5
Linear Ball Bushing 25.0 40.0 112.0 Stainless Steel

20156534

Price Range
R 2 813,4505 - R 1 969,5124

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3
    62.0
  • d4
    5.5
Linear Ball Bushing 12.0 21.0 57.0 Stainless Steel

20156473

Price Range
R 1 281,629 - R 897,1209

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    21.0
  • l1
    57.0
  • d3
    42.0
  • d4
    4.5
Linear Ball Bushing 8.0 15.0 45.0 Stainless Steel

20156565

Price Range
R 1 687,6821 - R 1 181,4745

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    15.0
  • l1
    45.0
  • d3
    32.0
  • d4
    3.4
Linear Ball Bushing 12.0 21.0 57.0 Stainless Steel

20157005

Price Range
R 2 299,8672 - R 1 609,8488

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    21.0
  • l1
    57.0
  • d3
    32.0
  • d4
    4.5
Linear Ball Bushing 25.0 40.0 112.0 Stainless Steel

20156541

Price Range
R 4 579,9364 - R 3 205,9166

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3
    62.0
  • d4
    5.5
Linear Ball Bushing 6.0 12.0 35.0 Stainless Steel

20157715

Price Range
R 1 213,5007 - R 849,3728

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    35.0
  • d3
    20.0
  • d4
    3.4
Linear Ball Bushing 6.0 12.0 35.0 Stainless Steel

20157739

Price Range
R 1 105,194 - R 773,6746

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    35.0
  • d3
    28.0
  • d4
    3.4
Linear Ball Bushing 16.0 26.0 70.0 Stainless Steel

20157012

Price Range
R 1 934,3806 - R 1 354,0276

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3
    36.0
  • d4
    4.5
Linear Ball Bushing 25.0 40.0 112.0 Stainless Steel

20157050

Price Range
R 3 363,5242 - R 2 354,4087

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3
    51.0
  • d4
    5.5