Menu Search

Long Centre Flange Linear Ball Bushings

In production

Long Centre Flanged Linear Ball Bushings are used in linear motion applications to provide smooth and precise movement along a linear axis. The flange in the centre allows for easy mounting and the increased length offers greater load carrying capabilities. Composed of a housing with a row of 4-6 round ball circuits housed in a cage.

It has low friction for reduced wear, plus they can withstand heavy loads as the ball bearings distribute the load evenly across the bushing, minimizing stress concentration and extending the system's service life. It has seals which also helps to protect the internal components of the bearing from dust and dirt.

It can withstand temperatures from -20C to +80C and is ideal for applications such as automation systems, food packaging machines, and manufacturing processes.

  • Have seals which also helps to protect the internal components of the bearing from dust and dirt.
  • It can withstand temperatures from -20C to +80C.
  • Ideal for applications such as automation systems, food packaging machines, and manufacturing processes.
  • The flange in the centre allows for easy mounting and the increased length offers greater load carrying capabilities.
Material: Steel, Stainless Steel Series Code: SRL1730, SRL1733, SRL1732

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
37 results
Product SKUs information
Essentra Part Number Price range Availability d4 d5 d6 d1 tol. h6 d2 tol. h6 l1 d3 View
R 1 133,9205 - R 1 619,7478 Request the lead time here
5.5
9.5
51.0
25.0
40.0
112.0
62.0
R 1 294,0513 - R 1 848,5893 Request the lead time here
6.6
11.0
62.0
30.0
47.0
123.0
76.0
R 1 713,303 - R 2 447,5757 Request the lead time here
4.5
8.0
36.0
16.0
26.0
70.0
46.0
R 789,5906 - R 1 128,0975 Request the lead time here
5.5
9.5
43.0
20.0
32.0
80.0
54.0
R 1 355,3863 - R 1 936,3216 Request the lead time here
4.5
8.0
32.0
12.0
21.0
57.0
42.0
R 1 403,5226 - R 2 005,0323 Request the lead time here
3.4
6.5
24.0
8.0
15.0
45.0
24.0.
R 930,3117 - R 1 328,989 Request the lead time here
3.4
6.5
24.0
8.0
15.0
45.0
24.0.
R 802,4011 - R 1 146,1486 Request the lead time here
4.5
8.0
29.0
10.0
19.0
55.0
40.0
R 773,6746 - R 1 105,194 Request the lead time here
3.4
6.5
20.0
6.0
12.0
35.0
28.0
R 925,4592 - R 1 322,1955 Request the lead time here
3.4
6.5
20.0
6.0
12.0
35.0
20.0
R 3 481,1476 - R 4 973,1789 Request the lead time here
9.0
14.0
94.0
50.0
75.0
192.0
112.0
R 2 205,1473 - R 3 150,2105 Request the lead time here
9.0
14.0
80.0
40.0
62.0
154.0
98.0
R 1 378,0958 - R 1 968,736 Request the lead time here
5.5
9.5
43.0
20.0
32.0
80.0
54.0
R 1 134,1146 - R 1 620,136 Request the lead time here
4.5
8.0
36.0
16.0
26.0
70.0
46.0
R 3 553,7402 - R 5 076,8272 Request the lead time here
5.5
9.5
50.0
25.0
40.0
112.0
51.0
R 2 040,164 - R 2 914,5755 Request the lead time here
4.5
8.0
35.0
16.0
26.0
70.0
36.0
R 1 609,8488 - R 2 299,8672 Request the lead time here
4.5
8.0
32.0
12.0
21.0
57.0
32.0
R 1 354,0276 - R 1 934,3806 Request the lead time here
4.5
8.0
35.0
16.0
26.0
70.0
36.0
R 3 205,9166 - R 4 579,9364 Request the lead time here
5.5
9.5
51.0
25.0
40.0
112.0
62.0
R 1 068,5094 - R 1 526,3866 Request the lead time here
4.5
8.0
32.0
12.0
21.0
57.0
32.0
  • of 2
Linear Ball Bushing 25.0 40.0 112.0 Steel

20156312

Price Range
R 1 619,7478 - R 1 133,9205

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3
    62.0
  • d4
    5.5
Linear Ball Bushing 30.0 47.0 123.0 Steel

20156343

Price Range
R 1 848,5893 - R 1 294,0513

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    123.0
  • d3
    76.0
  • d4
    6.6
Linear Ball Bushing 16.0 26.0 70.0 Stainless Steel

20156503

Price Range
R 2 447,5757 - R 1 713,303

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3
    46.0
  • d4
    4.5
Linear Ball Bushing 20.0 32.0 80.0 Steel

20156244

Price Range
R 1 128,0975 - R 789,5906

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3
    54.0
  • d4
    5.5
Linear Ball Bushing 12.0 21.0 57.0 Stainless Steel

20156480

Price Range
R 1 936,3216 - R 1 355,3863

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    21.0
  • l1
    57.0
  • d3
    42.0
  • d4
    4.5
Linear Ball Bushing 8.0 15.0 45.0 Stainless Steel

20157081

Price Range
R 2 005,0323 - R 1 403,5226

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    15.0
  • l1
    45.0
  • d3
    24.0.
  • d4
    3.4
Linear Ball Bushing 8.0 15.0 45.0 Stainless Steel

20157074

Price Range
R 1 328,989 - R 930,3117

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    15.0
  • l1
    45.0
  • d3
    24.0.
  • d4
    3.4
Linear Ball Bushing 10.0 19.0 55.0 Stainless Steel

20157746

Price Range
R 1 146,1486 - R 802,4011

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    55.0
  • d3
    40.0
  • d4
    4.5
Linear Ball Bushing 6.0 12.0 35.0 Stainless Steel

20157739

Price Range
R 1 105,194 - R 773,6746

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    35.0
  • d3
    28.0
  • d4
    3.4
Linear Ball Bushing 6.0 12.0 35.0 Stainless Steel

20157753

Price Range
R 1 322,1955 - R 925,4592

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    35.0
  • d3
    20.0
  • d4
    3.4
Linear Ball Bushing 50.0 75.0 192.0 Steel

20158040

Price Range
R 4 973,1789 - R 3 481,1476

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • d2 tol. h6
    75.0
  • l1
    192.0
  • d3
    112.0
  • d4
    9.0
Linear Ball Bushing 40.0 62.0 154.0 Steel

20158033

Price Range
R 3 150,2105 - R 2 205,1473

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    154.0
  • d3
    98.0
  • d4
    9.0
Long Centre Flange Linear Ball Bushing 20.0 32.0 80.0 Stainless Steel

20156510

Price Range
R 1 968,736 - R 1 378,0958

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3
    54.0
  • d4
    5.5
Linear Ball Bushing 16.0 26.0 70.0 Stainless Steel

20156497

Price Range
R 1 620,136 - R 1 134,1146

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3
    46.0
  • d4
    4.5
Linear Ball Bushing 25.0 40.0 112.0 Stainless Steel

20157067

Price Range
R 5 076,8272 - R 3 553,7402

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3
    51.0
  • d4
    5.5
Linear Ball Bushing 16.0 26.0 70.0 Stainless Steel

20157029

Price Range
R 2 914,5755 - R 2 040,164

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3
    36.0
  • d4
    4.5
Linear Ball Bushing 12.0 21.0 57.0 Stainless Steel

20157005

Price Range
R 2 299,8672 - R 1 609,8488

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    21.0
  • l1
    57.0
  • d3
    32.0
  • d4
    4.5
Linear Ball Bushing 16.0 26.0 70.0 Stainless Steel

20157012

Price Range
R 1 934,3806 - R 1 354,0276

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3
    36.0
  • d4
    4.5
Linear Ball Bushing 25.0 40.0 112.0 Stainless Steel

20156541

Price Range
R 4 579,9364 - R 3 205,9166

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3
    62.0
  • d4
    5.5
Linear Ball Bushing 12.0 21.0 57.0 Stainless Steel

20156992

Price Range
R 1 526,3866 - R 1 068,5094

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    21.0
  • l1
    57.0
  • d3
    32.0
  • d4
    4.5