Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.
Series Code :SR1545
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Type | Base Diameter | View | |
|---|---|---|---|---|---|
| R 182,7192 - R 192,3435 | Request the lead time here |
Plastic Swivel
|
3.15 in
80.0 mm
|
||
| R 335,5609 - R 335,5609 | Request the lead time here |
Plastic Swivel
|
3.937 in
100.0 mm
|
||
| R 249,2823 - R 262,3882 | Request the lead time here |
Plastic Swivel
|
3.937 in
100.0 mm
|
||
| R 252,2403 - R 265,5303 | Request the lead time here |
Plastic Swivel
|
3.15 in
80.0 mm
|
||
| R 209,7096 - R 220,735 | Request the lead time here |
Swivel
|
3.15 in
80.0 mm
|
||
| R 147,8172 - R 147,8172 | Request the lead time here |
Swivel
|
2.362 in
60.0 mm
|
||
| R 656,8128 - R 656,8128 | Request the lead time here |
Plastic Swivel
|
4.724 in
120.0 mm
|
||
| R 209,7096 - R 220,735 | Request the lead time here |
Plastic Swivel
|
3.15 in
80.0 mm
|
||
| R 166,2589 - R 175,0057 | Request the lead time here |
Swivel
|
3.15 in
80.0 mm
|
||
| R 115,4768 - R 121,5628 | Request the lead time here |
Plastic Swivel
|
2.362 in
60.0 mm
|
||
| R 80,0369 - R 84,2546 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
| R 74,8427 - R 78,7773 | Request the lead time here |
Plastic Swivel
|
1.575 in
40.0 mm
|
||
| R 99,0777 - R 99,0777 | Request the lead time here |
Plain
|
1.575 in
40.0 mm
|
||
| R 149,3457 - R 157,2008 | Request the lead time here |
Plastic Swivel
|
3.15 in
80.0 mm
|
||
| R 115,2173 - R 142,2436 | Request the lead time here |
Plain
|
3.15 in
80.0 mm
|
||
| R 140,1819 - R 188,6519 | Request the lead time here |
Plain
|
2.362 in
60.0 mm
|
||
| R 365,7248 - R 492,1845 | Request the lead time here |
Bolt Down
|
3.937 in
100.0 mm
|
||
| Request the lead time here |
Plain
|
4.724 in
120.0 mm
|
|||
| R 131,9655 - R 138,9006 | Request the lead time here |
Plastic Swivel
|
2.362 in
60.0 mm
|
||
| R 152,8838 - R 152,8838 | Request the lead time here |
Bolt Down
|
2.362 in
60.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue