Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.
Series Code :SR1545
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Type | Base Diameter | View | |
|---|---|---|---|---|---|
| R 74,8427 - R 78,7773 | Request the lead time here |
Plastic Swivel
|
1.575 in
40.0 mm
|
||
| R 115,4768 - R 121,5628 | Request the lead time here |
Plastic Swivel
|
2.362 in
60.0 mm
|
||
| R 89,5436 - R 89,5436 | Request the lead time here |
Plain
|
1.575 in
40.0 mm
|
||
| R 200,1391 - R 204,2295 | Request the lead time here |
Plain
|
3.15 in
80.0 mm
|
||
| R 185,8995 - R 185,8995 | Request the lead time here |
Bolt Down
|
2.362 in
60.0 mm
|
||
| R 115,0239 - R 121,0957 | Request the lead time here |
Plastic Swivel
|
2.362 in
60.0 mm
|
||
| R 99,0777 - R 99,0777 | Request the lead time here |
Plain
|
1.575 in
40.0 mm
|
||
| R 115,2173 - R 142,2436 | Request the lead time here |
Plain
|
3.15 in
80.0 mm
|
||
| R 220,0992 - R 220,0992 | Request the lead time here |
Bolt Down
|
3.15 in
80.0 mm
|
||
| R 153,9172 - R 162,0129 | Request the lead time here |
Plastic Swivel
|
2.362 in
60.0 mm
|
||
| R 97,0492 - R 102,1586 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
| R 729,1584 - R 863,2939 | Request the lead time here |
Plain
|
4.724 in
120.0 mm
|
||
| R 80,0369 - R 84,2546 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
| R 141,5614 - R 149,006 | Request the lead time here |
Plastic Swivel
|
2.362 in
60.0 mm
|
||
| R 89,0526 - R 93,7373 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
| R 153,4989 - R 206,6724 | Request the lead time here |
Plain
|
1.969 in
50.0 mm
|
||
| R 149,3457 - R 157,2008 | Request the lead time here |
Plastic Swivel
|
3.15 in
80.0 mm
|
||
| R 320,9146 - R 431,3654 | Request the lead time here |
Bolt Down
|
3.937 in
100.0 mm
|
||
| R 95,832 - R 100,8706 | Request the lead time here |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
| R 166,2589 - R 175,0057 | Request the lead time here |
Plastic Swivel
|
3.15 in
80.0 mm