Menu Search

Machine Screws - Fillister

In stock

Fillister Machine Screws have a convex top comparable to socket head or socket head cap screws. The high head height in relation to its head diameter, makes it excellent for applications into deeper bores. It features a smooth bearing surface and a convex top. It is used for countersunk holes and comes with either a countersunk or a Phillips drive head.

Protects the surface by elevating the level at which the screwdriver is used. They are less prone than protruding machine screws to deform or harm the surface of the material they are screwed into. Used in applications for furniture assembly, machinery construction and automotive repair.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
194 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
R 0,6738 - R 0,8319 Request the lead time here
M2
12.0 mm
Crossed Drive
R 1,6216 - R 1,9007 1494 In stock - Delivery conditions may apply, visit our FAQs
M2
4.0 mm
Crossed Drive
R 0,6615 - R 0,8165 Request the lead time here
M2
8.0 mm
Crossed Drive
R 0,6906 - R 0,8527 3000 In stock - Delivery conditions may apply, visit our FAQs
M2
25.0 mm
Crossed Drive
R 0,6846 - R 0,8452 Request the lead time here
M2
20.0 mm
Crossed Drive
R 0,8315 - R 1,0264 Request the lead time here
M3.5
7.0 mm
Crossed Drive
R 0,7332 - R 0,9052 975 In stock - Delivery conditions may apply, visit our FAQs
M3
30.0 mm
Crossed Drive
R 0,6522 - R 0,8051 Request the lead time here
M2
5.0 mm
Crossed Drive
R 0,6552 - R 0,809 8073 In stock - Delivery conditions may apply, visit our FAQs
M2.5
6.0 mm
Crossed Drive
R 0,6676 - R 0,8242 2896 In stock - Delivery conditions may apply, visit our FAQs
M2.5
10.0 mm
Crossed Drive
R 0,6615 - R 0,8165 Request the lead time here
M3
8.0 mm
Crossed Drive
R 0,6522 - R 0,8051 1070 In stock - Delivery conditions may apply, visit our FAQs
M3
5.0 mm
Crossed Drive
R 0,6799 - R 0,8394 Request the lead time here
M3
16.0 mm
Crossed Drive
R 0,6846 - R 0,8452 Request the lead time here
M2.5
20.0 mm
Crossed Drive
R 0,7032 - R 0,8681 Request the lead time here
M3.5
12.0 mm
Crossed Drive
R 0,7796 - R 0,9434 Request the lead time here
M3
42.0 mm
Crossed Drive
R 0,8716 - R 1,076 Request the lead time here
M3.5
42.0 mm
Crossed Drive
R 0,7156 - R 0,8833 Request the lead time here
M3.5
20.0 mm
Crossed Drive
R 0,6799 - R 0,8394 Request the lead time here
M2.5
16.0 mm
Crossed Drive
R 0,6491 - R 0,8013 Request the lead time here
M2.5
4.0 mm
Crossed Drive
  • of 10
Screw Crossed Drive M2 12.0 mm Nylon Natural

10294406

Price Range
R 0,8319 - R 0,6738

Stock Levels
Request the lead time here
Attributes
Screw Crossed Drive M2 4.0 mm Nylon Natural

10294352

Price Range
R 1,9007 - R 1,6216

Stock Levels
1494 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Screw Crossed Drive M2 8.0 mm Nylon Natural

10294383

Price Range
R 0,8165 - R 0,6615

Stock Levels
Request the lead time here
Attributes
Screw Crossed Drive M2 25.0 mm Nylon Natural

10294437

Price Range
R 0,8527 - R 0,6906

Stock Levels
3000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Screw Crossed Drive M2 20.0 mm Nylon Natural

10294420

Price Range
R 0,8452 - R 0,6846

Stock Levels
Request the lead time here
Attributes
Screw Crossed Drive M3.5 7.0 mm Nylon Natural

10296332

Price Range
R 1,0264 - R 0,8315

Stock Levels
Request the lead time here
Attributes
Screw Crossed Drive M3 30.0 mm Nylon Natural

10295847

Price Range
R 0,9052 - R 0,7332

Stock Levels
975 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Screw Crossed Drive M2 5.0 mm Nylon Natural

10294369

Price Range
R 0,8051 - R 0,6522

Stock Levels
Request the lead time here
Attributes
Screw Crossed Drive M2.5 6.0 mm Nylon Natural

10294994

Price Range
R 0,809 - R 0,6552

Stock Levels
8073 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Screw Crossed Drive M2.5 10.0 mm Nylon Natural

10295014

Price Range
R 0,8242 - R 0,6676

Stock Levels
2896 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Screw Crossed Drive M3 8.0 mm Nylon Natural

10295786

Price Range
R 0,8165 - R 0,6615

Stock Levels
Request the lead time here
Attributes
Screw Crossed Drive M3 5.0 mm Nylon Natural

10295762

Price Range
R 0,8051 - R 0,6522

Stock Levels
1070 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Screw Crossed Drive M3 16.0 mm Nylon Natural

10295816

Price Range
R 0,8394 - R 0,6799

Stock Levels
Request the lead time here
Attributes
Screw Crossed Drive M2.5 20.0 mm Nylon Natural

10295045

Price Range
R 0,8452 - R 0,6846

Stock Levels
Request the lead time here
Attributes
Screw Crossed Drive M3.5 12.0 mm Nylon Natural

10296363

Price Range
R 0,8681 - R 0,7032

Stock Levels
Request the lead time here
Attributes
Screw Crossed Drive M3 42.0 mm Nylon Natural

10295861

Price Range
R 0,9434 - R 0,7796

Stock Levels
Request the lead time here
Attributes
Screw Crossed Drive M3.5 42.0 mm Nylon Natural

10296417

Price Range
R 1,076 - R 0,8716

Stock Levels
Request the lead time here
Attributes
Screw Crossed Drive M3.5 20.0 mm Nylon Natural

10296387

Price Range
R 0,8833 - R 0,7156

Stock Levels
Request the lead time here
Attributes
Screw Crossed Drive M2.5 16.0 mm Nylon Natural

10295038

Price Range
R 0,8394 - R 0,6799

Stock Levels
Request the lead time here
Attributes
Screw Crossed Drive M2.5 4.0 mm Nylon Natural

10294970

Price Range
R 0,8013 - R 0,6491

Stock Levels
Request the lead time here
Attributes