Menu Search

Machine Screws - Flat

In stock

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear


Series Code :SR1923

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Colour Material Thread Length Drive Type View
R 0,7538 - R 0,9307 Request the lead time here
M3 x 0.5
Natural
Nylon 6/6
23.3 mm
Slotted Drive
R 0,7219 - R 0,8911 Request the lead time here
M3 x 0.5
Natural
Nylon 6/6
6.3 mm
Slotted Drive
R 8,153 - R 14,8988 Request the lead time here
M6
Clear
PC
10.0 mm
Crossed Drive
R 23,0953 - R 42,1432 Request the lead time here
M6
Clear
PC
40.0 mm
Crossed Drive
R 2,6693 - R 4,8598 Request the lead time here
M2.6
Clear
PC
Crossed Drive
R 21,7462 - R 39,677 Request the lead time here
M5
Clear
PC
35.0 mm
Crossed Drive
R 2,9884 - R 5,4401 Request the lead time here
M4
Clear
PC
6.3 mm
Crossed Drive
R 3,2495 - R 5,9334 1990 In stock - Delivery conditions may apply, visit our FAQs
M5
Clear
PC
16.1 mm
Crossed Drive
R 5,6432 - R 10,271 Request the lead time here
M5
Clear
PC
12.3 mm
Crossed Drive
R 5,5562 - R 10,155 100 In stock - Delivery conditions may apply, visit our FAQs
M5
Clear
PC
15.0 mm
Crossed Drive
R 8,7623 - R 15,9868 Request the lead time here
M6
Clear
PC
12.0 mm
Crossed Drive
R 2,4082 - R 4,3811 Request the lead time here
M2
Clear
PC
Crossed Drive
R 14,1879 - R 25,8662 Request the lead time here
M8
Clear
PC
12.0 mm
Crossed Drive
R 2,8579 - R 5,2225 Request the lead time here
M2.6
Clear
PC
Crossed Drive
R 3,6412 - R 6,6152 Request the lead time here
M2.6
Clear
PC
15.0 mm
Crossed Drive
R 3,09 - R 5,6432 Request the lead time here
M4
Clear
PC
7.1 mm
Crossed Drive
R 2,3936 - R 4,3521 Request the lead time here
M2.6
Clear
PC
12.0 mm
Crossed Drive
R 2,9884 - R 5,4401 Request the lead time here
M4
Clear
PC
3.1 mm
Crossed Drive
R 2,205 - R 4,0475 Request the lead time here
M2.6
Clear
PC
10.0 mm
Crossed Drive
R 2,9884 - R 5,4401 Request the lead time here
M4
Clear
PC
Crossed Drive
  • of 8
Screw M3 x 0.5 Nylon 6/6 Natural

10397077

Price Range
R 0,9307 - R 0,7538

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    23.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw M3 x 0.5 Nylon 6/6 Natural

10397022

Price Range
R 0,8911 - R 0,7219

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.3 mm
  • Head Height
    1.7 mm
  • Thread Length
    6.3 mm
  • Thread Size
    M3 x 0.5
  • Pitch Diameter
    0.5 mm
Screw Crossed Drive M6 10.0 mm PC Clear

10218921

Price Range
R 14,8988 - R 8,153

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M6 40.0 mm PC Clear

10219003

Price Range
R 42,1432 - R 23,0953

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M2.6 PC Clear

10219089

Price Range
R 4,8598 - R 2,6693

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.2 mm
  • Thread Size
    M2.6
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M5 35.0 mm PC Clear

10218914

Price Range
R 39,677 - R 21,7462

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M4 6.3 mm PC Clear

10218693

Price Range
R 5,4401 - R 2,9884

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    6.3 mm
  • Thread Size
    M4
  • Head Type
    Pan Head
Screw Crossed Drive M5 16.1 mm PC Clear

10218860

Price Range
R 5,9334 - R 3,2495

Stock Levels
1990 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.5 mm
  • Thread Length
    16.1 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M5 PC Clear

10219362

Price Range
R 10,271 - R 5,6432

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.0 mm
  • Head Height
    2.7 mm
  • Thread Length
    12.3 mm
  • Thread Size
    M5
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M5 15.0 mm PC Clear

10218853

Price Range
R 10,155 - R 5,5562

Stock Levels
100 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M5
  • Head Type
    Pan Head
Screw Crossed Drive M6 12.0 mm PC Clear

10218938

Price Range
R 15,9868 - R 8,7623

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Head Type
    Pan Head
Screw Crossed Drive M2 PC Clear

10219102

Price Range
R 4,3811 - R 2,4082

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.0 mm
  • Head Height
    1.1 mm
  • Thread Size
    M2
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Screw Crossed Drive M8 12.0 mm PC Clear

10219010

Price Range
R 25,8662 - R 14,1879

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    14.0 mm
  • Head Height
    5.2 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M8
  • Head Type
    Pan Head
Screw Crossed Drive M2.6 PC Clear

10219096

Price Range
R 5,2225 - R 2,8579

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.2 mm
  • Thread Size
    M2.6
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
  • Colour
    Clear
Screw Crossed Drive M2.6 15.0 mm PC Clear

10219195

Price Range
R 6,6152 - R 3,6412

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M2.6
  • Head Type
    Pan Head
Screw Crossed Drive M4 9.8 mm PC Clear

10219270

Price Range
R 5,6432 - R 3,09

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    7.1 mm
  • Thread Size
    M4
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M2.6 12.0 mm PC Clear

10219188

Price Range
R 4,3521 - R 2,3936

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M2.6
  • Head Type
    Pan Head
Screw Crossed Drive M4 PC Clear

10219256

Price Range
R 5,4401 - R 2,9884

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    2.7 mm
  • Thread Length
    3.1 mm
  • Thread Size
    M4
  • Head Type
    Flat Countersunk Head
Screw Crossed Drive M2.6 10.0 mm PC Clear

10219171

Price Range
R 4,0475 - R 2,205

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M2.6
  • Head Type
    Pan Head
Screw Crossed Drive M4 PC Clear

10219249

Price Range
R 5,4401 - R 2,9884

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.4 mm
  • Head Height
    1.8 mm
  • Thread Size
    M4
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw