Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.
 Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|
| R 0,9235 - R 1,1401 | Request the lead time here | 
M5 x 0.8
 | 
0.083 in
 
2.1 mm
 | 
Slotted Drive
 | ||
| R 0,8602 - R 1,062 | Request the lead time here | 
M3.5 x 0.6
 | 
0.862 in
 
21.9 mm
 | 
Slotted Drive
 | ||
| R 4,2679 - R 5,2688 | Request the lead time here | 
M8 x 1.25
 | 
1.709 in
 
43.4 mm
 | 
Slotted Drive
 | ||
| R 0,721 - R 0,8901 | Request the lead time here | 
M2.5 x 0.45
 | 
0.39 in
 
9.9 mm
 | 
Slotted Drive
 | ||
| R 0,7607 - R 0,9391 | Request the lead time here | 
M3.5 x 0.6
 | 
0.508 in
 
12.9 mm
 | 
Slotted Drive
 | ||
| R 4,0214 - R 4,9647 | Request the lead time here | 
M8 x 1.25
 | 
0.921 in
 
23.4 mm
 | 
Slotted Drive
 | ||
| R 2,0367 - R 2,5145 | Request the lead time here | 
M6 x 1.0
 | 
1.39 in
 
35.3 mm
 | 
Slotted Drive
 | ||
| R 0,7904 - R 0,9757 | Request the lead time here | 
M4 x 0.7
 | 
0.642 in
 
16.3 mm
 | 
Slotted Drive
 | ||
| R 0,6946 - R 0,8574 | Request the lead time here | 
M2.5 x 0.45
 | 
0.075 in
 
1.9 mm
 | 
Slotted Drive
 | ||
| R 0,7821 - R 0,9655 | Request the lead time here | 
M4 x 0.7
 | 
0.445 in
 
11.3 mm
 | 
Slotted Drive
 | ||
| R 1,3662 - R 1,6866 | Request the lead time here | 
M6 x 1.0
 | 
0.287 in
 
7.3 mm
 | 
Slotted Drive
 | ||
| R 0,7175 - R 0,886 | Request the lead time here | 
M2 x 0.4
 | 
0.366 in
 
9.3 mm
 | 
Slotted Drive
 | ||
| R 1,4104 - R 1,7412 | Request the lead time here | 
M6 x 1.0
 | 
0.602 in
 
15.3 mm
 | 
Slotted Drive
 | ||
| R 4,5324 - R 5,5956 | Request the lead time here | 
M10 x 1.5
 | 
0.697 in
 
17.7 mm
 | 
Slotted Drive
 | ||
| R 1,3443 - R 1,6597 | Request the lead time here | 
M6 x 1.0
 | 
0.209 in
 
5.3 mm
 | 
Slotted Drive
 | ||
| R 0,6978 - R 0,8615 | Request the lead time here | 
M2 x 0.4
 | 
0.13 in
 
3.3 mm
 | 
Slotted Drive
 | ||
| R 0,7657 - R 0,9452 | Request the lead time here | 
M3.5 x 0.6
 | 
0.665 in
 
16.9 mm
 | 
Slotted Drive
 | ||
| R 0,7936 - R 0,9799 | Request the lead time here | 
M4 x 0.7
 | 
0.839 in
 
21.3 mm
 | 
Slotted Drive
 | ||
| R 1,4423 - R 1,7805 | Request the lead time here | 
M6 x 1.0
 | 
0.799 in
 
20.3 mm
 | 
Slotted Drive
 | ||
| R 0,7011 - R 0,8656 | Request the lead time here | 
M2.5 x 0.45
 | 
0.154 in
 
3.9 mm
 | 
Slotted Drive
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue