Menu Search

Machine Screws - Oval

In stock

Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
134 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Thread Length Drive Type View
R 1,0322 - R 1,2744 Request the lead time here
M4
30.0 mm
Slotted Drive
R 0,6615 - R 0,8165 Request the lead time here
M2
8.0 mm
Slotted Drive
R 0,8513 - R 1,0511 Request the lead time here
M5
15.0 mm
Slotted Drive
R 0,6738 - R 0,8319 Request the lead time here
M2.5
12.0 mm
Slotted Drive
R 0,7109 - R 0,8777 Request the lead time here
M3.5
16.0 mm
Slotted Drive
R 0,6799 - R 0,8394 Request the lead time here
M3.5
5.0 mm
Slotted Drive
R 4,0689 - R 5,0234 Request the lead time here
M8
20.0 mm
Slotted Drive
R 4,5822 - R 5,6568 Request the lead time here
M8
35.0 mm
Slotted Drive
R 4,2359 - R 5,2295 Request the lead time here
M8
25.0 mm
Slotted Drive
R 1,2592 - R 1,5546 Request the lead time here
M5
40.0 mm
Slotted Drive
R 1,8858 - R 2,3281 Request the lead time here
M6
50.0 mm
Slotted Drive
R 0,8631 - R 1,0655 Request the lead time here
M5
6.0 mm
Slotted Drive
R 0,8157 - R 1,0069 Request the lead time here
M5
8.0 mm
Slotted Drive
R 0,7387 - R 0,9119 Request the lead time here
M4
20.0 mm
Slotted Drive
R 0,7922 - R 0,9779 Request the lead time here
M3.5
35.0 mm
Slotted Drive
R 0,6522 - R 0,8051 Request the lead time here
M2
5.0 mm
Slotted Drive
R 0,7922 - R 0,9779 Request the lead time here
M3
42.0 mm
Slotted Drive
R 1,2768 - R 1,5763 Request the lead time here
M6
12.0 mm
Slotted Drive
R 0,6615 - R 0,8165 3000 In stock - Delivery conditions may apply, visit our FAQs
M3
8.0 mm
Slotted Drive
R 0,6906 - R 0,8527 Request the lead time here
M3.5
8.0 mm
Slotted Drive
  • of 7
Screw Slotted Drive M4 30.0 mm Nylon Natural

10398173

Price Range
R 1,2744 - R 1,0322

Stock Levels
Request the lead time here
Attributes
Screw Slotted Drive M2 8.0 mm Nylon Natural

10396643

Price Range
R 0,8165 - R 0,6615

Stock Levels
Request the lead time here
Attributes
Screw Slotted Drive M5 15.0 mm Nylon Natural

10398722

Price Range
R 1,0511 - R 0,8513

Stock Levels
Request the lead time here
Attributes
Screw Slotted Drive M2.5 12.0 mm Nylon Natural

10396858

Price Range
R 0,8319 - R 0,6738

Stock Levels
Request the lead time here
Attributes
Screw Slotted Drive M3.5 16.0 mm Nylon Natural

10397763

Price Range
R 0,8777 - R 0,7109

Stock Levels
Request the lead time here
Attributes
Screw Slotted Drive M3.5 5.0 mm Nylon Natural

10397725

Price Range
R 0,8394 - R 0,6799

Stock Levels
Request the lead time here
Attributes
Screw Slotted Drive M8 20.0 mm Nylon Natural

10400197

Price Range
R 5,0234 - R 4,0689

Stock Levels
Request the lead time here
Attributes
Screw Slotted Drive M8 35.0 mm Nylon Natural

10400227

Price Range
R 5,6568 - R 4,5822

Stock Levels
Request the lead time here
Attributes
Screw Slotted Drive M8 25.0 mm Nylon Natural

10400203

Price Range
R 5,2295 - R 4,2359

Stock Levels
Request the lead time here
Attributes
Screw Slotted Drive M5 40.0 mm Nylon Natural

10398784

Price Range
R 1,5546 - R 1,2592

Stock Levels
Request the lead time here
Attributes
Screw Slotted Drive M6 50.0 mm Nylon Natural

10399415

Price Range
R 2,3281 - R 1,8858

Stock Levels
Request the lead time here
Attributes
Screw Slotted Drive M5 6.0 mm Nylon Natural

10398685

Price Range
R 1,0655 - R 0,8631

Stock Levels
Request the lead time here
Attributes
Screw Slotted Drive M5 8.0 mm Nylon Natural

10398692

Price Range
R 1,0069 - R 0,8157

Stock Levels
Request the lead time here
Attributes
Screw Slotted Drive M4 20.0 mm Nylon Natural

10398159

Price Range
R 0,9119 - R 0,7387

Stock Levels
Request the lead time here
Attributes
Screw Slotted Drive M3.5 35.0 mm Nylon Natural

10397794

Price Range
R 0,9779 - R 0,7922

Stock Levels
Request the lead time here
Attributes
Screw Slotted Drive M2 5.0 mm Nylon Natural

10396629

Price Range
R 0,8051 - R 0,6522

Stock Levels
Request the lead time here
Attributes
Screw Slotted Drive M3 42.0 mm Nylon Natural

10397213

Price Range
R 0,9779 - R 0,7922

Stock Levels
Request the lead time here
Attributes
Screw Slotted Drive M6 12.0 mm Nylon Natural

10399347

Price Range
R 1,5763 - R 1,2768

Stock Levels
Request the lead time here
Attributes
Screw Slotted Drive M3 8.0 mm Nylon Natural

10397145

Price Range
R 0,8165 - R 0,6615

Stock Levels
3000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
Screw Slotted Drive M3.5 8.0 mm Nylon Natural

10397749

Price Range
R 0,8527 - R 0,6906

Stock Levels
Request the lead time here
Attributes