Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | IH | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|
| R 2,3373 - R 6,0819 | Request the lead time here |
1 in
25.4 mm
|
Blue
|
Silicone
|
0.165 in
4.2 mm
|
||
| R 23,9582 - R 24,9424 | Request the lead time here |
2.5 in
63.5 mm
|
Black
|
EPDM
|
0.689 in
17.5 mm
|
||
| R 78,0873 - R 153,1741 | Request the lead time here |
2.047 in
52.0 mm
|
Black
|
EPDM
|
1.89 in
48.0 mm
|
||
| R 6,8122 - R 7,0736 | Request the lead time here |
0.819 in
20.8 mm
|
Natural
|
Silicone
|
1 in
25.4 mm
|
||
| R 21,2518 - R 21,6669 | Request the lead time here |
2 in
50.8 mm
|
Natural
|
Silicone
|
1.626 in
41.3 mm
|
||
| R 22,4051 - R 22,4051 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.811 in
20.6 mm
|
||
| R 39,7664 - R 40,5352 | Request the lead time here |
4.299 in
109.2 mm
|
Black
|
EPDM
|
0.752 in
19.1 mm
|
||
| R 14,6855 - R 14,9931 | Request the lead time here |
1.098 in
27.9 mm
|
Black
|
EPDM
|
0.563 in
14.3 mm
|
||
| R 10,6259 - R 10,8565 | Request the lead time here |
0.626 in
15.9 mm
|
Black
|
EPDM
|
0.689 in
17.5 mm
|
||
| R 65,493 - R 67,0462 | Request the lead time here |
2 in
50.8 mm
|
Black
|
EPDM
|
2.106 in
53.5 mm
|
||
| R 23,0509 - R 23,5123 | Request the lead time here |
1.925 in
48.9 mm
|
Black
|
EPDM
|
0.752 in
19.1 mm
|
||
| R 15,8081 - R 16,454 | Request the lead time here |
2.843 in
72.2 mm
|
Natural
|
Silicone
|
0.846 in
21.5 mm
|
||
| R 5,4282 - R 5,5359 | Request the lead time here |
1.098 in
27.9 mm
|
Natural
|
Silicone
|
0.563 in
14.3 mm
|
||
| R 20,4983 - R 21,3594 | Request the lead time here |
4.299 in
109.2 mm
|
Natural
|
Silicone
|
0.752 in
19.1 mm
|
||
| R 6,274 - R 12,8959 | Request the lead time here |
1.535 in
39.0 mm
|
Black
|
EPDM
|
0.236 in
6.0 mm
|
||
| R 6,52 - R 6,8122 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.811 in
20.6 mm
|
||
| R 10,2875 - R 26,4675 | Request the lead time here |
1.925 in
48.9 mm
|
Natural
|
Silicone
|
0.752 in
19.1 mm
|
||
| R 20,6828 - R 40,546 | Request the lead time here |
1.535 in
39.0 mm
|
Black
|
EPDM
|
0.945 in
24.0 mm
|
||
| R 43,9029 - R 90,6655 | Request the lead time here |
2.047 in
52.0 mm
|
Black
|
EPDM
|
1.535 in
39.0 mm
|
||
| R 12,8418 - R 13,3612 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
1.252 in
31.8 mm