Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Straight Caps are excellent for protecting and masking pieces through various masking techniques. Designed to protect studs, pins, tube ends, and other applications that need threaded or non-threaded holes. Available in Silicone and EPDM.
Material: Silicone Rubber, EPDM, Silicone Colour: Natural, Black, Yellow, Pink, Green, Blue, Light Blue, Orange, Light Green, Grey Series Code: SR1052, SR1095
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | IH | Colour | Material | D | View | |
|---|---|---|---|---|---|---|---|
| R 6,3509 - R 7,0583 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone Rubber
|
0.535 in
13.6 mm
|
||
| R 13,9628 - R 15,5159 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.48 in
12.2 mm
|
||
| R 1,9068 - R 2,1221 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.094 in
2.4 mm
|
||
| R 4,3979 - R 4,8746 | Request the lead time here |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.157 in
4.0 mm
|
||
| R 4,8439 - R 5,3513 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone Rubber
|
0.354 in
9.0 mm
|
||
| R 5,3975 - R 5,9818 | Request the lead time here |
1 in
25.4 mm
|
Black
|
EPDM
|
0.217 in
5.5 mm
|
||
| R 6,7815 - R 7,5503 | Request the lead time here |
0.5 in
12.7 mm
|
Black
|
EPDM
|
0.28 in
7.1 mm
|
||
| R 17,3215 - R 17,6591 | Request the lead time here |
1.5 in
38.1 mm
|
Black
|
EPDM
|
0.689 in
17.5 mm
|
||
| R 0,9179 - R 0,9179 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.173 in
4.4 mm
|
||
| R 1,8697 - R 1,9477 | Request the lead time here |
0.5 in
12.7 mm
|
Natural
|
Silicone
|
0.173 in
4.4 mm
|
||
| R 1,8308 - R 1,9477 | Request the lead time here |
0.5 in
12.7 mm
|
Natural
|
Silicone
|
0.157 in
4.0 mm
|
||
| R 1,8697 - R 1,9477 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.098 in
2.5 mm
|
||
| R 5,7002 - R 14,1351 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.457 in
11.6 mm
|
||
| R 1,687 - R 1,687 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.437 in
11.1 mm
|
||
| R 1,1089 - R 1,1089 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.252 in
6.4 mm
|
||
| 10348093 | R 0,7571 - R 0,7571 | Request the lead time here |
1 in
25.4 mm
|
Natural
|
Silicone
|
0.138 in
3.5 mm
|
|
| R 0,3933 - R 0,3933 | Request the lead time here |
0.752 in
19.1 mm
|
Natural
|
Silicone
|
0.11 in
2.8 mm
|
||
| R 9,4268 - R 23,7897 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.874 in
22.2 mm
|
||
| R 2,7657 - R 2,9215 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.157 in
4.0 mm
|
||
| R 4,6615 - R 4,8692 | Request the lead time here |
1.5 in
38.1 mm
|
Natural
|
Silicone
|
0.354 in
9.0 mm