Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Straight Tubing is meant to cover long studs and pins with short caps. Can be trimmed to the desired size and masked off with a through-hole by drawing the tubes outside diameter through. Supplied in rolls for enhanced convenience.
Material: Silicone Colour: Red, Natural Series Code: SRF0064, SR1088, SRF0065
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Roll Length | Material | d | WT | View | |
|---|---|---|---|---|---|---|---|---|
| R 25,0714 - R 31,328 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
||
| R 53,9722 - R 140,785 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.185 in
4.7 mm
|
0.063 in
1.6 mm
|
||
| R 92,7026 - R 102,9996 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
||
| R 86,1144 - R 224,7039 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.343 in
8.7 mm
|
0.063 in
1.6 mm
|
||
| R 208,8938 - R 544,9209 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.937 in
23.8 mm
|
0.063 in
1.6 mm
|
||
| R 458,9603 - R 1 196,949 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
2 in
50.8 mm
|
0.063 in
1.6 mm
|
||
| R 431,3108 - R 1 124,072 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
1.874 in
47.6 mm
|
0.063 in
1.6 mm
|
||
| R 73,3299 - R 191,0259 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.28 in
7.1 mm
|
0.063 in
1.6 mm
|
||
| R 105,668 - R 117,3972 | 5 In stock - Delivery conditions may apply, visit our FAQs |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.437 in
11.1 mm
|
0.063 in
1.6 mm
|
||
| R 284,7866 - R 668,5909 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
1.252 in
31.8 mm
|
0.063 in
1.6 mm
|
||
| R 63,7415 - R 166,1815 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.232 in
5.9 mm
|
0.063 in
1.6 mm
|
||
| R 57,3643 - R 149,0665 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.205 in
5.2 mm
|
0.063 in
1.6 mm
|
||
| R 99,2909 - R 258,934 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.406 in
10.3 mm
|
0.063 in
1.6 mm
|
||
| R 348,3925 - R 908,2016 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
1.5 in
38.1 mm
|
0.063 in
1.6 mm
|
||
| R 66,9376 - R 174,463 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
||
| R 126,3524 - R 329,6026 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.626 in
15.9 mm
|
0.063 in
1.6 mm
|
||
| R 118,6334 - R 309,7271 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.5 in
12.7 mm
|
0.063 in
1.6 mm
|
||
| R 265,2933 - R 294,767 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
1.126 in
28.6 mm
|
0.063 in
1.6 mm
|
||
| R 44,1879 - R 115,3885 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.142 in
3.6 mm
|
0.063 in
1.6 mm
|
||
| R 34,5995 - R 38,4439 | Request the lead time here |
Natural
|
3.281 ft
1.0 m
|
Silicone
|
0.094 in
2.4 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue