Menu Search

Masking Straight Tubing

In stock

Masking Straight Tubing is meant to cover long studs and pins with short caps. Can be trimmed to the desired size and masked off with a through-hole by drawing the tubes outside diameter through. Supplied in rolls for enhanced convenience.

  • An excellent masking solution to fit over longer parts, where standard caps are too short.
  • Supplied on a roll and can be cut to required length.
  • Conforms to irregularities and is reusable.
Material: Silicone Colour: Red, Natural Series Code: SRF0064, SR1088, SRF0065

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
48 results
Product SKUs information
Essentra Part Number Price range Availability Colour Roll Length Material d WT View
R 79,7372 - R 207,5889 Request the lead time here
Natural
1.0 m
Silicone
7.9 mm
1.6 mm
R 41,1877 - R 107,107 Request the lead time here
Natural
1.0 m
Silicone
3.2 mm
1.6 mm
R 31,7652 - R 35,3081 Request the lead time here
Natural
1.0 m
Silicone
2.0 mm
1.6 mm
R 44,1879 - R 115,3885 Request the lead time here
Natural
1.0 m
Silicone
3.6 mm
1.6 mm
R 196,1093 - R 510,6908 Request the lead time here
Natural
1.0 m
Silicone
22.0 mm
1.6 mm
R 680,4878 - R 716,3236 Request the lead time here
Natural
1.0 m
Silicone
44.5 mm
1.6 mm
R 66,9376 - R 174,463 Request the lead time here
Natural
1.0 m
Silicone
6.4 mm
1.6 mm
R 73,3299 - R 191,0259 Request the lead time here
Natural
1.0 m
Silicone
7.1 mm
1.6 mm
R 105,668 - R 117,3972 5 In stock - Delivery conditions may apply, visit our FAQs
Natural
1.0 m
Silicone
11.1 mm
1.6 mm
R 23,6844 - R 26,3077 Request the lead time here
Natural
1.0 m
Silicone
1.0 mm
1.6 mm
R 25,0714 - R 31,328 Request the lead time here
Natural
1.0 m
Silicone
1.6 mm
1.6 mm
R 53,9722 - R 140,785 Request the lead time here
Natural
1.0 m
Silicone
4.7 mm
1.6 mm
R 50,957 - R 133,0556 Request the lead time here
Natural
1.0 m
Silicone
4.4 mm
1.6 mm
R 86,1144 - R 224,7039 Request the lead time here
Natural
1.0 m
Silicone
8.7 mm
1.6 mm
R 92,7026 - R 102,9996 Request the lead time here
Natural
1.0 m
Silicone
9.5 mm
1.6 mm
R 221,8592 - R 578,0468 Request the lead time here
Natural
1.0 m
Silicone
25.4 mm
1.6 mm
R 208,8938 - R 544,9209 Request the lead time here
Natural
1.0 m
Silicone
23.8 mm
1.6 mm
R 458,9603 - R 1 196,949 Request the lead time here
Natural
1.0 m
Silicone
50.8 mm
1.6 mm
R 37,7956 - R 98,8255 Request the lead time here
Natural
1.0 m
Silicone
2.8 mm
1.6 mm
R 34,5995 - R 38,4439 Request the lead time here
Natural
1.0 m
Silicone
2.4 mm
1.6 mm
  • of 3
Masking Straight Tubing 7.9 mm (ID) 1.0 m (L) Natural Silicone

10248577

Price Range
R 207,5889 - R 79,7372

Stock Levels
Request the lead time here
Attributes
  • d
    7.9 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 3.2 mm (ID) 1.0 m (L) Natural Silicone

10248485

Price Range
R 107,107 - R 41,1877

Stock Levels
Request the lead time here
Attributes
  • d
    3.2 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 2.0 mm (ID) 1.0 m (L) Natural Silicone

10248454

Price Range
R 35,3081 - R 31,7652

Stock Levels
Request the lead time here
Attributes
  • d
    2.0 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 3.6 mm (ID) 1.0 m (L) Natural Silicone

10248492

Price Range
R 115,3885 - R 44,1879

Stock Levels
Request the lead time here
Attributes
  • d
    3.6 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 22.0 mm (ID) 1.0 m (L) Natural Silicone

10248652

Price Range
R 510,6908 - R 196,1093

Stock Levels
Request the lead time here
Attributes
  • d
    22.0 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 44.5 mm (ID) 1.0 m (L) Natural Silicone

10377413

Price Range
R 716,3236 - R 680,4878

Stock Levels
Request the lead time here
Attributes
  • d
    44.5 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 6.4 mm (ID) 1.0 m (L) Natural Silicone

10248553

Price Range
R 174,463 - R 66,9376

Stock Levels
Request the lead time here
Attributes
  • d
    6.4 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 7.1 mm (ID) 1.0 m (L) Natural Silicone

10248560

Price Range
R 191,0259 - R 73,3299

Stock Levels
Request the lead time here
Attributes
  • d
    7.1 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 11.1 mm (ID) 1.0 m (L) Natural Silicone

10248614

Price Range
R 117,3972 - R 105,668

Stock Levels
5 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • d
    11.1 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 1.0 mm (ID) 1.0 m (L) Natural Silicone

10248430

Price Range
R 26,3077 - R 23,6844

Stock Levels
Request the lead time here
Attributes
  • d
    1.0 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 1.6 mm (ID) 1.0 m (L) Natural Silicone

10248447

Price Range
R 31,328 - R 25,0714

Stock Levels
Request the lead time here
Attributes
  • d
    1.6 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 4.7 mm (ID) 1.0 m (L) Natural Silicone

10248522

Price Range
R 140,785 - R 53,9722

Stock Levels
Request the lead time here
Attributes
  • d
    4.7 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 4.4 mm (ID) 1.0 m (L) Natural Silicone

10248515

Price Range
R 133,0556 - R 50,957

Stock Levels
Request the lead time here
Attributes
  • d
    4.4 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 8.7 mm (ID) 1.0 m (L) Natural Silicone

10248584

Price Range
R 224,7039 - R 86,1144

Stock Levels
Request the lead time here
Attributes
  • d
    8.7 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 9.5 mm (ID) 1.0 m (L) Natural Silicone

10248591

Price Range
R 102,9996 - R 92,7026

Stock Levels
Request the lead time here
Attributes
  • d
    9.5 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 25.4 mm (ID) 1.0 m (L) Natural Silicone

10248676

Price Range
R 578,0468 - R 221,8592

Stock Levels
Request the lead time here
Attributes
  • d
    25.4 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 23.8 mm (ID) 1.0 m (L) Natural Silicone

10248669

Price Range
R 544,9209 - R 208,8938

Stock Levels
Request the lead time here
Attributes
  • d
    23.8 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 50.8 mm (ID) 1.0 m (L) Natural Silicone

10248744

Price Range
R 1 196,949 - R 458,9603

Stock Levels
Request the lead time here
Attributes
  • d
    50.8 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 2.8 mm (ID) 1.0 m (L) Natural Silicone

10248478

Price Range
R 98,8255 - R 37,7956

Stock Levels
Request the lead time here
Attributes
  • d
    2.8 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural
Masking Straight Tubing 2.4 mm (ID) 1.0 m (L) Natural Silicone

10248461

Price Range
R 38,4439 - R 34,5995

Stock Levels
Request the lead time here
Attributes
  • d
    2.4 mm
  • WT
    1.6 mm
  • Roll Length
    1.0 m
  • Material
    Silicone
  • Colour
    Natural